(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Did you mean ? : tsubasa
Brand |
|
---|
66 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
File Set, Quick Cut File【1-5 Pieces Per Package】
TSUBOSAN
By electrolytically polishing (PAT) the cutting edge of a conventional file, the cutting edge is processed like a sharp blade and the recess is deepened, making it suitable for clog-prone materials such as hardened plastic, Bakelite, wood, light metal, etc.
From: 807,730 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Super Saw Set【5 Pieces Per Package】
TSUBOSAN
A spur saw set containing 5 pcs.The shank shape is round and the shank diameter is ø5.
From: 889,490 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
Metalworking Files (Triangular / Round / Half-Round / Flat / Square)
TSUBOSAN
Ironwork files by Japan's number one brand "Tsubosan".
From: 227,075 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Assorted Files (HA/HI/KA/MA/SA/ST)【5-12 Pieces Per Package】
TSUBOSAN
Assorted files by Japan's number one brand "Tsubosan".
From: 667,469 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Diamond File S Type (Precision)【1-5 Pieces Per Package】
TSUBOSAN
Diamond particles are fixed using Ni electrodeposition. Improved adhesion, grinding accuracy and wear resistance, etc.
From: 339,811 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Assorted Files【5-12 Pieces Per Package】
TSUBOSAN
Assorted files.[Features]· The color of the end cap varies depending on the roughness of the eyes.· Rough / 01 [orange / red].· Medium / 02 [orange / green].· Fine / 03 [orange / yellow].· Oil eyes / 04 [orange / black].[Applications]· A general file with an easy-to-use size.
From: 1,073,514 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Diamond Tapered File, Grain Size 150/200/400/600
TSUBOSAN
[Features] An extensive range of shapes, sizes, diamond granularity, diamond length, etc. are available. Supports various workpieces.Specially shaped products can be manufactured upon order.
From: 534,876 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Precision Needle Files (Triangular / Round / Half-Round / Flat / Square)【1-12 Pieces Per Package】
TSUBOSAN
A set of assorted precision files.
From: 1,017,827 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
TSUBOSAN
[Features]· Can smoothly cut iron or stainless steel of pre-hardening hardness any number of times. Superb sharpness is achieved with state-of-the-art surface processing technology (electrolytic polishing). Sharpness exceeding the Bright model
From: 285,226 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
TSUBOSAN
[Features]· Any pre-quenching metal can be cut.· Since the roughness is different on the front and back, the front can be used for roughing and the back for finishing, improving the workability.
From: 234,630 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Diamond File, Round Diamond Line
TSUBOSAN
[Features] The parallel diamond electrodeposited section diameter is ultra-fine at φ1.0 mm to φ2.0 mm (with tapered tip) and the handle has a large diameter, making it easy to grip and increasing workability. Ideal for groove hole drilling.
From: 472,250 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Diamond File, Diamond Bit【1-30 Pieces Per Package】
TSUBOSAN
[Features] Chrome (Cr) plating provides better diamond particle retention force and rigidity compared to conventional nickel (Ni) plating, improving ability to withstand high speed rotation.
From: 112,807 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
TSUBOSAN
[Features] An extensive range of shapes, sizes, diamond granularity, diamond length, etc. are available. Supports various workpieces.Specially shaped products can be manufactured upon order.
From: 503,003 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TSUBOSAN
Handle required for iron file.[Features]· 4 sizes of S, M, L and LL.[Applications]· For iron files.
From: 43,000 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Diamond File K Type (Assorted Files)【1-5 Pieces Per Package】
TSUBOSAN
[Features]· Diamond particles are fixed using Ni electrodeposition.· Improved adhesion, grinding accuracy and wear resistance, etc.· Can achieve sufficient grinding performance with the lightest touch.· Wet type grinding is effective; use with a small amount of oil applied.· Supports electrodeposition lengths from 50 L to 100 L.
From: 476,068 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Pro File【5 Pieces Per Package】
TSUBOSAN
[Features] A file for professional craftsmen.5 pieces included in Pro File set.
From: 790,236 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Handle / Plastic Handle (Screw Fastened)
TSUBOSAN
[Features] The file becomes firmly fixed when the edge is inserted with a twist, enhancing workability.
From: 162,916 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
File, Bright-900 Die Sinkers Type【5 Pieces Per Package】
TSUBOSAN
[Features]· An original product that supports everything from soft to hard materials. In particular, there is no clogging on the file, with excellent cutting powder peeling properties and excellent corrosion resistance and durability.· The filing material has been made viscous and our unique coating technology has been applied to achieve a file with revolutionary surface hardness.· The endurance has been improved to 3-6 times that of conventional products (differs depending on the work material).· Superior rust and corrosion resistance prevent deterioration from rust due to high-humidity environments / marine environments and so on.· Particularly excellent cutting powder release, with almost no clogging of the file, keeping the blade sharp since the chip powder can be removed simply.
From: 1,646,149 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TSUBOSAN
[Features]· One unit can be used for 8 pitch types.· Stripped screw threads can be repaired.[Applications]· For when screw threads have been crushed at work sites.
From: 1,531,855 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
TSUBOSAN
[Features] Suitable for use with narrow parts.Flat, half circle, circle, square and triangle types are available.
From: 215,560 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TSUBOSAN
A highly durable file that does not clog easily.[Features]·A reliable domestic product.·Durability is 3 to 6 times higher than conventional products (depending on the material to be cut).·It has excellent rust and corrosion resistance, and prevents deterioration due to rust in humid and marine environments.·It has excellent releasability of cutting dust, and almost no clogging phenomenon of sanding.·Cutting dust can be easily removed, so sharpness can be maintained.[Applications]·A tip tool that can be used with reciprocating air tools.
From: 542,876 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
TSUBOSAN
[Features] Used for modifying chainsaw blade setting.The chain saw blades can be regenerated quickly and have a long life.
From: 281,645 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
TSUBOSAN
[Features]· Lightweight at just 400 g· Push switch. Designed for continuous working. Switches on when pressed and switches off when released. · The rear exhaust system design prevents the exhaust from blowing on to the cut surface. (Exhaust discharged from the tip of the muffler)· Fast stroke speed (7,500 bpm) and high cutting force.
From: 6,538,796 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Bright 900, Metalworking File, Flat, Half-Round, Round
TSUBOSAN
[Features]· An original product that supports everything from soft to hard materials. In particular, there is no clogging on the file, with excellent cutting powder peeling properties and excellent corrosion resistance and durability.· The filing material has been made viscous and our unique coating technology has been applied to achieve a file with revolutionary surface hardness.· The endurance has been improved to 3-6 times that of conventional products (differs depending on the work material).· Superior rust and corrosion resistance prevent deterioration from rust due to high-humidity environments / marine environments and so on.· Particularly excellent cutting powder release, with almost no clogging of the file, keeping the blade sharp since the chip powder can be removed simply.
From: 485,630 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Quick Cut File, Metalworking Type
TSUBOSAN
By electrolytically polishing (PAT) the cutting edge of a conventional file, the cutting edge is processed like a sharp blade and the recess is deepened, making it suitable for clog-prone materials such as hardened plastic, Bakelite, wood, light metal, etc.
From: 312,193 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TSUBOSAN
These files feature Bright-900 coating that enables them to be used for shaving almost anything. [Features]· Reliable products made in Japan.· To enhance workability, the front and back of the files feature different grain, with the front for rough shaving and the back for finishing.· The application of hard chromium to the surface provides a high level of durability and excellent shaving dispersion.· "Extreme"—a new file with a new feel.· Does not clog easily, making it ideal for workpieces made of aluminum, lead, plastic, etc. [Applications]· For those who need rough shaving and finishing abilities all in one tool.
From: 565,538 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Bright -900 Super D (Diamond File)
TSUBOSAN
[Features] · Great sharpness and high cutting ability· Little clogging and high durability.· A unique, instantly recognizable form = Humanic Curve
From: 1,122,250 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Bending File【6 Pieces Per Package】
TSUBOSAN
[Features] · Can be freely bent by hand to the desired curvature.· Comes with six type sets: Flat / half circle / circle / square / triangle / tapered back.
From: 3,063,908 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
Diamond File, Flat 200 mm (8") Type
TSUBOSAN
[Features] Diamonds are electrodeposited onto ironwork or 200 mm flat iron, supporting a wide range of surface smoothing work.2 sizes of diamond grains, #200 and #600Can also be produced in other grain sizesThe largest of the standard diamond files. Other grades larger than this can also be manufactured
From: 2,914,932 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Coarse File Replacement Blade (Flexible) File
TSUBOSAN
[Features]· Used by attaching to a holder (910). On metal holders, it can be used for removing rust on only the repaired sections of a flat surface or removing coating material, by slightly tightening the turnbuckle and curving the entire body.
From: 1,065,801 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |