(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
225 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
MUGEN-COATING 2-Flute Super Short End Mill MSE230SS
NS TOOL
[Features]・ It adopts NS TOOL'S unique infinite coating on the 2-flute end mill.・ Capable of universal cutting, from roughing to finishing.
From: 963,700 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NS TOOL
Sharp edge achieved by matching NS machining technology with carefully selected CBN material
From: 6,177,388 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
[Features]· PS-01 is a needle nozzle type that firmly grasps objects and is suitable for precision work.· PS-03 is a long-nose type suitable for forming and lead correction.· PS-04 is suitable for precision work with extremely thin square tips.· NS-04 is a flush-cutting type with a sharp blade tip.· NS-06 is an under-cutting type with a sharp blade tip.· NZ-03 has a blunted blade tip ideal for vertical work.· NZ-05 has a 45 degree blade tip suitable for precision work.[Specifications]· Material: Carbon Steel (S58C / Carbon Content 0.61%)· Antistatic Countermeasures - Grip· Surface Resistance Value: 1 x 106 to 107 Ω
From: 554,408 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
MHRLN230-6 MUGEN-COATING Long Neck End Mill ø6 Shank Diameter Type (For Deep Ribbing)
NS TOOL
[Features]· NS original deep ribbing end mill with MUGEN coating applied. · Neck relief type suitable for narrow deep processing.
From: 1,788,413 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MRBLN230-6 MUGEN COATING Long Neck Ball End Mill ⌀6 Shank Diameter Type (For Deep Ribbing)
NS TOOL
[Features]· NS original deep ribbing end mill with MUGEN coating applied. · Neck relief type suitable for narrow deep processing.
From: 2,136,626 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NS TOOL
[Features]・ Female threads with a nominal diameter of 0.1 mm can be machined.・ Helical thread-machining is performed, and the tool diameter is smaller than the pilot hole diameter, so it can be taken out and reworked when broken.・ A long lifespan is achieved by using MUGEN coating.
From: 1,842,278 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
ENGINEER
Compact design MyKit fits snugly in the breast pocket of the work uniform.[Features]· A compact-size tool kit.· Size makes it easy to carry with a bag.[Applications]· Ideal for precision work such as testing and repair of electronic and precision equipment.
From: 1,370,536 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Thread Cutting Tool (for Unified Threads) MMTU
NS TOOL
[Features]· It adopts a flute shape with an emphasis on sharpness, improving machining accuracy.· It adopts MUGEN Coating Premium for the realization of a long lifespan.· For Unify standard threads
From: 2,026,665 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ENGINEER
An attaché tool set that introduces fashionability to functionality and creates a new standard of tool cases.[Features]· A tool case combining storage space and usability.· KSE-12 is the case only.[Applications]· Convenient for outdoors and trips off-site.
From: 9,576,866 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SSBL200 CBN Super Speed Long Neck Ball End Mill
NS TOOL
Effective length up to 10 mm. Supports deeper machining compared with conventional CBN tools
From: 4,551,697 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NS TOOL
[Work Material]○: Carbon steel, steel alloy/tool steel, heat-treated steel, stainless steel◎; copper, aluminum alloy, resin
From: 2,845,548 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Carbide Tapered End Mill NTE-2
NS TOOL
[Work Material]○: Carbon steel, steel alloy/tool steel, heat-treated steel, stainless steel, copper◎: aluminum alloy, resin
From: 2,033,883 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NER-2 Trapezoidal Runner End Mill
NS TOOL
[Work Material]○: Carbon steel, steel alloy/tool steel, heat-treated steel, stainless steel, resin◎; copper, aluminum alloy
From: 2,470,994 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Carbide Tapered End Mill NTE-4
NS TOOL
[Work Material]○: Carbon steel, steel alloy/tool steel, heat-treated steel, stainless steel, resin◎: Aluminum alloy, copper
From: 2,117,096 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Tapered Long Blade End Mill NTEL-2
NS TOOL
[Work Material]○: Carbon steel, steel alloy/tool steel, heat-treated steel, stainless steel, resin◎; copper, aluminum alloy
From: 2,637,419 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
X Coated Taper End Mill NTE-2X
NS TOOL
[Work Material]○: Stainless steel, aluminum alloy, copper, resin◎: Carbon steel, steel alloy/tool steel, heat-treated steel
From: 2,491,846 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
X Coated Taper End Mill NTE-4X
NS TOOL
[Work Material]○: Stainless steel, aluminum alloy, copper, resin◎: Carbon steel, steel alloy/tool steel, heat-treated steel
From: 2,533,354 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Tapered Long Blade End Mill NTEL-4
NS TOOL
[Work Material]○: Carbon steel, steel alloy/tool steel, heat-treated steel, stainless steel, resin◎: Aluminum alloy, copper
From: 2,970,465 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Tapered Medium Blade End Mill NTEM-2
NS TOOL
[Work Material]○: Carbon steel, steel alloy/tool steel, heat-treated steel, stainless steel, resin◎: Aluminum alloy, copper
From: 2,221,160 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MUGEN-COATING Extra Long Tapered Neck Ball End Mill MRBTN230L
NS TOOL
The lower neck is tapered to improve tool rigidity. The depth of cut can be increased compared to conventional products.
From: 2,325,225 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MRBTN230 MUGEN-COATING Long Tapered Neck Ball End Mill
NS TOOL
[Features]・ The lower neck is tapered to improve tool rigidity.・ It is possible to make a large cutting depth compared to conventional products.
From: 975,335 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Inner R Cutter DIR for Copper Electrode, Aluminum and Plastic
NS TOOL
[Features]·Inner radius cutter for copper electrode/aluminum/plastictool material: super micro-grain carbide alloyNumber of edges: 2 flutesMachining applications: Curved surface chamfering
From: 1,275,258 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MRT425 MUGEN-COATING Tapered End Mill for Deep Ribbing
NS TOOL
NS's original high stiffness design enables high-precision and high-efficiency machining.[Work Material]○: Heat-treated steel, hardening steel (Up to 55 HRC), stainless steel, titanium alloy, aluminum alloy, resin◎: Carbon steel, steel alloy/tool steel, copper
From: 1,444,905 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
X Coated Taper Medium Blade End Mill NTEM-2X
NS TOOL
Medium type taper end mill.Tool material, Ultrafine grain cemented carbideHelix angle, 30°Surface treatment, X coatingNo. of Flutes: 2Machining applications: Grooving, side milling
From: 2,845,548 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NERB-2 2-Flute Taper Ball End Mill For Runner
NS TOOL
Tapered ball end mill suitable for carbon steel to heat-treated steel.Tool material, Ultrafine grain cemented carbideHelix angle, 30°No. of Flutes: 2Machining Applications: Side Machining, Grooving, Curved Surface Machining
From: 3,291,226 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MHRH430 4-Flute Long Neck End Mill for High-Hardness
NS TOOL
[Notice] Alterations can now be specified. Please select from "Standard/Alterations Category" of narrowing conditions.[Features]・ By adopting MUGEN Coating Premium, it has a long lifespan for machining high hardness materials. Improved machining precision.・ Increased tool rigidity during fine machining.・ Available in a total of 55 sizes.
From: 930,090 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MHRH430R MUGEN COATING Premium 4-Flute Long Neck Radius End Mill For Hardened Steels
NS TOOL
[Features]・ The MUGEN Coating Premium for high hardness and the new shape give the tool excellent chipping resistance, and reduced chattering improves the finished surface.・ Four-flute type capable of high efficiency machining.・ Standardized from a minimum diameter of ø0.1 with 4 flute.
From: 1,103,859 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MSRS230 MUGEN-COATING 2-Flute Radius End Mill
NS TOOL
[Notice] Alterations can now be specified. Please select from "Standard/Alterations Category" of narrowing conditions.[Features]・ Straight and corner radius machining are possible at the same time.・ ø6 size has been added to the long-selling 2 × D flute, 2-flute corner radius end mill.・ You can select the tool that suits the machining application purpose.
From: 1,300,316 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
X Coated Radius End Mill for Trapezoidal Runner NERR-2X
NS TOOL
An end mill with a rounded bottom corner of the trapezoidal runner.Tool material, Ultrafine grain cemented carbideHelix angle, 30°Surface treatment, X coatingNo. of Flutes: 2Machining Applications: Grooving, Side Machining, Flat Surface Machiningcorner shape: radius
From: 3,719,770 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NTER-2X X-Coating Taper Radius End Mill
NS TOOL
Tapered radius end mill suitable for 56 HRC or less.Tool material, Ultrafine grain cemented carbideHelix angle, 30°Surface treatment, X coatingNo. of Flutes: 2Machining applications: Flat surface machining, side machining, groovingcorner shape: radius
From: 2,916,144 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |