(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|
447 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Ball End Wrench (Set / Single Item)
HOZAN
Set long type easy-to-use ball point hex wrenches in 7 sizes. [Features]· Includes a dedicated holder that can hold 7 wrenches between 1.5 to 6 mm. · Full-quenching hardening treatment applied to strengthen the main body through a careful process. · A carefully selected special alloy steel used for the material, and highly corrosion-resistant and abrasion-resistant hard chrome plating adopted for the surface. · A ball-point type that can be used by tilting up to approx. 20° to turn a bolt positioned at an angle difficult to be aligned with a hex hole. · Long type that makes it easier to apply force when loosening a securely tightened bolt. [Applications] Can be used in a wide variety of work situations.
From: 113,637 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
HOZAN
Nipper of professional grade that combines usability and durability.[Features]· Has a strip hole that supports the use of thick wires.· Two sizes are available (N-9-125/N-9-150).· Elastomer is used for the grip.· The elastomer grip feels great to touch and is recommended for extended periods of use.[Applications]· Convenient when working with thick wires.
From: 690,879 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
HOZAN
A compact type crimp tool that can be operated with one hand.[Features]・ Compatible size: 1.25/2・ Weight: 270 g・ JIS C 9711 compliant product・ With molding confirmation mechanism・ The maximum opening width of the handle is as compact as 110 mm, so one-handed operation is possible・ After crimping, a mark will be added so that you can see the die used for the terminal[Applications]・ For bare crimp terminals / bare crimp sleeves (B/P)
From: 1,702,017 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Thermoregulated Soldering Iron HS-26
HOZAN
Soldering iron for lead-free soldering features an integrated thermoregulation circuit built into the grip and for which the temperature can be regulated using a dial.[Features]· With a newly designed thermoregulation circuit and revised bit shape, excellent heat restoration can be achieved even at 50 W.· The grip cross-section is cut into 3 sections and operability is excellent thanks to the fact that the distance from the grip position to the soldering iron tip is short.· An abundant selection of 15 types of bits are available.· Soldering iron features an integrated thermoregulation circuit built into the grip, and recommended for individuals new to soldering.· With excellent heat conductivity, it has an output that is equivalent to that of 100 W soldering irons despite being the size of a pen.[Applications]· By switching to a thick soldering iron tip, work requiring power such as on stained glass, and brass models, as well as wire crafting can also be performed.· By selecting the appropriate temperature and soldering iron tip, this one product can be used for everything from ultra-small electronic components to large type electrical parts.
From: 150,963 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
HOZAN
File with high hardness and durability that significantly reduces clogging.[Features]· Hard chrome plated to provide excellent removability of cutting powder.· Unlikely to clog up and retains its sharpness.· Has high hardness for use on hard materials.· Excellent rust resistance and corrosion resistance, minimal deterioration in humid environments, 3 to 6 times the durability of a conventional ironwork file.· Sewn case included.[Applications]· Can be used with light materials like plastic, wood and aluminum and hard materials such as steel, stainless steel, and ceramics.
From: 3,124,497 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Cross-Head Screwdriver Tip Size No. 00 to 2
HOZAN
A screwdriver enabled to \ deal with screws in hard-to-reach places by reducing the outer diameter of the screwdriver shaft.[Features]· Hole diameter is compatible with deep screws because the shaft has a thinner finish than even JIS standards.· Shaft is thin but still complies with JIS "torsional strength" standards.· The basic hardening treatment for shaft strength is skilled full quenching.· The polypropylene grip with pen clip, which can be inserted into your pocket, has both strength and lightness.· Thin and tough electroless nickel plating is used to maintain accuracy.[Applications]· Ideal for screws in deep places as often seen with home appliances.
From: 129,599 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
HOZAN
[Features]・ Compatible size: 1.25/2/5.5/8・ JIS C 9711 compliant product・ With molding confirmation mechanism・ Elastomer grip adopted・ After crimping, a mark will be added so that the die used for the terminal can be seen・ Weight: 390 g[Applications]・ For bare crimp terminals / bare crimp sleeves (B/P)
From: 1,655,395 VND |
---|
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
HOZAN
A file set with a dedicated vinyl case convenient for storage.[Features]· A fine file perfect for precision finish of metals and rare metals. File upper teeth 63.· Rubber coating is applied to the grip, allowing it to be used as is.· The shapes are: circle, semicircle, flat, triangle, square, triangle (single-blade), ellipse, flat (spear type), dual semicircular and knife blade.· Shape is selectable to suit the application.[Applications]· A 10-piece set offering versatile use for a wide range of applications on various occasions.
From: 804,873 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Desk Drill K-21, Replacement Parts
HOZAN
A small and lightweight desk drill press.[Features]· Belt switch method 3-step speed shifting.· With cutting depth adjustment stopper (up to 30 mm).· Adopts a commutator motor.· With a parallel guide convenient for parallel drilling.· With a ground terminal.· Power cord: 2 m.[Applications]· Ideal for various types of drilling.
From: 296,655 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
HOZAN
Versatile tweezers that are cheap yet durable and long lasting, using stainless steel as the material.[Features]· Made of rust-resistant stainless steel.· The cost performance has been improved for increased affordability.· As it is inexpensive, multiple units can be purchased for different applications.· Anti-slip knurling process has been given to the tips in order to grip the object firmly.· As it has a rounded tip, it does not easily scratch the workpiece.[Applications]· Easy to grasp small objects and thus convenient for feeding small pets, aquariums, or stock for first aid kits.· Ideal for holding plastic model components, picking up etching parts, and for hobby use.
From: 60,180 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
HOZAN
Crimp tool for open barrel type contacts.[Features]・ Compatible cable size: # 30 to # 14 AWG・ Elastomer grip adopted・ By adopting a toggle mechanism, it can be crimped more reliably with a light force (The die part is stepped and thinly finished)· Weight: 320 g[Applications]・ Supports a wide range of terminals from small to large with 15 types of dies of various sizes
From: 2,295,914 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Drill set K-493【13 Pieces Per Package】
HOZAN
Drill set.[Features]· A wide range of drills is available.· Steel case provided.· Work material: metal, resin, lumber.· Material: high-speed steel (HSS).[Applications]· Optimal for desk drills (K-16/21).
From: 1,476,183 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Electric Screwdriver D-331/D-332
HOZAN
An electric screwdriver equipped with a cushioned handle that is highly effective for slip prevention.[Features]· Elastomer resin is used for slip prevention of the handle component.· Tightly fits on to the handle body and exhibits excellent gripping performance.· Has a handle shape that makes pressing the screwdriver against screws easy so that force can be transferred well.· The tip has been magnetically processed to hold screws and the handle is made of polypropylene resin and is lightweight.· A design without plating in order to avoid changes in tip precision.[Applications]· Ideal for screw tightening work in deep and narrow spaces.· Electric type screwdriver that can be easily pushed and turned, recommended for the Licensed Electrician Proficiency Test.
From: 253,555 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Tool Set, Tool Case S-10, S-110
HOZAN
Medium tool set/tool box with abundant contents.[Features]· It comes with a dedicated case for easy organizing.· Weight is just 2.1 kg.· Set includes 20 pcs.· A carefully selected kit of frequently used tools.[Applications]· Ideal for camping, or as an on-board tool kit for automobiles or motorcycle maintenance, as well as fixtures for places ranging from household to factory laboratories.
From: 886,024 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Lead Free Solder, Sn99% / Ag0.3% / Cu0.7%
HOZAN
A cost-effective lead free solder. ■ Composition: Sn 99% / Ag 0.3% / Cu 0.7%[Features]· A cost-effective lead free solder.· Uses flux with excellent wettability, keeping any drops in workability to a minimum.· Even when switching from Sn-3Ag-0.5Cu solder to another type, no major changes need to be made in regards working methods or the equipment used.· Tin-lead solder has been used for a long time and boasts a lot of plus-points in terms of its wettability, melting point, mechanical strength, and copper leaching, etc. However, lead also has a number of unwanted effects on the environment, and as such has led to a number of lead free solder alloys being made.· As the melting point of lead free solder is high and the solder alloys themselves have a large specific heat capacity, this tends to result in reduced workability.
From: 507,145 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
HOZAN
General-purpose tweezers that adopt SUS304 for excellent corrosion resistance.[Features]· Non-magnetic type which is unlikely to pick up chipped parts or iron dust.· Better chemical resistance than iron and aluminum materials.· The general tweezer set for hobbies are recommended for those who use multiple tweezers.[Applications]· For decoration and nails too.· Ideal for holding plastic model components and picking up etching parts.
From: 225,540 VND |
---|
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Quick Heating Soldering Iron H-600/H-600-230
HOZAN
An electric soldering iron with cap and built-in instant-heating functionality. Features a rated voltage of: AC100V/230V and power consumption of 19W (130W with boost). Bit: H-602, Heater: H-601[Features]· Features instantaneous heating and a cap for improved work efficiency.· Has a built-in boost (instantaneous heating) function, helping speed up work.· Comes with a heat-resistant cap so that it can be stowed away soon after use.
From: 972,975 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
HOZAN
Vise driver for grasping small diameter drills and rotating them, and grasping pin (rod) shaped objects securely.[Features]· Features a rotary head with embedded ball bearings, which offers great workability.· Vise for small diameter drills with rotating cap.· It can be smoothly rotated while pushing in the vertical direction.· With non-slip knurled grip, it is unlikely to slip and easy to rotate. It also has a thick body that makes it easy to apply force.· It has built-in collets with 4 sizes that can be exchanged to correspond to a wide range of drill diameters.· The inner collet and main body are throughcut, allowing even long objects to be inserted and fixed to the back depending on the diameter.[Applications]· It can also be used for etching by grasping a needle (probe), etc.
From: 526,976 VND |
---|
Days to Ship: Số ngày giao hàng: 10 Day(s) |
You can add up to 6 items per a category to the compare list.
Lead Free Solder, Sn96.5% / Ag3% / Cu0.5%
HOZAN
Lead free solder. Uses JEITA recommended alloys.[Features]· Features low-spatter flux.· A JEITA recommended alloy lead free solder. Highly reliable and with a proven track record.
From: 285,300 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
HOZAN
A multi-snip tool that can cut thin plates of aluminum plate in addition to VVR.[Features]· Cutting capacity (VCT wire): 3.5 mm2 x 4 cores.· VVR wire: 3.5 mm2 x 3-cores.· Aluminum plate: 1.2 mm.· Copper stranded wire: 8 mm2.· Hardness HRC (blade): 58.[Applications]· Ideal for cutting and stripping thick wires.
From: 749,895 VND |
---|
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
HOZAN
[Features]· Do not use in electrically energized places.
From: 94,520 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Tin-Lead Solder, Sn60% / Pb40%
HOZAN
Composition: Sn 60% / Pb40%[Features]· A "no-wash" type for micro soldering. For minimizing fine pitch parts and CFC elimination.· Uses an anti-static countermeasure bobbin.
From: 244,991 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
HOZAN
Scissors for cutting thin aluminum plates and copper wires.[Features]· Hard chrome-plated finish with high wear resistance and smooth sharpness maintained.· Cutting capacity (copper stranded wire): 2 mm2.· Aluminum plate thickness: 0.5 mm.· Hardness HRC (blade) of 59.[Applications]· Ideal for cutting thin films and paper.
From: 673,631 VND |
---|
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Vacuum Pick-Up Tool【1-3 Pieces Per Package】
HOZAN
Vacuum pick which is ideal for objects which cannot be grasped using tweezers.[Features]· Low cost adsorption type tweezers with improved operability.· Ultralight weight of 12 g.· The air chamber can be compressed using your index finger. After pressing the tweezers against the targeted object, release your index finger to pick up the object.· It can firmly suction onto a workpiece in 2 actions.· Nozzles and pads can be stored inside the grip.[Applications]· When handling tiny electronic parts and camera lenses, etc.
From: 160,230 VND |
---|
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Desktop Milling Machine K-280 / Optional Parts
HOZAN
Lightweight and compact desktop small milling machine and optional parts with versatile functions that are convenient for light machining and crafting.[Features]· A small desktop type milling machine that can also be used as a drilling machine with X-Y table with continuously variable speed shifting.· The number of rotations can be steplessly adjusted from 1,200 to 6,000 rpm.· Can be used effectively for work tailored to the workpiece material and cutting depth.· Can be used for drilling by switching out the collet chuck for end mill with the included drill chuck.· Since the motor main body can move perpendicular (0 to 90°) to the strut, the end mill can be provided with a cutting angle.· The lightweight main body (14 kg including the table) can be installed anywhere and features a compact design in which the power supply is separate.[Applications]· Can be used for milling and drilling of metal, plastic, wood, etc.
From: 246,455 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
HOZAN
[Features]· Available in 2 types (P-43-150/P-43-175) according to the size.· Recommended for the Electrical Worker Proficiency Test.· With cutter.[Applications]· Convenient when it is necessary to firmly grasp various objects.
From: 663,983 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Phillips Screwdriver D-130 – D-155
HOZAN
A shaft one size smaller than general screwdrivers is used, so it is optimal for screws in deep places often seen in home appliances.
From: 69,356 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
HOZAN
Tool set in aluminum case. (100 V power supply)[Features]· Instant heater type, can be used immediately, with a cap, can be stored immediately, set with H-600 instant heater soldering iron.· Includes H-11 iron stand that prevents water leakage.· Pocket type digital multimeter (DT-124) included.·External Dimensions: 365 (W) X 275 (H) X 110 (D) mm.· Material: Aluminum.· Weight: 3.5 kg.
From: 19,084,159 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
HOZAN
A medium tool set ideal for the maintenance and examination of equipment and machinery.[Features]· ABS case that withstands hard usage.· It has a hole at the front for attaching a lock.· The set includes 31 pieces.· A tool set with freely selectable case.[Applications]· Perfect for household use as well as for factory and lab use.
From: 7,697,833 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Hex Key L-Shaped Wrench Set W-99
HOZAN
Hex wrench set with dedicated vinyl case.[Features]· Nine wrenches of different sizes.· A lineup of 0.71, 0.89, 1.27, 1.5, 1.6, 2, 2.5, 3, and 4 mm.[Applications]· The vinyl case that can store objects by size comes with partitions.· Unlikely to scatter within the case, preventing errors in use as well as in storage.
From: 258,256 VND |
---|
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |