(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Search Results “Economy-series-Torsion-Springs”Kết quả tìm kiếm “Economy-series-Torsion-Springs”

Product

CAD

1 itemsMặt hàng

30
45
60
  1. 1
  • Economy series

    You can add up to 6 items per a category to the compare list.

    Torsion Springs, Arm Angle (90°/135°/180°)
    MiSUMi Economy

    Torsion Springs, Arm Angle (90°/135°/180°)

    MiSUMi Economy

    MISUMI

    · Economy Torsion Springs Series -Arm angles of 90°/135°/180°.· The series includes C-UA90R, C-UA90L, C-UA135R, C-UA135L, C-UA180R and C-UA180R.· Material: Stainless Steel (SUS304-WPB)· Arm Angle: 90°/135°/180°.· Type of Arm Angle: Right Winding and Left Winding· Inner Diameter: 2, 3, 4, 5 and 6· Number of coil n: 3, 4 and 5.· Torsion springs are used in various applications such as automotive, aerospace, industrial machinery, and electrical devices.· Torsion springs are designed to generate torque or rotational force when twisted or subjected to angular deflection.

    • Volume Discount
    CAD :
    3D
    Days to Ship: Số ngày giao hàng: Same day or more
    day to ship Same day or more

Loading...Tải…

  1. 1

Loading...Tải…

Full Text Search

Loading...Tải…

Technical InformationThông tin kĩ thuật

Loading...Tải…