(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
1 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Clamp Plates for Open End Belts S Type
MISUMI
Clamp Plates for Open End Belts S Type It is a equipemt for connect the open end timing belt to become a closed end timing belt [Features] • Usage: Connect open end timing belt • Suitable for belt width: 6, 10, 15, 25, 30 and 40 mm. • Suitable for belt tooth profile: S3M , S5M and S8M • Material: Aluminum 6061 [Applications] Suitable for connect open end timing belt to achieve the purpose of transmission.
From: 41,916 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |