(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Search Results “Economy-series-Support-bracket”Kết quả tìm kiếm “Economy-series-Support-bracket”

Product

CAD

1 itemsMặt hàng

30
45
60
  1. 1
  • Economy series

    You can add up to 6 items per a category to the compare list.

    Angle Plates Lightweight, High Rigidity Type
    MiSUMi Economy

    Angle Plates Lightweight, High Rigidity Type

    MiSUMi Economy

    MISUMI

    Angle Plates Lightweight, High Rigidity TypeAngle Plates are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.[Feature]● Height H (mm.) : 100, 150, 200, 250, 300, 350 and 400● Dimension A (mm.) : 60, 70, 100 and 150● Material : Cast aluminum[Application]These Angle Plates are used to hold workpieces securely and accurately during milling, drilling, grinding, or assembly processes.

    • Volume Discount
    CAD :
    3D
    From: 447,769 VND
    Days to Ship: Số ngày giao hàng: Same day
    day to ship Same day

Loading...Tải…

  1. 1

Loading...Tải…

Full Text Search

Loading...Tải…

Technical InformationThông tin kĩ thuật

Loading...Tải…