(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
13 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
From: 87,783 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Proximity Sensor, Long Detection Range, Shielded, Bend Tolerance, Oil Resistant Cable
MISUMI
Proximity Sensor, Long Detection Range, Shielded, Bend Tolerance, Oil Resistant Cable These Proximity Sensors are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.[Feature] ● Shape : Cylindrical Shape with Screw and Shield ● Detection Head Size Dimension : M8x1.0 and M12X1.0 ● Detection Distance (mm.): 2 and 4 ● Output Method : NPN (Normally Open) and PNP (Normally Open) ● Wire Length (m.): 2 [Application] It is an important component in the automation system ,its primary function is to detect objects without requiring any physical contact.
From: 238,328 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Photo Microsensors, Compact, Cable Length 2M
MISUMI
Photo Microsensors, Compact, Cable Length 2MPhotomicrosensors are an economy item, The price is cheaper than the MISUMI standard product. They offer a wide variety of shape to choose from.[Feature]● Shape : Standard, L type, F type, R type and U type● Detection Distance (mm.): 5● Sensing modess : NPN Output (Normally Open) and PNP Output (Normally Open)● Power Voltage : DC5-24V[Application]Photomicrosensors are a versatile type of sensor that can be used to measure speed, count objects, and more.
From: 100,274 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
MISUMI
Proximity Sensors Square Body These Proximity Sensors are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.[Feature] ● Shape : Sqaure● Detection Direction : Front Type ● Detection Distance (mm.): 5 ● Output Method : NPN (Can select between Normally Open and Normally Closed) ● Wire Length (m.): 2 [Application] It is an important component in the automation system ,its primary function is to detect objects without requiring any physical contact.
From: 78,273 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Photo Microsensors, Connector Type
MISUMI
Photo Microsensors, Connector TypePhotomicrosensors are an economy item, The price is cheaper than the MISUMI standard product. They offer a wide variety of shape to choose from.[Feature]● Shape : Standard, L type, T type and Y type● Detection Distance (mm.): 5● Sensing modess : NPN Output (Normally Open) and PNP Output (Normally Open)● Connection method : Connector type[Application]Photomicrosensors are a versatile type of sensor that can be used to measure speed, count objects, and more.
From: 75,363 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Proximity Sensor, Shielded, Bend Tolerance, Oil Resistant Cable
MISUMI
Proximity Sensor, Shielded, Bend Tolerance, Oil Resistant Cable These Proximity Sensors are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.[Feature] ● Shape : Cylindrical Shape with Screw and Shield ● Detection Head Size Dimension : M8x1.0 and M12X1.0 ● Detection Distance (mm.): 1.5 and 2 ● Output Method : Normally Open (can select between NPN and PNP) ● Wire Length (m.): 2 [Application] It is an important component in the automation system ,its primary function is to detect objects without requiring any physical contact.
From: 182,153 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Compact Proximity Sensors, NPN Outputs
MISUMI
Compact Proximity Sensors, NPN Outputs These Proximity Sensors are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.[Feature] ● Shape : Cylindrical Shape with Screw and Shield ● Detection Head Size Dimension : M4x0.5 and M5X0.5 ● Detection Distance (mm.): 0.6 and 1.0 ● Output Method : NPN ● Wire Length (m.): 2 [Application] It is an important component in the automation system ,its primary function is to detect objects without requiring any physical contact.
From: 540,367 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
MISUMI
Proximity Sensors Flat Body These Proximity Sensors are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.[Feature] ● Shape : Flat body ● Detection Direction : Top Type ● Detection Head Size Dimension : 10 and 18 ● Detection Distance (mm.): 3 and 5 ● Output Method : NPN (Can select between Normally Open and Normally Closed) ● Wire Length (m.): 2 [Application] It is an important component in the automation system ,its primary function is to detect objects without requiring any physical contact.
From: 153,220 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Proximity Sensor, Long Detection Range, Unshielded, Bend Tolerance, Oil Resistant Cable
MISUMI
Proximity Sensor, Long Detection Range, Unshielded, Bend Tolerance, Oil Resistant Cable These Proximity Sensors are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.[Feature] ● Shape : Cylindrical Shape with Screw and Unshielded ● Detection Head Size Dimension : M8x1.0 and M12X1.0 ● Detection Distance (mm.): 4 and 8.0 ● Output Method : NPN or PNP (Normally Open) ● Wire Length (m.): 2 [Application] It is an important component in the automation system ,its primary function is to detect objects without requiring any physical contact.
From: 238,328 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Proximity Sensor, Long Detection Range, Unshielded, Screw-In Type
MISUMI
Proximity Sensor, Long Detection Range, Unshielded, Screw-In Type These Proximity Sensors are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.[Feature] ● Shape : Cylindrical Shape with Screw can select between shield/unshielded ● Detection Head Size Dimension : M8x1.0 and M12X1.0 ● Detection Distance (mm.): 1.5, 2.0, 4.0 and 8.0 ● Output Method : NPN or PNP (Normally Open) ● Wire Length (m.): 2 [Application] It is an important component in the automation system ,its primary function is to detect objects without requiring any physical contact.
From: 212,146 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
MISUMI
From: 68,142 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
MISUMI
From: 51,909 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
From: 71,317 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |