(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
2 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Ultra Low Head Hex Socket Head Cap Screws【50 Pieces Per Package】
MISUMI
- Economy series Ultra Low Head Hexagon Socket Head Cap Screws- Part number for series including of C-CBSA and C-CBSS.- Basic Shape: Standard (Round)- Head Shape : Low Head- Mounting Hole Shape: Hex Socket.- Bolt Material: Steel SCM435 Equivalent- Surface Treatment: Trivalent Chromate and Black Phosphate Treatment- Nominal Thread (M): 2.5, 3, 4, 5 and 6.- Hardness: 32~ 39 HRC- Strength: 10.9- Head Strength: 5.8- Sales unit: Pack (the quantity = 50 Pcs/Pack)
From: 59,427 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Ultra Low Cross Recessed Flat Head Screws【50 Pieces Per Package】
MISUMI
- Economy series Ultra Low Cross Recessed Flat Head Screws- Part number for series including of C-CBSAR- Basic Shape: Standard (Round)- Head Shape : Ultra Low Head.- Mounting Hole Shape: (+)Phillips or Cross recessed flat head.- Bolt Material: Steel SCM435 Equivalent- Surface Treatment: Trivalent Chromate Treatment.- Nominal Thread (M): 2, 2.5, 3, 4 and 5.- Hardness: 32~ 39 HRC- Strength: 10.9- Head Strength: 5.8- Sales unit: Pack (the quantity = 50 Pcs/Pack)
From: 85,946 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |