(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Search Results “Economy-series-Flat-Belt-Idler”Kết quả tìm kiếm “Economy-series-Flat-Belt-Idler”

Product

CAD

2 itemsMặt hàng

30
45
60
  1. 1
  • Economy series

    You can add up to 6 items per a category to the compare list.

    Flat Belt Idlers Short Length
    MiSUMi Economy

    Flat Belt Idlers Short Length

    MiSUMi Economy

    MISUMI

    · These idlers are designed for use with flat belts in conveyor systems. · Model: C-HBGA (Flanged Type) and C-HBGCA (Crowned Type). · Idlers type: Bearing Built-in. · Material Idlers body: Aluminum · surface treatment solution: Clear Anodize solution. · Outer Diameter: 15 - 50 mm. · Shaft (Bore) Diameter: 6, 8, 10 and 12 mm. · T selection: 6, 11, 16, 21, 27 and 32 mm. · The Flat Belt Idlers Short Length C-HBGA and C-HBGCA types are specific idlers manufactured by MISUMI. · Economy Flat Belt Idlers - Medium Length

    • Volume Discount
    CAD :
    3D
    From: 67,308 VND
    Days to Ship: Số ngày giao hàng: Same day or more
    day to ship Same day or more
  • Economy series

    You can add up to 6 items per a category to the compare list.

    Flat Belt Idlers Medium Length
    MiSUMi Economy

    Flat Belt Idlers Medium Length

    MiSUMi Economy

    MISUMI

    · These idlers are designed for use with flat belts in conveyor systems. · Model: C-ROFAC (Flanged Type) and C-ROFAN (Crowned Type) · Idlers type: Bearing Built-in. · Material Idlers body: Aluminum · surface treatment solution: Clear Anodize solution. · Material Bearing: Steel. · Outer Diameter: 15 - 50 mm. · Shaft (Bore) Diameter: 6, 8, 10, 12 and 15 mm. · L dimension: 25, 30, 40, 50 and 60 mm. · The Flat Belt Idlers Medium Length C-ROFAC and C-ROFAN types are specific idlers manufactured by MISUMI. · Pulleys for Flat Belts (Width L=25 to 100) - Crowned, Crosspiece Groove Straight

    • Volume Discount
    CAD :
    3D
    From: 127,896 VND
    Days to Ship: Số ngày giao hàng: Same day or more
    day to ship Same day or more

Loading...Tải…

  1. 1

Loading...Tải…

Full Text Search

Loading...Tải…

Technical InformationThông tin kĩ thuật

Loading...Tải…