(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
515 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Decelerating Torque Control Air Driver GTS4TR
VESSEL
[Features]· Bit stop-ball type.· With push start / silencer device / rear exhaust.· A torque spring.· Hose fitting (1/8)
From: 11,274,900 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Power Grip Screwdriver No.4500
VESSEL
An easy-to-grip through screwdriver with an ergonomically designed grip.[Features]· A plastic handle through-type which is strong against rough use.· With a hexagon part that can be tightened strongly with a wrench, etc.· The handle is made of cellulose acetate resin and has an ergonomic design.[Applications]· Through hole type, for demanding work.
From: 177,125 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
VESSEL
Includes a snap-in screwdriver holder.
From: 294,251 VND |
---|
Days to Ship: Số ngày giao hàng: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Micro Screwdrivers (Set of 3)【1-3 Pieces Per Package】
VESSEL
A set of three precision screwdrivers in sizes which are used frequently. Easy-to-use slender clip with a tip cap for quick turning.[Features]· Two types are available according to the type of precision work.· Frequently used sizes make up a set.[Applications]· For adjustment and repair of precision instruments, electrical equipment, glasses, watches, etc.
From: 179,700 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Ceramic Adjustment Screwdriver No.9000
VESSEL
Adjustment screwdriver.[Features]· The cutting edge is made of nonmagnetic ceramic.· Uses a non-conductive and nonmagnetic zirconia ceramic tip.· For coil and trimmer adjustment.[Applications]· For the adjustment of electronic components and audio/computer/communication equipment.
From: 212,100 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
VESSEL
S-shaped screwdriver that is convenient when strength is required in narrow spaces. Can be used for various purposes since the size of the blade edge is different on the left and right side.
From: 163,277 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Cushion 4-Way Stubby Screwdriver No.TD-110
VESSEL
Interchangeable screwdriver set with 4 types of replaceable cross-head and straight-slot tips on the stubby type grip.[Features]・ Stubby type screwdriver that can be used for 4 sizes with 1[Applications]・ Various assembly, disassembly work, etc.
From: 278,425 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
NO. TD-77 Plate Ratchet Screwdriver【3 Pieces Per Package】
VESSEL
Ultra-thin plate ratchet screwdriver.[Features]・ 18 mm low profile head ratchet・ Bit with magnet that makes it easy to work in tight spaces・ The main body can store 2 bits and has a hanging hole・ High-accuracy ratchet gear, secured tightening possible・ With an angle suitable for narrow and complicated places[Applications]・ For all industries including machines, equipment, piping, construction, etc.・ As a tool for electronic parts and vehicle maintenance
From: 205,920 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Petadora L Type Offset Screwdriver No.TD-61
VESSEL
L type offset driver with cushion grip that supports tightening work.[Features]· Champagne gold plating keeps a precise cutting edge.· L Type convenient for use in narrow places.· Fully quenched Chrome Vanadium Steel.[Applications]· For automobile maintenance as well as various assembling and disassembling work.
From: 76,890 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Petadora L Type Offset Screwdriver NO. TD-63
VESSEL
Fully quenched Chrome Vanadium Steel. Champagne gold plating keeps a precise cutting edge.
From: 96,034 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
NO. TD-210 3-Point Screwdriver
VESSEL
A compact and convenient screwdriver applicable to 3 sizes. Hand-fitting Y-type handle. Provides powerful fastening. The shaft is made of chrome vanadium steel. The whole body has been quenched.
From: 140,825 VND |
---|
Days to Ship: Số ngày giao hàng: 13 Day(s) |
You can add up to 6 items per a category to the compare list.
NO. TD-250Y 3-Point Phillips Screwdriver
VESSEL
A compact and convenient screwdriver applicable to 3 sizes. Hand-fitting Y-type handle. Provides powerful fastening. The shaft is made of chrome vanadium steel. The whole body has been quenched.
From: 210,342 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
NO. TD-220B 3-Point Hex Screwdriver
VESSEL
A compact and convenient screwdriver applicable to 3 sizes. Hand-fitting Y-type handle. Provides powerful fastening. The shaft is made of chrome vanadium steel. The whole body has been quenched.
From: 210,342 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
NO. TD-240G 3-Point Hex Screwdriver
VESSEL
A compact and convenient screwdriver applicable to 3 sizes. Hand-fitting Y-type handle. Provides powerful fastening. The shaft is made of chrome vanadium steel. The whole body has been quenched.
From: 210,342 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
NO. TD-230 3-Point Torx Screwdriver, Set of 2 pcs
VESSEL
A compact and convenient screwdriver applicable to 3 sizes. Hand-fitting Y-type handle. Provides powerful fastening. The shaft is made of chrome vanadium steel. The whole body has been quenched.
From: 256,925 VND |
---|
Days to Ship: Số ngày giao hàng: 13 Day(s) |
You can add up to 6 items per a category to the compare list.
VESSEL
Precision nut driver.[Features]· Cushion grip supports fastening.· Main body stainless steel (end cap part is made of resin).· Includes a cushioning grip that supports fastening.· Convenient clear carrying case included.[Applications]· For assembly, repair, and disassembly of precision equipment, spacers, hobby items, etc.
From: 78,834 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
NO. TD-53 Precision Hex Driver
VESSEL
Main body stainless steel (end cap part is made of resin). For assembly, repair, and disassembly of precision equipment, hobby items, etc.
From: 73,100 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Screwdriver, Famidora 8 No.TD-800
VESSEL
[Features]・ The set of a cross-head/straight-slot screwdriver, push-pin removal, and gimlet・ Ergonomic handle that fits in the palm・ Color-coded colorful screwdriver (replacement shaft)・ Convenient stand for storage and putting away[Applications]・ For home and office
From: 325,725 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Megadora General Screwdriver No.S-900
VESSEL
Megadora with accessory hanger.[Features]· Vessel Megadora general screwdriver with hanger.· Can be selected from normal, stubby, through, ball grip and Crystine (normal, long-shaft, thin-shaft, precision and stubby).
From: 59,842 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
VESSEL
A large diameter cushion grip which effectively transmits force while pushing. Tapered shape which fits into a sack.
From: 120,400 VND |
---|
Days to Ship: Số ngày giao hàng: 13 Day(s) |
You can add up to 6 items per a category to the compare list.
VESSEL
Made of a flexible, tough plastic that doesn't damage workpieces
From: 106,067 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
VESSEL
Made of a flexible, tough plastic that doesn't damage workpieces
From: 134,375 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
VESSEL
Made of a flexible, tough plastic that doesn't damage workpieces
From: 195,650 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
VESSEL
The blade tip is a dual type for both large and small. Compatible with most clips used in automobiles. Prying is also possible by rotating the grip. Fully quenched Chrome Vanadium Steel. It has chrome plating which improves sliding to prevent scratching of the painted part of the metal sheet. Optimal angle that makes it easy to work even in narrow places, such as door trim parts and wiring clips.
From: 268,290 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
NO. TD-54 Pin Remover for Watchbands
VESSEL
For adjusting the length of metal watch bands.[Features]· Main body stainless steel (end cap part is made of resin).· For adjusting the length of metal watch bands.
From: 75,609 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Decelerating Torque Control Air Driver GTS5TFR
VESSEL
[Features]· Bit stop-ball type.· With push start / silencer device / rear exhaust.· Torque Spring
From: 13,566,859 VND |
---|
Days to Ship: Số ngày giao hàng: 14 Day(s) |
You can add up to 6 items per a category to the compare list.
Decelerating Torque Control Air Driver GTS5TFB
VESSEL
[Features]· Bit stop-ball type.· With push start / silencer device / rear exhaust.· Torque Spring
From: 13,566,859 VND |
---|
Days to Ship: Số ngày giao hàng: 14 Day(s) |
You can add up to 6 items per a category to the compare list.
Decelerating Torque Control Air Driver GTS5TFG
VESSEL
[Features]· Bit stop-ball type.· With push start / silencer device / rear exhaust.· Torque Spring
From: 13,566,859 VND |
---|
Days to Ship: Số ngày giao hàng: 14 Day(s) |
You can add up to 6 items per a category to the compare list.
From: 38,257,100 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
VESSEL
12.7 mm SQ torx socket for impact wrench.
From: 2,576,059 VND |
---|
Days to Ship: Số ngày giao hàng: 13 Day(s) |