(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
515 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
NO.220 Ball Grip Screwdriver +3
VESSEL
Long and thin axis design, ideal for large terminal board screws +3. Cushion grip, with +3 display. Chrome-vanadium steel that is completely tempered. High precision black point processing of the blade edge.
From: 218,334 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Precision Bit No. D71 Torx Bit (for DELVO [R])
VESSEL
Precision bit - Torx. Made by an official Torx licensed company.[Features]· φ4 (Shaft diameter 4 mm).· High precision bit that enables screw fastening work in compact/high-precision fields.· High-precision finish blade tip that conforms to the screw standards.[Applications]· Applicable to Torx screw-tightening work in small precision fields such as hard disks, OA devices, audio equipment, VTR, optical equipment, etc.
From: 126,850 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Precision Bit No. D73 Torx Bit (for HIOS)
VESSEL
Precision bit - Torx. Made by an official Torx licensed company.[Features]· φ4 (Shaft diameter 4 mm).· High precision bit that enables screw fastening work in compact/high-precision fields.· High-precision finish blade tip that conforms to the screw standards.[Applications]· Applicable to Torx screw-tightening work in small precision fields such as hard disks, OA devices, audio equipment, VTR, optical equipment, etc.
From: 184,184 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Precision Bit, for DELVO, No. D71, Straight-Slot Shaft Diameter 2.5 to 3.0
VESSEL
High precision bits support screw tightening in compact and precision fields, such as computer and office automation equipment, sound equipment, VTR, and optical equipment.
From: 59,484 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Precision Bit, for Delvo, D71 Opposite Side Shaft Diameter 4.0
VESSEL
High precision bits support screw tightening in compact and precision fields, such as computer and office automation equipment, sound equipment, VTR, and optical equipment.
From: 126,850 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
VESSEL
Air tool for chamfering and polishing metal.[Features]・ For belt width of 12 mm・ Easy belt replacement due to automatically locking when the arm is tightened・ Grinding can be done on the top, bottom and tip of the arm・ Arm adjustment angle 90 degrees. The angle can be changed by adjusting 1 thumbscrew・ With dust cover to prevent scattering of cutting powder[Applications]・ For deburring die-cast aluminum and castings・ For automobile sheet metal work, rust removal, removing welding burrs and spatter, etc.
From: 7,607,100 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Oil Lubricated Pneumatic Impact Wrench GTP60XW
VESSEL
[Features]· Mount (pin lock type).· With silencer device/rear exhaust.· Accessories: hydraulic oil VG-10 for rotary parts, hydraulic oil VG-32 for impact parts
From: 15,133,850 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Interchangeable Shaft for Torque Screwdriver BTX
VESSEL
Use attached to the handle of torque screwdrivers.
From: 214,284 VND |
---|
Days to Ship: Số ngày giao hàng: 13 Day(s) |
You can add up to 6 items per a category to the compare list.
Interchangeable Shaft (Hex) for No. BHX Torque Screwdriver
VESSEL
Replacement shaft for Vessel torque screwdriver. For hex screws.[Features]· Replacement shaft for hex socket head bolts and set screws.[Applications]· For assembly of machinery and automatic equipment.
From: 110,550 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Precision Bit for Hios No. D73, Cross-Head, Shaft Diameter 4.0
VESSEL
High precision bits support screw tightening in compact and precision fields, such as computer and office automation equipment, sound equipment, VTR, and optical equipment.
From: 44,075 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Precision Bit, for HIOS, D73 Opposite Side Shaft Diameter 4.0
VESSEL
High precision bits support screw tightening in compact and precision fields, such as computer and office automation equipment, sound equipment, VTR, and optical equipment.
From: 110,367 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
No. D71 for Precision Bit for DELVO Width-Across-flats Shaft Diameters 2.0 to 3.0
VESSEL
High precision bits support screw tightening in compact and precision fields, such as computer and office automation equipment, sound equipment, VTR, and optical equipment.
From: 93,884 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Air-Impact Wrench (Lightweight Type) GT-3800LX
VESSEL
A large air impact wrench with a handle suitable for tire work.[Features]· Capacity: Regular bolt diameter: 39 mm.· The tilt handle designed to set the center of gravity while the socket and air hose are connected mitigates the burden on legs and back while working on tires.[Applications]· Ideal for large tire shops in which frequent attachment and detachment of tires are required daily.
From: 33,983,259 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Precision Bit, for HIOS, D73 Flat Shaft Diameter 4.0
VESSEL
High precision bits support screw tightening in compact and precision fields, such as computer and office automation equipment, sound equipment, VTR, and optical equipment.
From: 139,750 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Pneumatic Screwdriver, Impact Type GT-PLR
VESSEL
One of the best-selling model air screwdriver.[Features]・ Normal thread diameter: 4 to 5 mm· Compact and lightweight. Popular model of assembly factory・ 6.35 bit stop ball type・ With sound damping device[Applications]・ Industrial
From: 8,086,800 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
VESSEL
[Features]· The central torsion part absorbs shock and bit breakages· Prevents damage to the tip.· Can be used with most Japan-produced rechargeable screwdrivers and impact screwdrivers.
From: 51,959 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Double-Ended Bit, With Magnet, No.M-A14 Cross-Head
VESSEL
[Features]· The manufacturer has a proven record of breakage-resistant bits due to the use of an original special alloy steel.
From: 25,080 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
VESSEL
[Features]・ It can be connected to mat-connecting gel (with hook) or ground tap
From: 167,280 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Drill Chuck, with Key Type BH-19E
VESSEL
[Features]・ For air and electric screwdriver・ By attaching it to the recharging screwdriver and replacing the tip tool (drill, mounted point), you can perform various work such as drilling, cutting and grinding・ Excellent grasping power and high accuracy・ Shaft part with excellent durability・ Attach and detach the tip tool with the attached key
From: 443,700 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Drill Chuck (For SDS Plus) BH-28
VESSEL
A drill chuck for a rotary hammer that can be used for various purposes by attaching a drill or bit to the tip.[Features]・ For rotary hammers and hammer drills・ Keyless type[Applications]・ For architecture, equipment, etc.
From: 1,663,742 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Head Cup HC-80【10 Pieces Per Package】
VESSEL
Tip tool for air micro grinder.[Features]・ You can use it according to your work purpose, from removing the cutter mark in mold production to mirror finishing[Applications]・ For rough grinding of general steel materials
From: 778,940 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
NO. 30 Through Type Screwdriver
VESSEL
[Features]· Integrated structure with the shaft running through the handle, ultra-strong type.
From: 1,287,134 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
VESSEL
Special blade tip shape that a 10-mm width across flats wrench integrated to a coin-type screwdriver.[Features]・ Metal line grip that changes color depending on the viewing angle・ Battery maintenance can be done with just this one・ Compact size that is easy to use even in the narrow space around the battery・ Shaft chrome vanadium steel, fully hardened[Applications]・ For tightening and loosening caps for replenishing battery fluid and hex nuts for fixing terminals
From: 198,875 VND |
---|
Days to Ship: Số ngày giao hàng: 13 Day(s) |
You can add up to 6 items per a category to the compare list.
VESSEL
A water faucet screwdriver with a wide tip that allows stable rotation.[Features]・ A wide tip that is stable and can be rotated stably even if force is applied・ Metal line grip that changes color depending on the viewing angle・ Chrome Vanadium Steel・ Fully hardened・ Blade width: 19 mm[Applications]・ For tightening and loosening stopcocks, flow rate control plugs and check valves
From: 198,875 VND |
---|
Days to Ship: Số ngày giao hàng: 13 Day(s) |
You can add up to 6 items per a category to the compare list.
Power Grip Screwdriver No.4500
VESSEL
An easy-to-grip through screwdriver with an ergonomically designed grip.[Features]· A plastic handle through-type which is strong against rough use.· With a hexagon part that can be tightened strongly with a wrench, etc.· The handle is made of cellulose acetate resin and has an ergonomic design.[Applications]· Through hole type, for demanding work.
From: 177,125 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
VESSEL
Includes a snap-in screwdriver holder.
From: 294,251 VND |
---|
Days to Ship: Số ngày giao hàng: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Ceramic Adjustment Screwdriver No.9000
VESSEL
Adjustment screwdriver.[Features]· The cutting edge is made of nonmagnetic ceramic.· Uses a non-conductive and nonmagnetic zirconia ceramic tip.· For coil and trimmer adjustment.[Applications]· For the adjustment of electronic components and audio/computer/communication equipment.
From: 212,100 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Cushion 4-Way Stubby Screwdriver No.TD-110
VESSEL
Interchangeable screwdriver set with 4 types of replaceable cross-head and straight-slot tips on the stubby type grip.[Features]・ Stubby type screwdriver that can be used for 4 sizes with 1[Applications]・ Various assembly, disassembly work, etc.
From: 278,425 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Impact Screwdriver (set product)【4-7 Pieces Per Package】
VESSEL
Screwdriver for removing rusted screws whose cutting edge turns when tapped.[Features]· Left and right switching can be done with one touch.· Easy to grip and slip-resistant soft plastic is used for the handle, designed with safety of the hand in mind.· For heavy work.· 12.7 mm socket is mountable by removing the bit adapter.· Hexagonal drive with width across flats of 8 mm.[Applications]· For removing screws with damaged heads and rusty screws, especially convenient for firm tightening.
From: 828,300 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
NO. TD-77 Plate Ratchet Screwdriver【3 Pieces Per Package】
VESSEL
Ultra-thin plate ratchet screwdriver.[Features]・ 18 mm low profile head ratchet・ Bit with magnet that makes it easy to work in tight spaces・ The main body can store 2 bits and has a hanging hole・ High-accuracy ratchet gear, secured tightening possible・ With an angle suitable for narrow and complicated places[Applications]・ For all industries including machines, equipment, piping, construction, etc.・ As a tool for electronic parts and vehicle maintenance
From: 205,920 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |