(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
515 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
From: 278,700 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
No.560 Sepadora (Thin Shank Type)
VESSEL
[Features]· The shank and the grip can be separated. Sort and recycle.· The unique shape of the grip fits well in your palm and allows you to reliably transmit torque.· Has a thin, long shape; ideal for tightening screws in tights spaces.
From: 55,728 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
No.B-370 Non-Slip Thru-Tang Screwdriver
VESSEL
[Features]· Non-slip, even when greasy. Unique non-slip treatment.· Thru-tang type with large nut. Can be used for heavy duty work.· Includes a colored ring at the end of the handle so that you can more easily identify the tip used.
From: 185,004 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
No.250 Safety Thru-Tang Screwdriver
VESSEL
[Features]· Features a built-in non-conducting ceramic ball.· Uses Zirconia ceramic; a material which has the highest rigidity and abrasion resistance among all ceramics.· A large nut that can be hit with a hammer.· The tip has been treated with high precision black point processing (strengthening treatment.)
From: 207,834 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Bit Mag Bottle Double End Bits Insertion A-Type【20 Pieces Per Package】
VESSEL
[Features]· Up to 20 bits can be stored. Open the cap and shake to take out one bit at a time. · Magnetizer integrated into the cap to magnetize/de-magnetize bits. · Provided with a ring to hang onto hooks. · Includes basic bits with long proven records in assembly factories.
From: 832,767 VND |
---|
Days to Ship: Số ngày giao hàng: 13 Day(s) |
You can add up to 6 items per a category to the compare list.
Blades for Slide-Off Air Nippers Horizontal-Type (Straight Blades for Plastic)
VESSEL
[Features]· AJ: Vertical blades with an unbeveled cutting edge. Cuts at a right angle to the gate. · RAJ: Reverse bevel of the AJ type. · AJB: Brazed carbide tip; suitable for cutting hard plastic or plastic containing glass fibers.
From: 1,751,340 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Slide-Off Air Nippers Horizontal-Type
VESSEL
[Features]· The horizontal slide enables more effective use of space. · The low profile of the main unit allows workpieces to be removed without obstructing the operations of the chuck plate.
From: 6,830,400 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Heat Air Nippers (Air-Hydro Type)
VESSEL
[Features]· Cuts at a slow, constant speed while the gate melts. Built-in air-hydro cylinder. · Air-hydro cylinders produce high power from air and oil. Ideal for ultra-high precision cutting of products such as resin optical lenses. · Requires separately sold hydro controller. · Custom-made blade lengths and cylinder capacities available.
From: 55,185,000 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
VESSEL
[Features]· Made-to-order blades provide solutions for a virtually unlimited range of needs. Results in safer and more efficient working conditions, and less fatigue for the operator. · With safety air cock
From: 16,229,100 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
Blades for Slide-Off Air Nippers Horizontal-Type (Lift Blades for Plastic)
VESSEL
[Features]· Used for batch processing of three-dimensional gates such as ride gates.
From: 7,107,667 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
VESSEL
Features: - It is a simple operation that just turns the main body and pulls it. - Uses an ergonomic grip that is easy to grip and does not slip easily. - The dial on the bottom allows you to adjust the depth of cut of the blade.
From: 519,520 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Static Electricity Removal Fan (Low Air Flow Type) F-120S
VESSEL
独自の容量結合針で長期除電性能が安定した卓上型のファンタイプイオナイザー、運転の静かな低風量タイプ。【特長】・イオン発生方式 高周波交流コロナ放電式。・大風量ファンで遠くまでイオンエアーを送り出す除電機。風量は3段階に調整が可能。・感電を防ぐため、フロントカバーをはずすと回路が遮断され電源がオフになり、逆帯電の心配が少ない。・イオン発生とファンが正常に動作しているか確認できる新アラーム機能付きの安全設計。フロントカバーはワンタッチで開閉でき、メンテナンスが容易。・針電極ユニットはフロントカバーにセットされていますので、取り外して簡単に針交換と掃除することが可能。・イオンバランス±10%以内。【用途】・静電気に対して弱い電子部品への静電気対策で効果あり。フィルム貼りや電子部品製造の組立作業や検査作業での静電気除去に。
From: 11,746,200 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
VESSEL
[Features] Hexagon socket head cap screw, hexagon socket set screw bit, single head type. -Color-coded by color. Bits are easy to choose. -Achieves high fitting with precise cutting edge processing. -Uses die-hard steel (maximum hardness HRC62). Strong, supple and durable. -A wide variety of sizes.
From: 39,300 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
From: 103,800 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
VESSEL
[Feature]: - Double end bit, if one end breaks, the other end can be used.
From: 213,294 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) |
You can add up to 6 items per a category to the compare list.
Short bit No.B33【5 Pieces Per Package】
VESSEL
[Features]Used by attaching to a bit holder. [Use]Light electrical assembly, communication audio equipment assembly, construction / civil engineering work.
From: 124,100 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Clip Type Reaction Vessel For Normal Pressures [CTH-TSN]
NITTO KINZOKU KOGYO
Stainless steel tank with a tapered tube nozzle on the lid.· 3 nozzles have been mounted to use with standard tapered ground glass joints (Ts29/42).· Can be used as a reaction vessel at normal pressures.· Lid can be easily fixed with the clips.· Includes silicone-rubber packing that complies with the Food Sanitation Act of Japan.
From: 15,184,525 VND |
---|
Days to Ship: Số ngày giao hàng: 18 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Driver for Adjustment of Ceramics
VESSEL
Zirconia ceramic chip. This non-conductive and non-magnetic material is optimal for use in high frequency applications.[Features]- A zirconia ceramic chip.- This non-conductive and non-magnetic material is optimal for use in high frequency applications.- Adjustment work can be carried out smoothly.- The handle is treated with a static electricity prevention agent.
From: 201,620 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
VESSEL
The chrome top finishing of the tips is unaffected by the plating layer. (T3-T5 feature black point finishing)
From: 212,850 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
VESSEL
Ideal for assembly, repair, and breakdown of precision equipment, spacers, and hobby products.
From: 78,834 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
VESSEL
Ideal for assembly, repair, and breakdown of precision equipment, hobby items, and other products.
From: 46,800 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Crystalline Screwdriver (Stubby Type) No. 6200
VESSEL
A stubby screwdriver that's ideal for narrow spaces.[Features]· The grip is made of plant-derived crystalline that's eco-friendly and resistant to oil and chemicals.· Capable of optimum screw tightening without overtightening due to excessive torque or torque shortage.· Color-coded by Phillips or flathead.· Cellulose acetate resin is used.[Applications]· Work in narrow areas.
From: 88,867 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
VESSEL
The handle is a luminescent type which glows in the dark. Material is chrome vanadium steel. The blade has undergone high-precision black point processing.
From: 168,059 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Power Grip Torx Screwdriver No. 5400TX
VESSEL
Torx screwdriver with an ergonomic handle that makes it easy to apply force.[Features]· Champagne gold plating keeps a precise cutting edge.· The handle is made of cellulose acetate resin.· Tamper-proof screw compatible.[Applications]· For maintenance of automobile engine area and body.· For screw-tightening work in small precision fields such as hard disks, OA devices, audio equipment, VTR, optical equipment, etc.
From: 117,900 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Megadora Tang-Thru Screwdriver No. 930
VESSEL
Easy-to-use through screwdriver that is easy to grip however you hold it.[Features]· The cross-recessed end firmly grips the screw.· Through type, with a large nut.· With a hex bolster for wrenches.[Applications]· For various screw fastening work.
From: 190,275 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Heavy-Duty Tang-Thru Screwdriver No. 100
VESSEL
High strength through screwdriver with a wooden handle that gives a luxurious feeling and also a large nut.[Features]· Wooden handle through-type with a thick nut.· It is easy to grip with a large outer diameter and long handle length.· The blade tip has been black-point processed.[Applications]· For various screw fastening work.
From: 158,742 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Rainbow L Type Wrench No.8800BP
VESSEL
Color-coded L-shaped Allen wrenches.[Features]· Easy to find in the tool box. Sizes are color coded.· Long type that allows users to easily exert force.· Short shaft convenient for clearance.[Applications]· Various metal molds, machine tools, robots, automatic machines, automobile and motorcycle servicing.· Assembly and maintenance of furniture, etc.
From: 196,367 VND |
---|
Days to Ship: Số ngày giao hàng: 13 Day(s) |
You can add up to 6 items per a category to the compare list.
Crystalline Screwdriver (Thin Shaft Type)
VESSEL
Crystalline handle. Shines like a crystal. Has a thin, long shape; ideal for tightening screws in tights spaces.
From: 50,700 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Vector Screwdriver for Electric Works No. 285
VESSEL
[Features]· The shaft is tough and whole body is quenched with excellent durable chromium vanadium metal.· The cutting edge has undergone high precision black point processing.· Thin shaft specification (6.4 mm) to enable terminal blocks in narrow gaps to be reached
From: 151,934 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SupaDriv / Screwdriver No.4200
VESSEL
Screwdriver for Supadriv screws with a high-precision cutting edge that provides high driving efficiency.[Features]· The handle is made of acetate resin and has an ergonomic design.· Shape consists of 4 blades of uniform thickness.· Fastening efficacy is very high.[Applications]· For SupaDriv screws.
From: 180,242 VND |
---|
Days to Ship: Số ngày giao hàng: 13 Day(s) |