(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
515 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
VESSEL
Driver set for Pozidriv screws. (10 pieces)[Features]· Blade tip shape for cam-out prevention.[Applications]· Light electrical equipment assembly, communication acoustic equipment assembly, building, and civil engineering work.
From: 92,809 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
NO. TD-79 Plate Ratchet Screwdriver
VESSEL
Ultra-thin plate ratchet screwdriver.[Features]・ 18 mm low profile head ratchet・ Bit with magnet that makes it easy to work in tight spaces・ The main body can store 2 bits and has a hanging hole・ High-accuracy ratchet gear, secured tightening possible[Applications]・ Used in all industries including machines, equipment, piping, construction, etc.・ Used as a tool for electronic parts and vehicle maintenance
From: 265,200 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
NO. TD-80 T-Type Ratchet Driver Set【5 Pieces Per Package】
VESSEL
[Features]· Screws can be tightened just by a repetitive motion of the wrist, without the need to change the handle
From: 308,884 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
From: 97,020 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Plate Ratchet Screw Catch (Torx) No.TX-12MC
VESSEL
Plate ratchet screwdriver.[Features]・ Ratchet handle, Torx bit, screw holding set・ Magnetic screw holding that holds screws securely・ A set of bits for Torx screws that are frequently used for maintenance. Can also be used with tamper-proof Torx screws・ Turn fast with a speed ring. 6.35 mm square drive when the ring is removed・ Bit insertion part width across flats of the hexagon 6.35 mm[Applications]・ For various maintenance and other assembly and disassembly work
From: 367,950 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Air Micro Grinder (for Precision Grinding) GTMG55S
VESSEL
Straight type grinder for precision grinding.[Features]・ It achieves light and smooth grinding with high speed rotation and high runout accuracy[Applications]・ For surface finishing of castings and welded parts including grinding and engraving of various molds・ For deburring after machining, finishing complex curved surfaces, internal grinding, chamfering gears, etc.
From: 8,490,000 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Blades for Slide-Off Air Nippers Horizontal-Type (Crank Blades for Plastic)
VESSEL
Replacement blades for use with sliding air nippers. [Features]· Blade with crank-shaped tip for use with plastic. · Effective when there are obstructions or the gate is narrow. · AH type reverse bevel for use when installing main units face-to-face. · Special alloy steel. [Applications]· Plastic / resin molding industries, etc. · Blades for air nippers that can cut molded resin products when attached to gate cutters or standby jigs.
From: 5,401,667 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TD-BS2 Bit Set for Replacement (Hex)【5 Pieces Per Package】
VESSEL
Hex bit set for work tools.[Features]・ With 5 sizes of width across flats (2.5, 3, 4, 5, 6)・ 25.4 mm long inch size[Applications]・ From home use to professional work
From: 178,092 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
PETA Latch 18 mm, Bit for Replacement
VESSEL
The replacement bits for extra-thin type plate ratchet screwdriver.[Features]・ Dedicated to plate ratchet, low profile and compact body whose head is only 18 mm・ Overall length of 18 mm, with magnet[Applications]・ It is ideal for working in narrow spaces
From: 105,350 VND |
---|
Days to Ship: Số ngày giao hàng: 13 Day(s) |
You can add up to 6 items per a category to the compare list.
VESSEL
Even if one side breaks, it can be reversed and used. Reinforced blade tip suitable for tapping work.
From: 29,742 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Precision Bit Shockless Bit NO. DS73 Torx Bit
VESSEL
Shock-less bit with increased durability and resistance to breakages.
From: 128,284 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Industrial B Type Bit No.N Torx Bit
VESSEL
For Torx screws, which are widely used in the automotive field.
From: 128,040 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Industrial B Type Bit No.N Torx Bit No.N Tamper-proof/Torx Bit
VESSEL
For Torx screws, which are widely used in the automotive field. The shape creates a round hole to prevent tampering.
From: 165,909 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
From: 182,392 VND |
---|
Days to Ship: Số ngày giao hàng: 13 Day(s) |
You can add up to 6 items per a category to the compare list.
From: 188,484 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
B45 8 Across Flats X 75 Socket Bit
VESSEL
Socket bit for hexagon bolts and nuts.[Features]·Opposite side 8.[Applications]·At automobile maintenance and production plants.
From: 288,817 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
VESSEL
[Features]・ Ultra long size deep hole typeSince the deep hole of the socket is set to the maximum of the thread diameter, it is lightweight and easy to work upward・ Surface contact type 12-point socket[Applications]・ For light gauge steel work, level adjustment of pipes and ducts, dismantling work
From: 892,967 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
VESSEL
Tightening of scaffolding clamps
From: 484,109 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
VESSEL
Press-fit type shaft that is durable against twisting. For installing piping/wiring support brackets.
From: 142,975 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
VESSEL
Iron powder will adhere with a magnet. Balls in ball locks spring out and break... A ring spring that eliminates this inconvenience and firmly retains screws.
From: 248,684 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Cushion Drill (for Drilling Prepared Holes)
VESSEL
[Features]· For punching holes in wood, laminated wood, bamboo, plaster board, resin, etc. For punching pilot holes in material prone to breaking.· The highly durable straight shank also makes it possible to punch holes in hard wood.
From: 140,825 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
From: 1,660,856 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) |
You can add up to 6 items per a category to the compare list.
From: 372,834 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) |
You can add up to 6 items per a category to the compare list.
Gel Grip Hammer / Plastic Head Hammer No.76-10
VESSEL
A plastic head that does not damage the workpiece, and a hammer that absorbs impact with a grip containing gel.[Features]・ Plastic head hammer・ Grip specification with gel greatly absorbs the impact on the palm when hit. It reduces wrist strain・ Anti-slip grip design of elastomer resin・ Thorough pursuit of head balance. There is a solid feel・ The hammer head is a screw type and easy to replace. Plastic head available[Applications]・ Convenient for frame processing, molds, interior work, bricks and tiles・ Wide range of applications such as joinery, woodworking, automobile maintenance, masonry, hobby, etc.
From: 394,167 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
BIT MAG BOTTLE Bit with Rib【10 Pieces Per Package】
VESSEL
A cost-efficient and practical set. Suitable for heavy work such as drill screws and tapping.
From: 421,759 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
BIT MAG BOTTLE SAKISUBO Bit【10-20 Pieces Per Package】
VESSEL
A cost-efficient and practical set. Blade tip is easy to see and is outstanding even when used for fastening long wooden screws.
From: 755,725 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
BIT MAG BOTTLE SAKISUBO Torsion Bit【10 Pieces Per Package】
VESSEL
SAKISUBO bits in a bit mug bottle, a set of 10 pcs.[Features]・ Relaxation × Absorption effect suppresses bit bounce and breakage・ Built-in magnetizer in the cap part to magnetize and demagnetize bits・ With ring that can be hung on the hook[Applications]・ Architecture/equipment
From: 528,184 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Stainless Steel Small Sealed Vessel
AS ONE
[Specifications]·The main body is made of a single diaphragm and has excellent durability.· Material: Stainless steel (SUS304)·Packing: silicone (Standard accessory, heat resistant temperature -50 to 200°C)
From: 2,704,500 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: 799,442 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
VESSEL
Bit dedicated for positive drive screw.[Features]・ Two sizes of PZ2 and PZ3 are combined in 1 bit[Applications]・ Ideal for imported furniture, machine assembly and repair, snowboard binding adjustment, etc.
From: 137,600 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |