(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
515 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Wire Stripper 3500E-1 / 3500E-2
VESSEL
Compact, handheld type. The blade is sharpened with a precision diamond whetstone, enabling high precision stripping operations.[Features]- Lightweight (100 g), compact, handheld type.The blade is sharpened with a precision diamond whetstone, enabling high precision stripping operations.Grip comes with a conversion table for AWG, mm, and mm2.
From: 443,000 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NO.220 Ball Grip Screwdriver +3
VESSEL
Long and thin axis design, ideal for large terminal board screws +3. Cushion grip, with +3 display. Chrome-vanadium steel that is completely tempered. High precision black point processing of the blade edge.
From: 218,334 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Air Nipper Standard Blades for Plastic
VESSEL
[Features]· Standard blades used to cut plastic. · A broad, gentle curve is provided in the cross section for gate processing in which the cut end must not be left. (Curved cutting edge)
From: 1,668,600 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
From: 198,107 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) |
You can add up to 6 items per a category to the compare list.
Wire Stripper Blade for No.3000
VESSEL
Wire Stripper Replacement Blade for the 3000 Series[Features]- Blade for No. 3000 (replacement).- These blades have a shape that’s extremely close to rounded, reducing friction for a cutting edge that stays sharp for a long time.・Used in replacements when processing a large volume of replacement tips
From: 183,150 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
LED Electroscopic Screwdriver (for Low Voltage)
VESSEL
For testing current and conduction. This LED shines bright and has a long life. Pencil type for convenient carrying.
From: 224,317 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Cushion Screwdriver (Stubby Type) No. 720
VESSEL
A compact screwdriver that's ideal for narrow spaces.[Features]· Cushion grip which fits the hands.· Plated with a rust-resistant, black chrome finish.· Stubby type that exhibits its power in a limited space.[Applications]· For various screw fastening work.
From: 72,300 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Crystalline Screwdriver No. 6300
VESSEL
Screwdriver ideal for extremely precise work.[Features]· The grip is made of plant-derived crystalline that's eco-friendly and resistant to oil and chemicals.· Color-coded by Phillips or flathead.· The end of the handle has a concave shape that allows fingertips to be used to push against and perform quick turning.· Cellulose acetate resin is used.· Hexagonal cross section accurately transmits torque.[Applications]· General precision work.
From: 63,000 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Crystalline Screwdriver (Precision Type) No. 6900
VESSEL
Ultra-fine screwdriver ideal for precision work.[Features]· The grip is made of plant-derived crystalline that's eco-friendly and resistant to oil and chemicals.· Color-coded by Phillips or flathead.· For extremely precise work.· The end of the handle has a concave shape that allows fingertips to be used to push against and perform quick turning.· Cellulose acetate resin is used.· Hexagonal cross section accurately transmits torque.[Applications]· General precision work.
From: 35,400 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
VESSEL
Precision cutting edge L-type Torx wrench.[Features]· Champagne gold plating keeps a precise cutting edge.· Knurled type convenient for quick turning.· Precision blade tip based on Torx specifications.[Applications]· For maintenance of automobile engine area and body.
From: 95,880 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Precision Bit for HIOS, No. D73, Cross-Head Tip, Fine Shaft Diameter 1.2 to 3.0
VESSEL
Precision bit - Phillips.[Features]· φ4 (Shaft diameter 4 mm).· High precision screwdriver bit that enables screw fastening work in compact/high-precision fields.· High-precision finish blade tip that conforms to the screw standards.[Applications]· Applicable to screw-tightening work in small precision fields such as hard disks, OA devices, audio equipment, VTR, optical equipment, etc.
From: 37,060 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Precision Bit for DELVO No. D71 Cross-Head Shaft Diameter 1.5 to 3.0【1-10 Pieces Per Package】
VESSEL
Precision bit - Phillips.[Features]· φ4 (Shaft diameter 4 mm).· High precision screwdriver bit that enables screw fastening work in compact/high-precision fields.· Socket with half-moon cross section.· High-precision finish blade tip that conforms to the screw standards.[Applications]· Applicable to screw-tightening work in small precision fields such as hard disks, OA devices, audio equipment, VTR, optical equipment, etc.
From: 38,400 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Rubber Plastic Hammer Replacement Head for No.72
VESSEL
Rubber Plastic Hammer Replacement Head for No.72It is a spare part for use with the combination hammer No.72 and comes in various materials.[Features]• Applicable hammer size (pound) :1/2 , 1, 1 1/2 and 2• Head diameter: 30.6, 44, and 54.6 mm.• Head length: 80.4, 127 and 146 mm.• Head material: Rubber[Applications]It is applicable for combination hammer No.72
From: 54,109 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Precision Bit No. D73 Torx Bit (for HIOS)
VESSEL
Precision bit - Torx. Made by an official Torx licensed company.[Features]· φ4 (Shaft diameter 4 mm).· High precision bit that enables screw fastening work in compact/high-precision fields.· High-precision finish blade tip that conforms to the screw standards.[Applications]· Applicable to Torx screw-tightening work in small precision fields such as hard disks, OA devices, audio equipment, VTR, optical equipment, etc.
From: 184,184 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Precision Bit for HIOS No. D73 Straight-Slot Tip Fine Shaft Diameter 2 to 3 mm
VESSEL
Precision bit - flathead.[Features]· φ4 (Shaft diameter 4 mm).· High precision bit that enables screw fastening work in compact/high-precision fields.· High-precision finish blade tip that conforms to the screw standards.[Applications]· Applicable to Torx screw-tightening work in small precision fields such as hard disks, OA devices, audio equipment, VTR, optical equipment, etc.
From: 77,759 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Precision Bit, for Delvo, D71 Opposite Side Shaft Diameter 4.0
VESSEL
High precision bits support screw tightening in compact and precision fields, such as computer and office automation equipment, sound equipment, VTR, and optical equipment.
From: 126,850 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
VESSEL
Straight type for precision grinding.[Features]・ It achieves light and smooth grinding with high speed rotation and high runout accuracy・ With a soft grip that prevents fatigue even for long hours of work・ With intake hose 1.5 m, exhaust hose, hose fitting[Applications]・ For surface finishing of castings and welded parts including grinding and engraving of various molds・ For deburring after machining, finishing complex curved surfaces, internal grinding, chamfering gears, etc.
From: 10,206,050 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
VESSEL
A double-headed bit that can be reversed even if one side is damaged.[Features]· A wide range of sizes and heat treatment classification.[Applications]· For various screw fastening work.
From: 22,780 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
From: 44,075 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Precision Bit, for HIOS, D76 Opposite Side Shaft Diameter 5.0
VESSEL
High precision bits support screw tightening in compact and precision fields, such as computer and office automation equipment, sound equipment, VTR, and optical equipment.
From: 115,025 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Precision Bit, for HIOS, D73 Opposite Side Shaft Diameter 4.0
VESSEL
High precision bits support screw tightening in compact and precision fields, such as computer and office automation equipment, sound equipment, VTR, and optical equipment.
From: 110,367 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Precision Bit, for HIOS, No. D76, Flat Shaft Diameter 3.0–4.0
VESSEL
Precision bit - flathead - shaft diameter 5 mm.[Features]· High precision screwdriver bit that enables screw fastening work in compact/high-precision fields.· High-precision finish blade tip that conforms to the screw standards.[Applications]· Applicable to Torx screw-tightening work in small precision fields such as hard disks, OA devices, audio equipment, VTR, optical equipment, etc.
From: 74,892 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
VESSEL
A tool for screw restoration.[Features]・ One can be used for 8 different pitch screws・ It can quickly restore machine tool, automobile, and other screw damage[Applications]・ For assembly, repair and disassembly of machines and vehicles
From: 609,884 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Drill Chuck Replacement Spindle
VESSEL
Replacement shaft for powerful Vessel type drill chuck.[Features]· Spare shaft / spare shaft mounting reverse screws.[Applications]· For Vessel drill chuck.
From: 111,300 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
No.350 Wooden Handle Penetrating Screwdriver
VESSEL
A popular through screwdriver with wooden handle used habitually as a favorite.[Features]· The wood used for the handle is square timber that has been dried in the shade for 1 year.· Grip has the warm feeling of wood that can't be felt with resin handles. Ultra-long selling product that debuted in the 1930s.· A grip color-coded by Phillips or flathead.· Wooden handle through-type with a large nut.· The blade tip has shot-blast finishing.[Applications]· Through hole type, for demanding work.
From: 109,800 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Megadora General Screwdriver, Extra Long Type No.900
VESSEL
Megadora grip long shaft screwdriver.[Features]· 400 mm shaft length.· The junk clip (rotary material) can be stably tightened by controlling runout of the long shaft.[Applications]· For work in deep places.· Convenient for headlight adjustment and hose band removal in vehicle maintenance.
From: 362,275 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Impact Screwdriver (set product)【4-7 Pieces Per Package】
VESSEL
Screwdriver for removing rusted screws whose cutting edge turns when tapped.[Features]· Left and right switching can be done with one touch.· Easy to grip and slip-resistant soft plastic is used for the handle, designed with safety of the hand in mind.· For heavy work.· 12.7 mm socket is mountable by removing the bit adapter.· Hexagonal drive with width across flats of 8 mm.[Applications]· For removing screws with damaged heads and rusty screws, especially convenient for firm tightening.
From: 828,300 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
NO. TD-71 Plate Ratchet Screwdriver
VESSEL
A plate ratchet screwdriver ideal for work in places where space is limited.[Features]・ Low profile convenient for assembly and disassembly・ Turn fast with a speed ring. 6.35 mm square drive when the ring is removed・ Bit insertion part width across flats of the hexagon 6.35 mm[Applications]・ Convenient for working in narrow places and corners
From: 170,209 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
NO. TD-75 Plate Ratchet Screwdriver
VESSEL
Ultra-thin plate ratchet screwdriver.[Features]・ 18 mm low profile head ratchet・ Bit with magnet that makes it easy to work in tight spaces・ The main body can store 2 bits and has a hanging hole・ High-accuracy ratchet gear, secured tightening possible[Applications]・ For all industries including machines, equipment, piping, construction, etc., as a tool for electronic parts and vehicle maintenance
From: 208,800 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
NO. TD-78 Plate Ratchet Screwdriver
VESSEL
Ultra-thin plate ratchet screwdriver.[Features]・ 18 mm low profile head ratchet・ Bit with magnet that makes it easy to work in tight spaces・ The main body can store 2 bits and has a hanging hole・ High-accuracy ratchet gear, secured tightening possible[Applications]・ Used in all industries including machines, equipment, piping, construction, etc.・ Used as a tool for electronic parts and vehicle maintenance
From: 330,025 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |