(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
515 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
VESSEL
A tool for removing a strongly tightened disc nut.[Features]・ Attached to an electric impact, the strongly tightened disc nut can be easily removed・ For disc grinders with wheel diameter of 100 mm[Applications]・ For disc grinders
From: 474,792 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
VESSEL
The thorough pursuit of ease of use and strength.[Features]・ Bit holder with torsion part・ Double-ended bits can be inserted to use・ Prevents screw head crush and bit breakage[Applications]・ For construction and equipment work
From: 411,725 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
VESSEL
Drive pin 12.7 mm sq impact wrench usable with hexagonal bar opposing side 6.35 mm bit.
From: 590,892 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
VESSEL
Electric screwdriver socket adapter.[Features]· Whatever socket you have at hand can be used.· 3 sizes are available according to the socket insertion port.· The corner is very hard 60 HRC which doesn't wear down easily.[Applications]· Buildings and facilities.
From: 145,180 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
VESSEL
It swings when pulled out and is fixed in place when pushed in. It can be used either way. The corner is very hard 60 HRC which doesn't wear down easily
From: 172,040 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
VESSEL
Pull to swing, push to fix. A bit holder that can be used in either way.[Features]· Flexes when pulled, gets fixed when pushed. Can be used in either way・ You can work with a stable posture by putting your hand on the rotating grip・ Bit insertion width across flats of the hexagon 6.35 mm[Applications]・ For installation of hold down hardware and corner hardware
From: 587,309 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Double Headed Gold Bit (Magnetic) 1-Piece Set / 2-Piece Set【1-2 Pieces Per Package】
VESSEL
Long life, high-strength type. A magnet is included.
From: 293,853 VND |
---|
Days to Ship: Số ngày giao hàng: 11 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Extra Hard Bit 5 Piece Set【5 Pieces Per Package】
VESSEL
Hard screw compatible bit.[Features]・ The ideal hardness of 62 HRC, suitable for stainless steel screws and board screws[Applications]・ Ideal for hard threads such as coarse threads, board screws, and stainless steel screws
From: 264,809 VND |
---|
Days to Ship: Số ngày giao hàng: 13 Day(s) |
You can add up to 6 items per a category to the compare list.
Gold Bit (5-Piece Set)【5 Pieces Per Package】
VESSEL
A popular set of 5 gold bits.[Features]・ Gold finish bit set that stands out on-site[Applications]・ General construction and equipment work
From: 198,159 VND |
---|
Days to Ship: Số ngày giao hàng: 13 Day(s) |
You can add up to 6 items per a category to the compare list.
Slender torsion bit 5-piece set【5 Pieces Per Package】
VESSEL
Screw heads are easily visible. Ideal for slender screws and slim screws.
From: 289,534 VND |
---|
Days to Ship: Số ngày giao hàng: 13 Day(s) |
You can add up to 6 items per a category to the compare list.
Square Double-Headed Bit, Set of 5【5 Pieces Per Package】
VESSEL
Square hole screws for bracing hardware, sashes, etc.
From: 258,000 VND |
---|
Days to Ship: Số ngày giao hàng: 13 Day(s) |
You can add up to 6 items per a category to the compare list.
VESSEL
Torx screw dedicated screwdriver bit.[Features]· For Torx screws, which are widely used in the automotive field.[Applications]· Automobile issues.
From: 160,892 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
VESSEL
Screwdriver bit dedicated for tamper-proof Torx screws.[Features]· Tamper-proof screw compatible.[Applications]· Automobile issues.
From: 126,480 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Industrial A Type Bit No.V5 Torx Bit
VESSEL
For Torx screws, which are widely used in the automotive field.
From: 205,684 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
VESSEL
Tamperproof torx bit widely used for various industrial machines in the automobile industry, etc.[Features]· For Torx screws, which are widely used in the automotive field.· Screwdriver bit that is compatible with tamper-proof screws.[Applications]· Automobile issues, etc.
From: 174,867 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
VESSEL
Torx bit used with a wide variety of industrial equipment, including automotive industry. [Features]· For Torx screws that are often used in automotive-related work. [Applications]· Screwdriver bit used in automotive-related work.
From: 179,167 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
VESSEL
A dedicated short bit for Torx.
From: 174,867 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Industrial B Type Bit No.A5 Torx Bit
VESSEL
For Torx screws, which are widely used in the automotive field.
From: 190,275 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Industrial B Type Bit No.N Torx Bit No.N Tamper-proof/Torx Bit
VESSEL
For Torx screws, which are widely used in the automotive field. The shape creates a round hole to prevent tampering.
From: 165,909 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
VESSEL
Torque Socket for 9.5 mm SQ Impact Wrench.
From: 2,161,825 VND |
---|
Days to Ship: Số ngày giao hàng: 13 Day(s) |
You can add up to 6 items per a category to the compare list.
A20 Subtense 4.5 X 55 Socket Bit
VESSEL
Dedicated socket bit for assembly. The shaft is a press-fit type with excellent breaking strength. (Items in the table marked with ☆ apply)
From: 90,420 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
VESSEL
[Features]・ Assembly dedicated socket bit・ Excellent in shaft breaking strength due to shaft press-fit・ Internal shape that does not damage the corners of bolts and nuts・ Widely used in metal product assembly, automobiles, machines, housing, construction, etc.[Applications]・ Industrial bits
From: 90,420 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
A20 6 Across Flats X 55 Socket Bit (A20-1)
VESSEL
Dedicated socket bit for assembly. The shaft is a press-fit type with excellent breaking strength. (Items in the table marked with ☆ apply)
From: 328,592 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
A20 Subtense 7 X 11 X 55 Socket
VESSEL
Dedicated socket bit for assembly. The shaft is a press-fit type with excellent breaking strength. (Items in the table marked with ☆ apply)
From: 94,380 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
A20 8 Across Flats X 60 Socket Bit
VESSEL
Dedicated socket bit for assembly. The shaft is a press-fit type with excellent breaking strength. (Items in the table marked with ☆ apply)
From: 110,009 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
A20 9 Across Flats X 60 Socket Bit
VESSEL
Dedicated socket bit for assembly. The shaft is a press-fit type with excellent breaking strength. (Items in the table marked with ☆ apply)
From: 115,384 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
A20 9.6 Across Flats X 60 Socket Bit
VESSEL
Dedicated socket bit for assembly. The shaft is a press-fit type with excellent breaking strength. (Items in the table marked with ☆ apply)
From: 126,492 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
A20 Subtense 10 X 60 Socket Bit
VESSEL
Dedicated socket bit for assembly. The shaft is a press-fit type with excellent breaking strength. (Items in the table marked with ☆ apply)
From: 122,550 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
A20 11 Across Flats X 60 Socket Bit
VESSEL
Dedicated socket bit for assembly. The shaft is a press-fit type with excellent breaking strength. (Items in the table marked with ☆ apply)
From: 129,000 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
A20 12 Across Flats X 60 Socket Bit
VESSEL
Dedicated socket bit for assembly. The shaft is a press-fit type with excellent breaking strength. (Items in the table marked with ☆ apply)
From: 272,334 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |