(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Did you mean ? : tsubasa #400
Brand |
|
---|
11 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Diamond Tapered File, Grain Size 150/200/400/600
TSUBOSAN
[Features] An extensive range of shapes, sizes, diamond granularity, diamond length, etc. are available. Supports various workpieces.Specially shaped products can be manufactured upon order.
From: 534,876 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Metalworking Files (Triangular / Round / Half-Round / Flat / Square)
TSUBOSAN
Ironwork files by Japan's number one brand "Tsubosan".
From: 227,075 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TSUBOSAN
[Features]· Lightweight at just 400 g· Push switch. Designed for continuous working. Switches on when pressed and switches off when released. · The rear exhaust system design prevents the exhaust from blowing on to the cut surface. (Exhaust discharged from the tip of the muffler)· Fast stroke speed (7,500 bpm) and high cutting force.
From: 6,538,796 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
TSUBOSAN
[Features] Diamond electrodeposited onto 0.5 mm thick (T) copper plate. Cut to the desired size using scissors or a cutter and apply using double-sided tape or an adhesive.
From: 2,820,166 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
TSUBOSAN
[Features] Same thickness from the root to the tip.Available thicknesses of φ1.2/φ1.5/φ2.0/φ2.5/φ3.0/φ3.5/φ4.0.
From: 313,450 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TSUBOSAN
[Features]· Has a treated rear surface for heavy duty adhesion.· It can be cut to the required size with a cutter, wire cutters, etc.· Adhere to a bamboo stick (No.440) for use.
From: 811,373 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
File, Diamond Iron Rasp【1-7 Pieces Per Package】
TSUBOSAN
[Features] Wire diameter is the same as S-10 type, making it suitable for repairing fine parts such as the bases of molds or groove corners.Flat, half circle, circle, square, triangle, round claw and sword blade types are available.
From: 432,866 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TSUBOSAN
Handle required for iron file.[Features]· 4 sizes of S, M, L and LL.[Applications]· For iron files.
From: 43,000 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Hand Wrapper Triangular/Semi-Circular/Flat
TSUBOSAN
[Features] Corrects the cutting edge after re-polishing hardened steel such as drills, bits, cutters, knives, scissors, etc. (blade stopper).Used for modification of carbide metal tools / glass / ceramics, etc.
From: 436,320 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Diamond File S Type (Precision)【1-5 Pieces Per Package】
TSUBOSAN
Diamond particles are fixed using Ni electrodeposition. Improved adhesion, grinding accuracy and wear resistance, etc.
From: 339,811 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TSUBOSAN
[Features] An extensive range of shapes, sizes, diamond granularity, diamond length, etc. are available. Supports various workpieces.Specially shaped products can be manufactured upon order.
From: 503,003 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |