(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|
849 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
TONE
Extension bar featuring durability and rust resistance.[Features]· 12.7 mm drive with 150 mm length.· Material adopts precipitation hardened stainless steel.· Stainless steel tool with emphasized strength, corrosion resistance, chemical resistance and hygiene.[Applications]· For food-related equipment, medical equipment, cleanrooms, precision machinery, ships, marine sports, etc.· Ideal for places that use stainless steel bolts and nuts such as marine development, plants, waterproofing work, plumbing and cleaning equipment.
From: 2,473,158 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
TONE
Socket for manual socket wrench that's ideal for tightening/loosening inch-sized bolts and nuts.[Features]· 12.7 mm drive / double hex type.· It can be used for tightening inch-size hex bolts and nuts.· Double hexagonal subtense shape provides good inset.· Available in abundant sizes.[Applications]· Ideal for maintenance and assembly of devices using imperial-size bolts, such as vehicles from outside Japan, motorcycles, and other imported machinery.
From: 212,121 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TONE
A low-profile, ratchet offset wrench which has an offset section with 72 gears and a low-profile ratchet head, while the main body is straight and thin.[Features]· As the main body is straight and thin, it is effective for work in narrow and deep places.· Now a curvy design soft on the hands for even more comfortable use.· Thin ratchet head.· Requires bolts/nuts that match the size.[Applications]· Convenient for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
From: 398,170 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Long Ball Point L-Type Wrench SBL
TONE
Ballpoint L-Type wrench featuring durability and rust resistance.[Features]· Made of martensitic material which emphasizes strength and is rust resistant.· Stainless steel tool with excellent corrosion resistance, chemical resistance and hygiene.[Applications]· For food-related equipment, medical equipment, cleanrooms, precision machinery, ships, marine sports, marine development, plants.· For waterproofing work, plumbing and cleaning equipment, etc.· Optimal for locations that use stainless steel bolts and nuts.
From: 446,985 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
TONE
Pliers effective for a wide range of fields.[Features]· A universal tool with all kinds of functions including monkey wrench, pliers, and vises.· Holding tool suitable for tacking, fixing, welding and bonding.· Can be used for a wide range of applications such as gripping, bending, twisting and cutting.· Perfect for clamping pipes and round objects.· Can be used as a wire cutter.[Applications]· For plate metal, welding work, factory preservation, woodwork, metal processing, machine work, etc.
From: 1,078,223 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
TONE
Combination hammer with two heads.[Features]· Urethane head can be replaced.· High-strength black shaft hammer that combines steel and urethane heads.[Applications]· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
From: 548,866 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Socket Wrench, Sockets (6-Point) 2S
TONE
Compact socket that is ideal for work in narrow places.[Features]· Insertion angle: 6.35 mm.· Hex subtense with good access to hexagon bolts and nuts.· Compact design that's convenient for work in narrow areas.[Applications]· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
From: 107,018 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
TONE
Full set type socket wrench set with 12.7 mm insertion.[Features]· New metal case and durable satin tray adopted.· Includes a new ratchet handle with 72-tooth gears, providing greater usability and work efficiency.· 12.7 mm drive. With 15 sockets and 4 handles.· A full deluxe set of socket wrenches.[Applications]· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
From: 10,085,812 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Ball Point Hexagonal Socket 3BH
TONE
Socket for tightening and loosening hex socket bolts and hex socket set screws.[Features]· In this socket, various strength-enhancing alloy elements are blended; the addition of complete heat treatment raises alloy performance to the limit.· The tip has been given a ball point finish, enabling quick turning and temporary tightening from a 30° tilt angle.· The knurled outer periphery allows the bolt to be easily turned by hand.· Ultra-long type makes it possible to access places that could not be reached otherwise.[Applications]· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
From: 264,265 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Socket Wrench, Long Socket For Impact 4NV-L
TONE
A long socket for impact use intended to improve the outer appearance and rust-proofing.[Features]· A long type that can be used to access hex bolts in deep and narrow places.· It exerts power in tightening/loosening protruded bolt nuts.· Impact-resistant design.· Electroless plating specification to improve its appearance, quality and rust-proofing.[Applications]· For tightening and loosening hex bolts and nuts.· For impact wrenches and power tools.· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
From: 231,385 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Socket Wrench, Long Hexagonal Socket (Extra Strength Type) 3KH-L
TONE
Socket wrench ideal for tightening and loosening hex socket bolts and hex socket set screws.[Features]· Various strength-enhancing alloy elements are blended.· Complete heat treatment has been applied to raise alloy performance to the limit.· Realizes high torque and toughness (tensile strength that is not easily broken with impacts) which could not be obtained with conventional products.[Applications]· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
From: 347,603 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Socket Wrench Set (Full Set) 146
TONE
Assorted socket wrench set used for tightening and loosening hex bolts and nuts.[Features]· Equipped with handles and sockets with the width across flats of 5 to 41 mm.· New metal case and 72-tooth gear new type ratchet handle equipped.· Upgraded work efficiency.[Applications]· Ideal for assembly and maintenance of large machines as well as automobile, motorcycle, and bicycle maintenance work.
From: 24,225,056 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
TONE
An ideal screwdriver for working in places that conventional screwdrivers cannot reach.[Features]· Long shaft screwdriver with a total length of 395 mm.· Round shaft type with 267 mm shaft length. With magnet.· Flathead tip -0.8 x 6.0 mm.· Phillips tip +No.2 mm.[Applications]· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
From: 334,630 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
T-Type Wrench Short Handle TWS
TONE
Short T-type wrench.[Features]· Short handle that demonstrates strength in deep and narrow places.· T type handle allows smooth access to bolts and nuts for fastening and loosening work.[Applications]· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
From: 375,216 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
T-type Mission Handle TMH-38/TMH-48
TONE
T-type transmission handle with 9.5/12.7 mm insertion.[Features]· For hexagon bolt/nut tightening and loosening work.· Because the total length is long, it is ideal for work in deep places.· T-shaped handle type for powerful tightening.· Capable of diagonal work at an angle.[Applications]· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
From: 1,140,580 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Hexagon Socket Set (with Holder) HH312【12 Pieces Per Package】
TONE
Hex socket ideal for tightening and loosening hex socket bolts and hex socket set screws.[Features]· The socket holder (aluminum type) that allows the socket to be easily removed improves work efficiency.· The knurled outer periphery allows the bolt to be easily turned by hand.[Applications]· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
From: 2,284,061 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Hexagon Socket Set (with Holder) HH410
TONE
Manual hex socket ideal for tightening and loosening hex socket bolts and hex socket set screws.[Features]· The socket holder (aluminum type) that allows the socket to be easily removed improves work efficiency.· The knurled outer periphery allows the bolt to be easily turned by hand.[Applications]· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
From: 2,339,790 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Long Hexagonal Socket Set (with Holder) HH306L
TONE
Socket wrench ideal for tightening and loosening hex socket bolts and hex socket set screws.[Features]· The socket holder (aluminum type) that allows the socket to be easily removed improves work efficiency.· The knurled outer periphery allows the bolt to be easily turned by hand.· Manual long hex socket 6-piece set ideal for tightening and loosening work.· Insertion angle: 9.5 mm.[Applications]· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
From: 1,561,560 VND |
---|
Days to Ship: Số ngày giao hàng: 10 Day(s) |
You can add up to 6 items per a category to the compare list.
Long Ballpoint Hexagonal Socket Set (with Holder) HBH306L【6 Pieces Per Package】
TONE
An ideal long ballpoint type socket wrench for places where straight work cannot be done.[Features]· For hand tools that are used for tightening and loosening hex socket head bolts and set screws.· The socket holder (aluminum type) that allows the socket to be easily removed improves work efficiency.· The knurled outer periphery allows the bolt to be easily turned by hand.[Applications]· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
From: 1,922,192 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) |
You can add up to 6 items per a category to the compare list.
TONE
Replacement type impact screwdriver bit.[Features]· Can be used by inserting into a bit holder.[Applications]· Ideal for a wide range of maintenance work, such as maintenance of automobiles, motorcycles, bicycles, etc. and maintenance of industrial equipment.
From: 155,596 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
TONE
A gauge that measures dimensions by inserting a thin metal plate into a gap.[Features]· Thickness gauge available in 3 types.[Applications]· Automobile and machinery maintenance.
From: 263,718 VND |
---|
Days to Ship: Số ngày giao hàng: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Cordless Simple Torque Converter
TONE
[Features]· Cordless type that is easy to carry and handle. · Low noise and vibration make it suitable for nighttime construction or work in residential areas. · It can tighten approximately 400 bolts at 200 N⋅m with a single full charge. · Commercially available sockets for impact drivers can be used.
From: 110,713,928 VND |
---|
Days to Ship: Số ngày giao hàng: Quote |
You can add up to 6 items per a category to the compare list.
Combination Tool Set K600/ K700
TONE
[Features]· New handles, new tools adopted.· New hard resin case is lightweight, compact, and with increased rigidity.· Exhibits its power during various work such as vehicle, motorcycle, bicycle and machinery maintenance.
From: 10,778,021 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Power Grip Screwdriver (Through)
TONE
[Features]· Ergonomic design· Designed to fit the hand for applying force easily.
From: 190,303 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
T-Type Ratchet Screwdriver Set RDTS32
TONE
[Features]· A complete set that includes a T-Type grip with a ratchet function, replaceable bit holders in 3 sizes, and 32 frequently-used bits. · Ratchet mechanism with a 8° feeding angle· Two-color tray to help loss prevention· Includes holders for bits useful when adding bits (for replenishment)· Includes magnets useful when holding screws· Bit adapters (1/4 " [6.35 mm]) can be used for sockets. [Specifications]· For hand tools. · Hexagon · TORX (T-type / Tamper-proof type)
From: 2,629,656 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Flexible Extension Bar EX24-150
TONE
[Specifications]·This is an extension bar that can be bent freely.·This is for manual work.
From: 413,520 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
TONE
4-way ratchet offset wrench that handles 4 sizes of bolts and nuts.[Features]· By having different sized box parts on each end it saves the hassle when switching between sizes and significantly improves work efficiency.· As the body has a thin straight shape, it exhibits power in deep and narrow places.· With safety rope mounting holes.· Requires bolts/nuts that match the size.[Applications]· Convenient for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
From: 743,796 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
TONE
Convenient as a holding tool for temporary jointing, securing, welding and connecting in sheet metal work, welding work and factory maintenance. The opening is automatically adjusted based on the thickness of the target object.
From: 1,362,676 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Pliers (Master Grip Type) CT-G
TONE
Pliers that can be used for many tasks such as cutting, bending, pinching, pulling, and twisting copper wire and other wires.[Features]· In the unique grip, the rubber hook consists of the top, inside and end.· Easy to grip, unlikely to slip and fits to your finger tips.· The blade is powerful and can cut thick iron wires as well as copper wires.· Used for electrical work, fine wire work and fine sheet metal machining.[Applications]· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
From: 447,245 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Longnose Pliers (Master Grip Type) RP-150G
TONE
Longnose pliers ideal for working with narrow spaces where your pliers do not reach and for slitting thin copper wires and other wires.[Features]· Ideal for cutting copper wires and iron wires as well as crafting.· Tool used to insert and remove small parts, etc.· The grips have rubber hooks consisting of top, inside and end, making it easy to grip, slip resistant and fitting the fingertips.[Applications]· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
From: 561,178 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |