(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|
846 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
TONE
A long hex bar wrench machined with a ball point, enabling rapid turning in oblique work and temporary tightening.[Applications]· Made of special alloy steel that enhances high torque, durability, and wear resistance.· Prevents wearing of the hexagon part with high-level heat treatment/hard chrome plating treatment.· High strength and increased toughness (resilience against impact and destruction), improving reliable work and safety.· The setting of the ideal heat treatment conditions improves hardness at a maximum of 15%.· The ball point finish enables quick turning and temporary tightening from a diagonal position.· The ballpoint part is thin. Avoid applying too much force.[Applications]· Ideal for assembly and maintenance of industrial machinery and electronic equipment, and for assembly and maintenance of automobiles, motorcycles and bicycles.
From: 108,009 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
TONE
A long socket of total length 125 mm which has been machined with a ball point.[Features]· Long type with an overall length of 125 mm.· Various strength-enhancing alloy elements are blended.· Complete heat treatment has been applied to raise alloy performance to the limit.· The tip has been given a ball point finish, enabling quick turning and temporary tightening from a 30° tilt angle.[Applications]· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
From: 312,621 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
TONE
L type hexagonal bar wrench made of special alloy steel that enhances high torque, durability, and wear resistance.[Features]· Various strength-enhancing alloy elements are blended, realizing high torque properties and toughness (tenacious and impact resistant).· Based on high-level heat treatment and hard chrome plating treatment, durability and wear resistance are increased, and accurate work and safety are improved.· The setting of the ideal heat treatment conditions improves hardness at a maximum of 15%.· Standard type.· The ball point finish enables quick turning and temporary tightening from a diagonal position.[Applications]· Ideal for assembly and maintenance work of industrial machinery, electronic equipment, automobiles, motorcycles and bicycles.
From: 89,448 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Hexagon Socket Set (with Holder) HH212【12 Pieces Per Package】
TONE
12-piece manual hex socket set ideal for tightening and loosening hex socket bolts and set screws.[Features]· The socket holder (aluminum type) that allows the socket to be easily removed improves work efficiency.· A socket wrench with knurled outer periphery that allows the bolt to be easily turned by hand.· Insertion angle: 6.35 mm.[Applications]· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
From: 2,075,900 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Hexagon Socket Wrench Set 400M
TONE
Hex socket set ideal for tightening and loosening hex socket bolts and set screws.[Features]· New metal case and durable satin tray adopted.· Includes a new ratchet handle with 72-tooth gears, providing greater usability and work efficiency.· 11 sockets, 2 handles.· Various strength-enhancing alloy elements are blended; the addition of complete heat treatment raises alloy performance to the limit.[Applications]· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
From: 4,422,256 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Socket Wrench, Hexagonal Socket 4H
TONE
Hexagonal socket for hand tools with an insertion angle of 12.7 mm.[Features]· Various strength-enhancing alloy elements are blended.· Complete heat treatment has been applied to raise alloy performance to the limit.· The knurled outer periphery allows the bolt to be easily turned by hand.[Applications]· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
From: 144,747 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
TONE
Hexagonal bar wrench made of special alloy steel that enhances high torque, durability, and wear resistance.[Features]· Standard type.· Various strength-enhancing alloy elements are blended; the addition of complete heat treatment raises alloy performance to the limit.· The setting of the ideal heat treatment conditions improves hardness at a maximum of 15%.· Prevents wearing of the hexagon part with high-level heat treatment/hard chrome plating treatment.· While it is significantly strong, the toughness is increased (resistant to breaking), improving reliable work and safety.[Applications]· Ideal for assembly and maintenance work of industrial machinery, electronic equipment, automobiles, motorcycles and bicycles.
From: 50,708 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Socket Wrench, Hexagonal Socket 2H
TONE
Hex socket ideal for tightening and loosening hex socket bolts and hex socket set screws.[Features]· A hexagonal socket for manual work with a 6.35-mm insertion angle.· Changed to a knurled type.· The knurled outer periphery allows the bolt to be easily turned by hand.[Applications]· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
From: 107,018 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Ratchet Digital (Digital Type)
TONE
Easy-to-use ratchet type digital torque wrench.[Features]· Digital torque display allows anyone to manage torque with ease without relying on their intuition.· When the set torque is reached, it will be announced by an LED light, buzzer sound and LCD.· Comes with a calibration certificate.· The measured torque value can be transferred to a PC.· Data storage: Up to 250 entries.[Applications]· Various manufacturing industries such as industrial machinery, analytical instruments, automobiles. etc., and inspection.
From: 6,980,230 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TONE
V-type three-level metal case with plastic trays on all levels.[Features]· New metal case and durable satin tray adopted.· Includes a new ratchet handle with 72-tooth gears, further enhancing the set contents.[Applications]· For assembly and maintenance of industrial machinery, automobiles, motorcycles, etc.· Ideal for offsite repair work.
From: 11,820,836 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) |
You can add up to 6 items per a category to the compare list.
TONE
A 12.7 plug socket wrench attachment that is ball-shaped and rotates very smoothly.[Features]・ The ball-shaped fitting bends in 1 place, so rotation is very smooth・ Can be connected between the socket and the handle for angled diagonal work・ Since the angle is tilted by approx. 30 degrees, it is possible to work in places with height restrictions and obstacles[Application]・ Machine assembly/maintenance, maintenance of automobiles/motorcycles/bicycles・ Used for complicated places where straight line work is not possible
From: 523,149 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) |
You can add up to 6 items per a category to the compare list.
Long Hex Key L-Shaped Wrench Set APL900
TONE
Hex bar L-type wrench set ideal for tightening and loosening hex socket bolts and hex socket set screws.[Features]· A long type that boasts smooth operability and powerful tightening.· 9-piece set.[Applications]· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
From: 551,070 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) |
You can add up to 6 items per a category to the compare list.
Socket Wrench, Socket (Hexagon) 4S
TONE
A socket ideal for machine and bicycle maintenance.[Features]・ Square socket 12.7 mm.・ Hex width across flats with good access to hexagon bolts and nuts.・ Ideal for hex bolt and nut tightening and loosening work.[Applications]・ Assembly and maintenance of machines, and maintenance of automobiles, motorcycles, and bicycles.
From: 121,395 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
TONE
[Features] · Features the speed of a regular wrench and the strength of an offset wrench. 1 tool performs 2 functions with a spanner side for temporary tightening and an offset wrench side for final tightening. · The handle for the offset end is curved at an angle of 15°. · New model features a soft-curved design that fits to the hand and is easier to use.
From: 210,433 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Monkey Type Torque Wrench (Direct Set Type)
TONE
Specialized monkey-type clamping torque wrench which does not damage the corners of bolts or nuts.[Features]· The lower jaw of the monkey wrench head part is better secured, and has a backlash-less worm function.· Digital-type torque setting for easy identification of displayed value.· In tightening work, when it reaches the set torque value, there will be a "clicking" sound or sensation to the hand.· Can be adjusted to any required sizes, metric or inch, or to square or irregular shapes of nuts and bolts.[Applications]· For piping of air conditioners, etc. and torque tightening for automobiles and motorcycles.· For optical fiber connector/exchanger mounting in communication facilities, as well as for anchor bolts on evacuation equipment in disaster prevention facilities, etc.· Wide type ideal for tightening non-ferrous/plastic nuts, etc. at low torque.
From: 6,023,571 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Preset Type Torque Wrench (Direct Set/Hold Type)
TONE
Tip socket is a holding type that prevents bits from falling out, as a torque wrench that dramatically decreases mistakes.[Features]· Equipped with a hold mechanism that prevents the socket from falling off and provides excellent operability.· In tightening work, when it reaches the set torque value, there will be a "clicking" sound or light "shock" to the hand.· Unlike conventional types, there is no need to read the main scale and Vernier scale, so it is convenient for preventing setting errors and confirmation/management of tightening torque.· Torque is set based on digitally displayed value of mechanical mechanisms which can be read directly.[Applications]· For assembly, maintenance and inspection at locations in high places where torque control is required.· Can be used for work ranging from assembly at industrial plants to maintenance of large trucks, automobiles, general industrial equipment and plants.· Ideal for various torque management tightening work.
From: 5,568,901 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Under-Neck Short Long Ball Point L Type Wrench Set BL900S
TONE
Hexagonal bar wrench ideal for tightening/loosening hexagonal socket bolts and screws in spaces where there are height restrictions.[Features]· Neck length has been minimized to be ideal for fastening/loosening work in places with limited height.· Made of special alloy steel that enhances high torque, durability, and wear resistance.· Prevents wearing of the hexagon part with high-level heat treatment/hard chrome plating treatment.· While it is significantly strong, the toughness is increased (resistant to breaking), improving reliable work and safety.· The ball point finish enables quick turning and temporary tightening from a diagonal position.· A 9-piece set of L-shaped long type with a short underhead length.[Applications]· Ideal for assembly and maintenance work of industrial machinery and electronic equipment, and for assembly and maintenance work of automobiles, motorcycles, etc.
From: 2,027,940 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Socket Wrench, Hexagonal Socket 3H
TONE
Hexagonal socket for hand tools with an insertion angle of 9.5 mm.[Features]· Hex socket ideal for tightening and loosening work.· Various strength-enhancing alloy elements are blended.· Complete heat treatment has been applied to raise alloy performance to the limit.· The knurled outer periphery allows the bolt to be easily turned by hand.[Applications]· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
From: 107,018 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
T type hexagon wrench THW series
TONE
A hexagonal bar wrench ideal for work in deep places.[Features]· Because the total length is long, it is ideal for work in deep places.· T-shaped handle type for powerful tightening and fast rotating work.[Applications]· Convenient for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.· Ideal for tightening and loosening work for hex socket bolts / hex socket set screws in deep and narrow spaces.
From: 230,714 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
TONE
It is an adapter that connects the socket and the handle with different square sockets.[Features]・ For manual・ Concave 12.7 × Convex 19.0 mm[Application]・ Machine assembly/maintenance, maintenance of automobiles/motorcycles/bicycles
From: 479,305 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
TONE
Extension bar featuring durability and rust resistance.[Features]· 12.7 mm drive with 150 mm length.· Material adopts precipitation hardened stainless steel.· Stainless steel tool with emphasized strength, corrosion resistance, chemical resistance and hygiene.[Applications]· For food-related equipment, medical equipment, cleanrooms, precision machinery, ships, marine sports, etc.· Ideal for places that use stainless steel bolts and nuts such as marine development, plants, waterproofing work, plumbing and cleaning equipment.
From: 2,473,158 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Socket Wrench, Long Hexagonal Socket 2H-L
TONE
A socket with knurled outer periphery that allows the bolt to be easily turned by hand.[Features]· A long hexagonal socket for manual work with a 6.35-mm insertion angle.· Long type with an overall length of 10 mm.· Can be used to access hex socket bolts and set screws in deep and narrow places.· Various strength-enhancing alloy elements are blended.· Complete heat treatment has been applied to raise alloy performance to the limit.[Applications]· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
From: 267,571 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Split Grip Screwdriver (Through) YMD-150
TONE
A flathead screwdriver with improved strength thanks to a thicker and longer shaft.[Features]· Designed for power with shaft and handle fixing.[Applications]· Ideal for maintenance of machinery, automobiles, motorcycles, and bicycles.
From: 493,759 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) |
You can add up to 6 items per a category to the compare list.
TONE
Combination hammer with two heads.[Features]· Urethane head can be replaced.· High-strength black shaft hammer that combines steel and urethane heads.[Applications]· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
From: 548,866 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
TONE
Long type L-type hex bar wrench ideal for tightening and loosening hex socket bolts and hex socket set screws.[Features]· A hexagonal bar L-type wrench that boasts smooth operability and powerful tightening.[Applications]· Ideal for assembly and maintenance work of industrial machinery.
From: 32,021 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
TONE
[Features] · Ideal for inserting and pulling parallel pin, spring pin and taper pin. · Uneven shaped grip which is easy-to-grip and hard-to-slip. · Features hexagonal shape that does not easily roll away. [Applications] · For pulling out spring pins, etc.
From: 234,630 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Socket Holder (Aluminum Type) Clips SH2A3K3
TONE
[Features] · Clips for a socket holder (aluminum type) with a square drive of 9.5 mm.
From: 96,065 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Long Ball Point L-Type Wrench Set BL900
TONE
Hexagonal bar wrench set made of special alloy steel that enhances high torque, durability, and wear resistance.[Features]· Various strength-enhancing alloy elements are blended, realizing high torque properties and toughness (tenacious and impact resistant).· Based on high-level heat treatment and hard chrome plating treatment, durability and wear resistance are increased, and accurate work and safety are improved.· The setting of the ideal heat treatment conditions improves hardness at a maximum of 15%.· The ball point finish enables quick turning and temporary tightening from a diagonal position.· Long type, 9-piece set.[Applications]· Ideal for assembly and maintenance work of industrial machinery, electronic equipment, automobiles, motorcycles and bicycles.
From: 1,914,140 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Long Ball Point L-Type Wrench BPL
TONE
Long type L-type hex bar wrench ideal for tightening and loosening hex socket bolts and hex socket set screws.[Features]· The ball point finish enables quick turning and temporary tightening from a diagonal position.· A ball point L-type wrench that boasts smooth operability and powerful tightening.[Applications]· Ideal for assembly and maintenance work of industrial machinery.
From: 74,078 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Socket Wrench, Sockets (6-Point) 6S
TONE
Socket actively used for maintenance work with large machines and cars.[Features]· Insertion angle: 19 mm.· Hex subtense with good access to hexagon bolts and nuts.· A socket ideal for hexagon bolt/nut tightening and loosening work.[Applications]· Ideal for assembly and maintenance of large industrial machinery and cars.
From: 411,075 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |