(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|
105 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
TOHNICHI MFG
[Features]· When the set torque is reached, the toggle operates, and a signal sound lets the user know when tightening is complete.· The ratchet head has 24 teeth and a 15-degree operating range. It shows excellent performance in space-limited working conditions.[Applications]· Tightening bolt and basic type of torque wrench.
From: 4,688,811 VND |
---|
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Idling Type Preset Type Torque Screwdriver
TOHNICHI MFG
[Features]· There is no concern about overtorque since it idles when the setting torque is reached.· The torque is made easily variable using the scale.[Applications]· Suitable for all kinds of fastening work, from mass production to service.
From: 3,909,408 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Preset Torque Wrench (metal hand type)
TOHNICHI MFG
[Features] · Cost-saving torque wrench that supports change of heads according to the intended application such as wrench, ring wrench, ratchet, hex head, etc. in a single wrench. · When the set torque is reached, the toggle activates and a light and clear sound signal informs the user that tightening is complete. [Applications] · For tightening of various screws used in assembly and mass production applications.
From: 3,591,116 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Preset type torque wrench total length 160 to 695 mm
TOHNICHI MFG
[Features] · When the set torque is reached, the toggle activates and a sound signal informs the user that tightening is complete. · The ratchet head has 24 teeth and a 15° amplitude for exceptional tightening in narrow spaces. · Torque can be easily changed by graduation. [Applications] · For challenging work sites such as fields and those involving exposure to oils and chemicals.
From: 4,085,261 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Preset Torque Wrench (head exchange type)
TOHNICHI MFG
[Features]· A cost-saving torque wrench that can exchange heads according to the application, including wrenches, ring wrenches, ratchets, and hex heads, all with a single torque wrench.· When the set torque is reached, the toggle operates, and a light, clear signal sound lets the user know when tightening is complete.[Applications]· For tightening various screws for assembly and mass production.
From: 3,994,194 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TOHNICHI MFG
[Features]· The QH-type ratchet head has a small tightening amplitude and can be easily used in confined spaces.[Applications]· Replacement heads selectable according to work conditions or environments.
From: 1,690,411 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Days to Ship: Số ngày giao hàng: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ATG/BTG Torque Gauge (With Pointer)
TOHNICHI MFG
[Specifications]·This is a hand-held type torque gauge with a memory pointer for measuring minute torque.
From: 11,050,021 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Dial type torque wrench (with needle)
TOHNICHI MFG
[Features]· Worker fatigue decreases due to having fewer irregular shapes compared to plates.· Dial scale can be rotated, so the indicator can be set to the configured torque and completed with "0".· Analog version is convenient for reading the maximum value.[Applications]· For inspection and tightening.
From: 6,521,253 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TOHNICHI MFG
[Features]· Because the bolt on the RH-type ring head is at a constant distance from the head center shaft, accurate tightening is possible.
From: 708,190 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TOHNICHI MFG
[Features]· A tip bit dedicated for Tohnichi's "Dial Type Torque Screwdriver".
From: 56,780 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
TOHNICHI MFG
This is a hand-held type torque gauge for minute torque measurement, and the scale on the side of the main body is equipped with a memory needle as standard, so it can be checked from above and from the side.
From: 8,384,741 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TOHNICHI MFG
Can be operated easily to enable quick checks that greatly reduce measurement time. The Pass/Fail judgment function shows the check result at a glance. A torque wrench check for line sides and on-site.
Days to Ship: Số ngày giao hàng: 12 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TOHNICHI MFG
[Features]· All the necessary functions for regular inspection of torque wrenches are available in a single machine.· Also has a clock function allowing management according to the measured data and time.[Applications]· A torque wrench check for line sides and on-site.
From: 66,951,571 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
TOHNICHI MFG
[Features]· When the set torque is reached, the toggle operates, and a signal sound lets the user know when tightening is complete.· The ratchet head has 24 teeth and a 15-degree operating range. It shows excellent performance in space-limited working conditions.· The torque value can be changed easily with the built-in adjustment handle.[Applications]· For assembly and mass production.[Product Specifications]· Torque Adjustment Range (N·m): 800.0 - 2,800.0· Insertion Angle (mm): 38.1 (Through hole)· Overall length (mm): 2405· Minimum scale (N·m): 20.00· Torque Precision ±3%· Load Direction: Right· JAN code: 4571141276464· Trusco code: 821-9270· Mass: 23.7 kg
From: 96,749,410 VND |
---|
Days to Ship: Số ngày giao hàng: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Dial Type Torque Wrench, Basic Type
TOHNICHI MFG
[Features]· Worker fatigue decreases due to having fewer irregular shapes compared to plates.· Dial scale can be rotated, so the indicator can be set to the configured torque and completed with "0".[Applications]· For inspection and tightening.
From: 5,961,586 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TOHNICHI MFG
Ideal for assembling sensors and electronic parts
From: 3,507,562 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Digital Torque Wrench CTB2/CTB2-G
TOHNICHI MFG
[Features]· A torque wrench for the re-tightening inspection of tightened screws.· Uses the Tohnichi original new additional tightening torque measurement algorithm "T-point method". (*PAT.PEND)· The additional tightening torque can be measured without individual variability.· 999 internal memory data events, output with RS232C.· Head exchangeable type enables use of wrenches, ring wrenches, etc. to suit various purposes.· Can be securely used in the EU region as well.· ISO 6789 Type I Class C calibration procedure compliant.[Applications]· For additional tightening inspection.
From: 106,489,877 VND |
---|
Days to Ship: Số ngày giao hàng: 30 Day(s) |
You can add up to 6 items per a category to the compare list.
TOHNICHI MFG
[Features]· LCD and LED hybrid display with superior visibility.· External data output is possible with internal memory of 999 data and USB/RS-232C supported.· Measurement data can be managed by date.· Winner of the 2006 Good Design Award.· Allows processing of various types of data by combining with a PC or handy terminal.[Applications]· For inspection and tightening.
From: 33,813,922 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
TOHNICHI MFG
[Features]· A torque screwdriver ideal for inspecting tightened screws.· There are scales to left and right for additional tightening and return torque inspection.· A set needle is equipped as standard, making it easy to read off maximum values.[Applications]· For inspection and tightening.
From: 4,204,880 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TOHNICHI MFG
[Features]· The SH-type wrench head is ideal for screws with which sockets cannot be used, for flare nuts used for piping, and for working in confined spaces.
From: 606,093 VND |
---|
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TOHNICHI MFG
A simple and inexpensive analog type torque wrench tester
From: 60,797,433 VND |
---|
Days to Ship: Số ngày giao hàng: 22 Day(s) |
You can add up to 6 items per a category to the compare list.
Single-Function Type Torque Wrench with Ratchet Head
TOHNICHI MFG
[Features]· Single-function type torque wrench with ratchet head, optimal for repetitive tightening work with the same torque.
Days to Ship: Số ngày giao hàng: 12 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Tohnichi, CL Type Torque Wrench, CL2NX8D
TOHNICHI MFG
[Features]· A cost-saving torque wrench that can exchange heads according to the application, including wrenches, ring wrenches, ratchets, and hex heads, all with a single torque wrench.· Torque adjustment is easy and reliable.· A small torque wrench with easily visible large scale.· A new locking mechanism to prevent human error such as torque setting errors has been developed.[Applications]· For assembly and mass production.[Product Specifications]· Torque Adjustment Range (N·m): 0.4 - 2· Overall length (mm): 173· Minimum scale (N·m): 0.02· Torque Precision ±3%· Load Direction: Right (head can be reversely mounted for reverse thread torque management)· JAN code: 4571141278734· Trusco code: 821-9167· Mass: 0.24 kg
From: 4,537,825 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
TOHNICHI MFG
[Features]· The clamp is a slide type that moves four poles, allowing it to firmly fix objects of any shape.· RS232C output is equipped as standard.[Applications]· Opening the cap, operating, torque test, strength test etc.
From: 67,017,976 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
Tohnichi, CL Type Torque Wrench, CL10NX8D
TOHNICHI MFG
[Features]· A cost-saving torque wrench that can exchange heads according to the application, including wrenches, ring wrenches, ratchets, and hex heads, all with a single torque wrench.· Torque adjustment is easy and reliable.· A small torque wrench with easily visible large scale.· A new locking mechanism to prevent human error such as torque setting errors has been developed.[Applications]· For assembly and mass production.[Product Specifications]· Torque Adjustment Range (N·m): 2 - 10· Overall length (mm): 198· Minimum scale (N·m): 0.1· JAN code: 4571141278772· Trusco code: 821-9165· Mass: 0.31 kg
From: 4,537,825 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Signal type torque wrench CL/CLE2
TOHNICHI MFG
[Features]· Head exchangeable type.· A cost-saving torque wrench that can exchange heads according to the application, including wrenches, ring wrenches, ratchets, and hex heads, all with a single torque wrench.· When the set torque is reached, the toggle operates, and a light, clear signal sound lets the user know when tightening is complete.· The torque can be changed easily using the scale.· Can be securely used in the EU region as well. ISO 6789 Type II Class A calibration procedure compliant.[Applications]· For tightening various screws for assembly and mass production.
From: 4,708,770 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Preset Type Torque Wrench, QL25N5-1/4
TOHNICHI MFG
[Features]· When the set torque is reached, the toggle operates and a corresponding sound informs the user that tightening is complete.· 24-tooth ratchet head with 15° swing width for superior tightening in narrow spaces.· Torque adjustment is easy and reliable.· The scale of the small torque wrench is now large and clearly visible.· We have developed a new locking mechanism to prevent torque error setting and human error.[Applications]· Bolt tightening and torque wrench basic type.
From: 4,732,971 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Single-Purpose Torque Wrench With Wrench Head, SP120N2 × 14
TOHNICHI MFG
[Features]· Single function type with wrench.· Because the torque value cannot be modified from outside without a dedicated tool, there are no concerns that the torque value could be changed while in use.[Applications]· For assembly and mass production.[Product Specifications]· Torque Precision ±3%· Load Direction: Right· JAN code: 4571141277720· Trusco code: 821-9343· Mass: 0.75 kg
Days to Ship: Số ngày giao hàng: 12 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Tohnichi Single Purpose Type Torque Wrench with Spanner Head
TOHNICHI MFG
[Features]· Single function type with wrench.· Because the torque value cannot be modified from outside without a dedicated tool, there are no concerns that the torque value could be changed while in use.[Applications]· For assembly and mass production.[Product Specifications]· Torque Precision ±3%· Load Direction: Right· JAN code: 4571141277737· Trusco code: 821-9344· Mass: 0.75 kg
From: 3,965,780 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) |