(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
225 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
MHRLN230-6 MUGEN-COATING Long Neck End Mill ø6 Shank Diameter Type (For Deep Ribbing)
NS TOOL
[Features]· NS original deep ribbing end mill with MUGEN coating applied. · Neck relief type suitable for narrow deep processing.
From: 1,788,413 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MRBLN230-6 MUGEN COATING Long Neck Ball End Mill ⌀6 Shank Diameter Type (For Deep Ribbing)
NS TOOL
[Features]· NS original deep ribbing end mill with MUGEN coating applied. · Neck relief type suitable for narrow deep processing.
From: 2,136,626 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Thread Cutting Tool (for Unified Threads) MMTU
NS TOOL
[Features]· It adopts a flute shape with an emphasis on sharpness, improving machining accuracy.· It adopts MUGEN Coating Premium for the realization of a long lifespan.· For Unify standard threads
From: 2,026,665 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NERB-2 2-Flute Taper Ball End Mill For Runner
NS TOOL
Tapered ball end mill suitable for carbon steel to heat-treated steel.Tool material, Ultrafine grain cemented carbideHelix angle, 30°No. of Flutes: 2Machining Applications: Side Machining, Grooving, Curved Surface Machining
From: 3,291,226 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NTER-2X X-Coating Taper Radius End Mill
NS TOOL
Tapered radius end mill suitable for 56 HRC or less.Tool material, Ultrafine grain cemented carbideHelix angle, 30°Surface treatment, X coatingNo. of Flutes: 2Machining applications: Flat surface machining, side machining, groovingcorner shape: radius
From: 2,916,144 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SHR320 CBN High Efficiency Radius End Mill
NS TOOL
[Features]· 3 flutes and spiral-shaped corner R provide high accuracy and high efficiency machining.
From: 4,445,826 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
NS TOOL
[Notice] Alterations can now be specified. Please select from "Standard/Alterations Category" of narrowing conditions.[Features]・ A straight flute end mill suitable for carbon steel and heat-treated steel.
From: 1,696,780 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
DXL 2-Flute Long End Mill For Copper Electrode/Aluminum/Plastic
NS TOOL
[Features]· 2-flute long end mill for copper electrode, aluminum and plastic.
From: 3,004,982 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
DHS Semi-Finishing End Mill For Copper Electrode/Aluminum/Plastic
NS TOOL
[Notice] Alterations can now be specified. Please select from "Standard/Alterations Category" of narrowing conditions.[Features]・ Pre-processing end mill for copper electrodes, aluminum and plastics.
From: 4,940,655 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NS TOOL
[Notice] Alterations can now be specified. Please select from "Standard/Alterations Category" of narrowing conditions.[Features]・ Ball end mill suitable for carbon steel and heat-treated steel.
From: 1,330,238 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NLBL-2 Long Blade Long Shank Ball End Mill
NS TOOL
[Notice] Alterations can now be specified. Please select from "Standard/Alterations Category" of narrowing conditions.[Features]・ Ball end mill suitable for carbon steel and heat-treated steel.
From: 2,374,876 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SMATO
【Features】Directions・Unsuitable for cutting hard or thick objects・Suitable for electrical work, cutting cables.
From: 767,196 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) |
You can add up to 6 items per a category to the compare list.
SMATO
【Features】Directions・Unsuitable for cutting hard or thick objects・Suitable for electrical work, cutting cables.
From: 778,780 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) |
You can add up to 6 items per a category to the compare list.
Insert For Back-Turning, TB32/42/43
NGK SPARK PLUG
[Features]· The PVD-coated micrograin carbide ZM3 blade has a sharp cutting edge.
From: 984,255 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Side Cutting Pliers with Screw Remover PZ-78
ENGINEER
With unique non-slip gripping jaws, a must for electricians[Features]· 21mm-long side cutting blades, ideal for cutting 3-core flat cable, too.· Crimper for bare terminals (AWG16~12).·Eccentric high leverage structure, powerful cutting and gripping · With unique screw extractor owing to vertical serrations inside jaws
From: 753,334 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |