(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
225 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
MUGEN-COATING Extra Long Tapered Neck Ball End Mill MRBTN230L
NS TOOL
The lower neck is tapered to improve tool rigidity. The depth of cut can be increased compared to conventional products.
From: 2,325,225 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
X Coated Radius End Mill for Trapezoidal Runner NERR-2X
NS TOOL
An end mill with a rounded bottom corner of the trapezoidal runner.Tool material, Ultrafine grain cemented carbideHelix angle, 30°Surface treatment, X coatingNo. of Flutes: 2Machining Applications: Grooving, Side Machining, Flat Surface Machiningcorner shape: radius
From: 3,719,770 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MSRS430 MUGEN-COATING 4-Flute Radius End Mill
NS TOOL
[Notice] Alterations can now be specified. Please select from "Standard/Alterations Category" of narrowing conditions.[Features]・ Straight and corner radius machining possible at the same time・ A small diameter size has been added to the long-selling 2 × D flute length, 4-flute Corner radius end mill.・ A lineup of 31 sizes from ø1 to ø5 can improve the efficiency of fine machining.・ You can select the tool that suits the machining application purpose.
From: 2,655,124 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MHDH645R 6-Flute Radius-End Mill for High-Hardness
NS TOOL
[Notice] Alterations can now be specified. Please select from "Standard/Alterations Category" of narrowing conditions.[Features]・ The MUGEN Coating Premium for high hardness and the unique new shape give the tool excellent chipping resistance, and reduced chattering improves the finished surface.・ Achieves stable and long lifespan even during long-time machining in the high hardness region (48 to 65 HRC). In pursuit of the cutting diameter shape, the manufacturer improved the amount of tilt and machining precision.・ Multi-flute with a high helix angle improves cutting performance, and the corner radius shape suppresses chipping.
From: 2,655,124 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SSPB220 CBN Super Spiral Ball End Mill
NS TOOL
[Features]・ Uses a spiral ball shape that improves the sharpness of the saw teeth.・ The cutting edge shape used improves the insert resistance of the saw teeth.・ When the peripheral cutting edge makes contact with the cutting surface, chatter vibration occurs due to an increase in cutting resistance and this affects tool lifespan and cutting surface quality. (This effect can be reduced by using a strong back taper shape.)・ The standard has expanded to R3 and the processing range has expanded.・ Helix angle: 20°
From: 4,607,854 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Diamond Coating, 2-Blade, Long-Neck End Mill DCHR230
NS TOOL
[Features]・ By adopting a unique diamond coating, it has high durability against machining of graphite and high silicone aluminum alloy.・ Neck relief type suitable for narrow and deep machining
From: 3,287,380 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
MUGEN-COATING PREMIUM 2-Flute LEAD 40 End Mill MXH240
NS TOOL
Supports heat-resistant alloys such as stainless steel, titanium, etc. Deep processing is smooth, and deflection of machining surface has been minimized while employing a long blade
From: 613,961 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MUGEN-COATING PREMIUM 2-Flute LEAD 45 End Mill MXH245
NS TOOL
[Notice] Alterations can now be specified. Please select from "Standard/Alterations Category" of narrowing conditions.[Features]・ Supports heat-resistant alloys such as stainless steel and titanium by adopting MUGEN Coating Premium.・ The flute length is 5 times the cutting diameter and features a 45° helix angle.・ Even with an ultra-long flute, the tilt of the machined surface is minimized.
From: 830,746 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MUGEN-COATING PREMIUM 2-Flute Sharp Edge LEAD 25 End Mill MXH225P
NS TOOL
[Notice] Alterations can now be specified. Please select from "Standard/Alterations Category" of narrowing conditions.[Features]・ By using MUGEN Coating Premium, a sharp corner available with heat-resistant alloys such as stainless steel and titanium.・ The flute length is the same as the cutting diameter and features a 25° helix angle.
From: 433,373 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MUGEN-COATING PREMIUM 2-Flute Sharp Edge LEAD 30 End Mill MXH230P
NS TOOL
[Notice] Alterations can now be specified. Please select from "Standard/Alterations Category" of narrowing conditions.[Features]・ By using MUGEN Coating Premium, a sharp corner available with heat-resistant alloys such as stainless steel and titanium.・ The flute length is twice the cutting diameter and features a 30° helix angle.
From: 451,471 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MUGEN-COATING PREMIUM 2-Flute Sharp Edge LEAD 35 End Mill MXH235P
NS TOOL
[Notice] Alterations can now be specified. Please select from "Standard/Alterations Category" of narrowing conditions.[Features]・ By using MUGEN Coating Premium, a sharp corner available with heat-resistant alloys such as stainless steel and titanium.・ The flute length is 3 times the cutting diameter and features a 35° helix angle.
From: 433,373 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MUGEN-COATING Extra Long Shank Ball End Mill MSBXL230
NS TOOL
[Notice] Alterations can now be specified. Please select from "Standard/Alterations Category" of narrowing conditions.[Features]・ MUGEN coating is used for the extra long ball end mill. Machining that makes use of the long shank is possible.
From: 3,095,382 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MUGEN-COATING PREMIUM 3-Flute Long Tapered Neck Ball End Mill MRBTNH345
NS TOOL
[Features]・ The lower neck is tapered to improve rigidity over the conventional long neck type.・ MUGEN Coating Premium, which has excellent heat resistance, is adopted, and it has a long lifespan even when machining hard materials.・ High efficiency machining is possible by adopting original 3 flute shape.
From: 1,372,709 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Diamond Coating, Long-Neck Ball End Mill DCRB230
NS TOOL
[Features]・ By adopting a unique diamond coating, it has high durability against machining of graphite and high silicone aluminum alloy.・ Neck relief type suitable for narrow and deep machining
From: 2,727,320 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Taper Long End Mill for Copper Electrode / Aluminum / Plastic DTEL
NS TOOL
Adopts a dedicated flute shape and dedicated carbide to maintain sharp cutting edge. A higher-grade finishing surface precision can be obtained.
From: 2,824,696 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Taper End Mill for Copper Electrode / Aluminum / Plastic DTE
NS TOOL
Special blade shape and carbide maintain high sharpness for a long period of time. Produces a higher grade finished surface accuracy
From: 1,971,523 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MUGEN-COATING Point Drill (for Pilot Hole Machining) MDR-PD
NS TOOL
[Features]・ MUGEN miniature drill pilot hole drill. Can also be used for drilling thin plates.・ The use of thinning improves hole position precision and enables stable drilling.
From: 1,174,022 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Power Radius End Mill MSXH440R
NS TOOL
[Notice] Alterations can now be specified. Please select from "Standard/Alterations Category" of narrowing conditions.[Features]・ Stable machining is achieved by adopting an unequal lead with increased cutting power and large unequal flute spacing for reduced chattering.・ Cutting performance is improved compared to the conventional shape by adopting the original spiral shape corner.・ Uses a high-stiffness shape that suppresses corner chipping even during rough machining.・ MUGEN Coating Premium is adopted to improve heat resistance and cutting edge strength to support cutting heat during machining.[Applications]・ Ideal for medium and rough machining of stainless steel and difficult-to-cut materials
From: 1,282,414 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MHD645 MUGEN-COATING 6-Flute End Mill for Hardened Steel
NS TOOL
[Notice] Alterations can now be specified. Please select from "Standard/Alterations Category" of narrowing conditions.[Features]・ Ideal for finish machining in the high hardness region (48 to 65 HRC)・ Achieves precision finishing with less tilt.
From: 1,715,788 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
Ultra-Fine Machining End Mill Micro Edge NSME230
NS TOOL
[Features]・ Ultra-high-accuracy specifications, cutting diameter tolerance ±2 μm, shank tolerance h3. (Roundness 0.1 μm)Two-flute 30° helix angle type, 7 items from ø0.03 to ø0.09 are available.
From: 2,022,867 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
SSPBL220 CBN Super Spiral Long Neck Ball End Mill
NS TOOL
[Features]· Supports deeper milling by utilizing the features of SSPB220 and through the use of a spiral ball shape and strong back taper shape to improve both sharpness and the chipping resistance of cutting edges.
From: 5,178,906 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
SSPBTN220 CBN Super Spiral Long Taper Neck Ball End Mill
NS TOOL
[Features]· CBN long neck ball end mill with a taper neck shape for increased rigidity. · Both efficiency and accuracy are improved by a deep milled finish due to the spiral ball shape with improved sharpness.
From: 5,723,409 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Nine9
An innovative carbide insert type engraving tool. High-quality engraving is possible on most material.
From: 2,765,287 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Nine9
Carbide insert type NC spot drill. High efficiency! Low cost! For CNC lathes, CNC compound lathes, and machining centers
From: 4,148,619 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
ENGINEER
[Features]・ Equipped with Nejisaurus XP (screw removal pliers), convenient for maintenance and repair work・ The case is made of nylon material[Applications]・ For office equipment and electronics equipment
From: 4,222,605 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NC Spot Drill / Carving Cutter for 90°
Nine9
Carbide insert type NC spot drill. High efficiency! Low cost! Ideal for CNC lathes and machining centers. Inserts for engraving cutters can also be used.
From: 3,178,594 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Miscellaneous Items Hand Truck
AS ONE
It has excellent rust prevention properties and durability.The diagonal casters have brakes.
From: 14,682,673 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
Reverse Arched Tip Ratchet Wrench (NS Model)
TOP
Reverse spike shape for those who frequently use the 21 mm type[Features]· The spike part has the ideal shape and thickness for winding annealed wire.· Both the body and the claw are forged for excellent strength.· The head is subjected to offset filling during processing to maintain a smooth ratchet drive.· Features two φ4.5 mm holes for safety cords.· The surface is finished with a rust-resistant coating.· The socket part has a plated finish and is rust resistant
From: 833,516 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Bevel Brush for Electric Tools
TRUSCO NAKAYAMA
[Features]· Exhibits its capability for deburring, rust removal and paint removal.· Ideal for fine deburring after cutting and grinding.[Applications]· For Curved Surface Polishing· For rust prevention, polishing and deburring of welds on iron, steel and non-ferrous metals; for peeling paint, polishing undercoatings, edge and surface finishing during rubber manufacturing processes, etc.
From: 353,071 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Oscillating Ratchet Handle Drive 6.35 mm
TONE
[Features] · The compact flex type head makes it ideal for work in places where your hands cannot easily reach. · 72-tooth gear with feed angle of 5°. · The socket hold mechanism allows you to exchange sockets with the push of a button. [Applications] · For tightening/loosening bolts/nuts.
From: 550,511 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |