(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|
2 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Surface resistance meter F-109/F-109-1/F-109-TA
HOZAN
[Features]· Can be used to easily evaluate the performance of anti-static products.· Conforms to the Electrostatic discharge standard (RCJS, JIS, IEC, ANSI)· Essential instrument for daily inspection of electrostatic countermeasures.· Dedicated electrode corresponding to the standard, lightweight soft case convenient for carrying and storage.· With 2-mode switching function. (20/35-second off mode switchable)· In the 20-second off mode, measured values are held at a measurement time (after 15 seconds) specified by the standard.
From: 23,871,191 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
HOZAN
[Features] Combining with F-109 allows the resistance value of clothing to be measured for anti-static countermeasures. Clothing can be measured easily just by holding it using the electrodes.
From: 7,341,891 VND |
---|
Days to Ship: Số ngày giao hàng: 17 Day(s) or more |