(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|
849 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
TONE
A 12.7 plug socket wrench attachment that is ball-shaped and rotates very smoothly.[Features]・ The ball-shaped fitting bends in 1 place, so rotation is very smooth・ Can be connected between the socket and the handle for angled diagonal work・ Since the angle is tilted by approx. 30 degrees, it is possible to work in places with height restrictions and obstacles[Application]・ Machine assembly/maintenance, maintenance of automobiles/motorcycles/bicycles・ Used for complicated places where straight line work is not possible
From: 523,149 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) |
You can add up to 6 items per a category to the compare list.
TONE
V-type three-level metal case with plastic trays on all levels.[Features]· New metal case and durable satin tray adopted.· Includes a new ratchet handle with 72-tooth gears, further enhancing the set contents.[Applications]· For assembly and maintenance of industrial machinery, automobiles, motorcycles, etc.· Ideal for offsite repair work.
From: 11,820,836 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) |
You can add up to 6 items per a category to the compare list.
Socket Wrench, Socket Adapter For Rechargeable Type Electric Drill
TONE
Conversion adapter for electric drills to handle sockets.[Features]· Insert it into an electric drill and use a socket to attach/detach hexagonal head bolts and nuts.· There are three insertion angle types: 6.35 mm, 9.5 mm and 12.7 mm.[Applications]· Ideal for a wide range of maintenance work, such as maintenance of automobiles, motorcycles, bicycles, etc. and maintenance of industrial equipment.
From: 199,425 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Socket Wrench, Hexagonal Socket For Impact Wrenches 6AH
TONE
Hexagonal socket for impact wrench with an insertion angle of 19 mm.[Features]· Extremely impact-resistant design.[Applications]· For tightening and loosening hex socket bolts and hex socket set screws.· For impact wrenches and power tools.· Ideal for assembly and maintenance of large industrial machinery.
From: 659,686 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
TONE
A socket wrench equipped for use with ratchet handle 572, which is used as the ratchet handle.[Features]· Used for handle for ratchet handle 572 and handle for T type slide handle 416.· Attach with T slide handle 416 for use as a T-shaped slide handle.[Applications]· For assembly and maintenance of large machines and maintenance of large automobiles.
From: 182,583 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
TONE
Socket adapter that connects sockets and handles of differing insertion angles.[Features]· Concave 6.35 mm x Convex 9.5 mm.· Firmly connects sockets and handles of differing insertion angles.· Manual attachment tool.[Applications]· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
From: 203,047 VND |
---|
Days to Ship: Số ngày giao hàng: Quote |
You can add up to 6 items per a category to the compare list.
Socket Wrench Set 260M【19 Pieces Per Package】
TONE
Deluxe type socket wrench set with 12.7 mm insertion.[Features]· New metal case and durable satin tray adopted.· Includes a new ratchet handle with 72-tooth gears, providing greater usability and work efficiency.· Comes with carefully selected tools required for installation and maintenance of various small machinery and equipment.[Applications]· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
From: 6,718,367 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Socket Wrench, Deep Socket (Hex)
TONE
Long type socket with compact design that can be used for work in narrow places.[Features]· Total length: 51 mm.· Hex subtense with good access to hexagon bolts and nuts.· Compact design that's convenient for work in narrow areas.[Applications]· For work with long and extra-long bolts in piping, wiring, and long deep narrow spaces.· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.· For hexagon bolt/nut tightening and loosening work.
From: 307,213 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Socket Wrench, T Shaped Handle TH2250
TONE
Convenient T-shaped handle with an angular drive attached to the tip of the T-shape which allows sockets of various sizes to be replaced[Features]· T type handle allows smooth access to bolts and nuts for fastening and loosening work.· 6.35 mm insertion angle.[Applications]· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
From: 509,583 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
TONE
A socket wrench that extends the 9.5 mm impact socket.[Features]· Impact wrench and power tools with a design extremely resistant to impacts.· Electroless plating specification to improve its appearance, quality and rust-proofing.· Used to extend a socket when operation with a wrench is not easy, in a deep and narrow place or the like.[Applications]· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
From: 481,796 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
TONE
Extension bar available in 9 types. (6.35 insertion)[Features]· For when operation with a handle is not easy, in a deep and narrow place or the like.· Various extension sizes are required for work in deep and narrow areas.· Sizes requested by our customers have been added for a rich lineup of 9 types from 28 to 600 mm.[Applications]· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
From: 221,336 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Socket Wrench, Socket Adapter 138
TONE
Attachment tool for manual use.[Features]・ An adapter that connects sockets with different square sockets and handles[Application]・ Ideal for machine assembly / maintenance / maintenance of automobiles / motorcycles / bicycles
From: 555,051 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
TONE
Standard type socket wrench set used for tightening and loosening hex bolts and nuts.[Features]· Double hexagonal subtense design which can easily access hex bolts and nuts.· By minimizing subtense tolerance, rattling when inserting the bolt/nut has been decreased, increasing tightening efficiency.· Demonstrates good and safe operability.· New metal case and durable satin tray adopted.· Includes a new ratchet handle with 72-tooth gears, providing greater usability and work efficiency.[Applications]· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
From: 4,579,238 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Socket Wrench, Long Hexagonal Socket 3H-L
TONE
A socket wrench ideal for tightening and loosening hexagon socket head cap screws and hexagon socket locking screws in deep and narrow places.[Features]· Long hexagonal socket for manual work with a 9.5-mm insertion angle.· As it is a long type, it can be used to access hex socket bolts and set screws in deep and narrow places.· For manual use but designed to withstand high torques.[Applications]· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
From: 267,265 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
TONE
Socket wrench set (12.7 mm plug), wrench set and offset wrench set.[Features]· Sizes often used in bolt tightening/loosening work are carefully selected.· The socket wrench set, wrench set and offset wrench set are stored in a new metal case.· New type 72-tooth gear equipped ratchet handle.[Applications]· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
From: 11,068,427 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
TONE
T-type hex bar wrench ideal for tightening and loosening hex socket bolts and hex socket set screws.[Features]· T-shaped resin grip gives an outstanding feel. Powerful tightening is possible.· For 5 mm to 10 mm sizes, hexagonal bars of the same size are placed at the end of the grip.· The hex shaft has an elegant matte hard-chrome plating finish.[Applications]· Ideal for a wide range of maintenance work such as maintenance of automobiles, motorcycles, bicycles, etc. and maintenance of industrial equipment.
From: 86,253 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Grip Ball Point Hexagon Wrench Set GBHW700
TONE
Hex bar wrench ideal for tightening and loosening hex socket bolts / hex socket set screws.[Features]· T-shaped resin grip gives an outstanding feel.· Capable of powerful output.· The grip part is subjected to anti-slip treatment.· For 5 to 10 mm sizes, hexagonal bars of the same size are placed at the end of the grip.· The hex rod has an elegant matte hard-chrome plating finish.[Applications]· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
From: 1,569,035 VND |
---|
Days to Ship: Số ngày giao hàng: 10 Day(s) |
You can add up to 6 items per a category to the compare list.
Long Ball Point L-Type Wrench Set BPL900【9 Pieces Per Package】
TONE
Long L type wrench set ideal for tightening and loosening hex socket bolts / hex socket set screws.[Features]· The ball point finish enables quick turning and temporary tightening from a diagonal position.· Boasts smooth operability and powerful tightening.[Applications]· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
From: 1,279,030 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
TONE
A piping wrench ideal for tightening and loosening automobile pre-pipes and nuts for high pressure valves.[Features]· Perfect for working with nuts on brake pipes and high-pressure pipes.· A 15° offset wrench that makes it easy to apply force.[Applications]· Tightening and loosening of nuts for high-pressure pipes.
From: 526,716 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Ratchet Offset Wrench Set RM110
TONE
A set of straight ratchet offset wrenches, which show their power when working in deep recessed narrow places.[Features]· A thin ratchet head with a straight body. The offset part uses a 72-teeth gear.· An 11-piece set with a metal case.[Applications]· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
From: 6,134,700 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Exchangeable Ratchet Offset Wrench Set RMR110
TONE
Ratchet offset wrench set that has a switching lever to enable simple switching between forward and reverse.[Features]· As the main body is straight and thin, it is effective for work in narrow and deep places.· The box part is a 72 gear with thin ratchet head.· Storage bag that is convenient as is compact and easy-to-carry.· A 10-piece set.· A soft curve design with a beautiful satin finish that feels good to the hand.[Applications]· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
From: 6,813,972 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TONE
Dedicated tool for removing oil filters.[Features]· For light duty vehicles to passenger cars (FWC-115).· For large trucks (FWC-160).· 12.7 mm drive.· Chain type.[Applications]· Removal of automobile oil filters.
From: 1,443,528 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
TONE
A tool for vehicle maintenance - used for drum brakes, motorcycle mufflers, etc.[Features]· A tool dedicated for attaching/detaching springs.[Applications]· Ideal for maintenance of automobiles and motorcycles.
From: 378,955 VND |
---|
Days to Ship: Số ngày giao hàng: Quote |
You can add up to 6 items per a category to the compare list.
TONE
9.5 mm sq. drive handle and 54-piece portable tool set.[Features]· For auto mechanics. Enhanced contents/case type. V type 3-tier double-opening metal case.· Tool case that adopts a flat top and V shape 3-level dual opening structure.· Includes a new ratchet handle with 72-tooth gears, further enhancing the set contents.· It has an excellent storage capacity and work efficiency while compact.· Adopts a tough satin tray. Metal case can be selected from 3 colors.[Applications]· Ideal for assembly of automobiles, motorcycles, bicycles, etc., and maintenance of industrial machinery.· Ideal for offsite repair work.
From: 18,137,152 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TONE
A basic 9.5 sq. tool set.[Features]· 43-piece set with 9.5 mm drive.· Can be loaded with tools carefully selected for the compact tool case with a flat top.[Applications]· For assembly of automobiles, motorcycles, bicycles, etc., and maintenance of industrial machinery.· Ideal for offsite repair work.
From: 14,591,674 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
TONE
V-type three-level double-opening tool set with a tool box.[Features]· Flat top type.· It has an excellent storage capacity while compact.· A new tool case with a guard function added to the corners of the case.· Available in 3 types of color variation.· Tough and impact resistant specifications.[Applications]· Storage and management of tools.· Offsite maintenance.
From: 5,221,527 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Socket Set (Hex, with Holder) HS212
TONE
Socket set used for tightening and loosening hex bolts and nuts.[Features]· Firmly accesses hex bolts and nuts.· Hex subtense design.· By minimizing subtense tolerance, rattling when inserting the bolt/nut has been decreased.· Increases tightening efficiency, improves operability, and enables safe work.· Comes with a socket holder (aluminum type) that allows the socket to be easily removed.· The holder grip is made of resin (with steel ball).[Applications]· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
From: 1,898,363 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
TONE
Socket wrench set with 12.7 mm insertion.[Features]· Hex subtenses are ideal for maintenance of automobiles, motorcycles and bicycles.· For manual use with 13 sockets and 4 handles.· New metal case and durable satin tray adopted.· Includes a new ratchet handle with 72-tooth gears, providing greater usability and work efficiency.· A standard type of socket wrench set.[Applications]· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
From: 6,069,979 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
TONE
Socket wrench set with 25.4 mm insertion.[Features]· For manual operation.· Includes 8 sockets and 5 handles.· A set of selected socket wrenches with often-used sockets in a metal case.[Applications]· Ideal for plant maintenance, large machine and vehicle maintenance, and civil engineering maintenance.
From: 32,833,284 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) |
You can add up to 6 items per a category to the compare list.
Extension Socket for Impact Wrenches 4AEX-L250
TONE
An impact socket for tightening and loosening of hexagon bolts/nuts.[Features]· Long sockets with 12.7 mm drive.· For impact wrenches and power tools with total length of 250 mm.· For improving workability in production lines. It is ideal for tightening/loosening bolts and nuts located in deep or narrow places.· It has been made lightweight by optimizing the diameter of the shaft according to the size.[Applications]· For assembly and maintenance of production lines, machines and maintenance of automobiles and motorcycles.
From: 825,041 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |