(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
6 items
Loading...Tải…
Brand |
|
---|---|
Filter By |
|
CAD |
|
911 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Locating Pins - Straight, Sphere (Press Fit)
MISUMI
- Locating Pins - Straight, Sphere (Press Fit) from MISUMI. - The sphere head can prevent the mating side from being scratched. Selectable tolerance with each dimension configurable. - SUS440C or 13Cr stainless has an identification groove at any position on D part. - When the D dimension is small, a centering hole will cause the sphere section to become small. - On some combination of dimensions, the center hole may not be available. - Polishing and centering hole is sometimes not available for SUS304.
Days to Ship: Số ngày giao hàng: 3 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
[Features]· Suited for soldering or bonding electronic parts on a circuit board.
From: 418,296 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Locating Pins - Air Vent (Threaded)
MISUMI
[Features]Since there is an air groove, it is easy to insert a pin. It is attached with a male thread.
From: 74,651 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Locating Pins - High Hardness Stainless Steel Large Head, Tapered (Threaded)
MISUMI
Large Head Tapered with each dimension configurable. We reduced the price drastically compared to the conventional products.
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
- Feed Pins - Solid – Threaded from MISUMI. - Length of tapered part can be specified depending on applications or environment. It is attached with a male thread. - SUS304 feed Pins may not be polished and may have no centering hole. - The material of pin can be selected 3 types, steel SKS3 Equivalent, stainless steel SUS304, SUS440C or 13Cr stainless. - The tightening torque (ref. value) for hardened products is strength class 8.8. Not applicable when using locking materials or lock washers.
Days to Ship: Số ngày giao hàng: 5 Day(s) |
You can add up to 6 items per a category to the compare list.
Locating Pins for Fixtures - Standard h6 (No Shoulder-Bolt Fixing)
MISUMI
[Applications]Jig positioning pin, medium class, no-shoulder type. [Features]Bolted type pin.
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Snap Pin【1-200 Pieces Per Package】
HEIWA HATSUJYO
[Type] Snap pin[Material] SWRH57 to 82A or its B equivalent applicable shaft diameter (mm) 8 10 12 14 16 18 20 22Sold individually (a single piece is available for purchase) box/pack[Length] L (mm) 33 38 53 62 64 73 95[Surface treatment] Chromate trivalent white
From: 6,695 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Split pin (made of steel)【4-200 Pieces Per Package】
TRUSCO NAKAYAMA
Split pin. [Materials]Steel (SWRM6 to 7·SWCH6R to 17R)
From: 134,000 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Locating Pins for Fixtures - Standard Grade, Shouldered - Threaded
MISUMI
[Features]· Polishing Relief Groove is smaller than the conventional products to avoid a workpiece getting stuck
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Locating Pins for Fixtures - Standard Grade, Shouldered - Set Screw
MISUMI
[Features]· Polishing Relief Groove is smaller than the conventional products to avoid a workpiece getting stuck
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Bushings for Locating Pins - Ceramic Abrasion Data - Straight Type
MISUMI
[Applications]Straight type bushing for positioning pins. [Features]Round shape inner diameter specifications. You can choose standard type or lubrication-free type.
From: 116,981 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
[One-Touch Fastener] Pin Holding Clamp
IMAO CORPORATION
< What is a [One-Touch Fastener] Pin Holding Clamp? > · Fastener used in place of a bolt, allowing single-action replacement of tooling or attachment/removal of attachments to change equipment setup without using any tools. · The mounting side is pin-shaped, so this product is ideal when there is little space around the mounting part. Feature 1) No tools required: Can be easily tightened by anyone Feature 2) Fixed with a single action: Switch between clamped and unclamped with a single action Feature 3) Fixed to the same strength by anyone: Eliminates variation in tightening force by different people Feature 4) ON/OFF can be seen at a glance: A glance at the direction the knob is facing allows you to see whether it is fixed
From: 1,228,003 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
[Single-Action Attachment/Release] Cam Case (for Thumb Turn Clamper and Free Approach)
IMAO CORPORATION
[Features]· Pin applies spring pressure at the cam surface inside the cam case, pulling plate inside.
From: 445,426 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Bushings for Locating Pins - Round Flange
MISUMI
[Applications]Round flange type bushing for positioning pins. [Alteration Support]change in T dimension tolerance, addition of inner diameter R, one side cut, change in inner diameter R.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Bushings for Locating Pins - Square Flange
MISUMI
[Applications]Square flange type bushing for positioning pins. [Alteration Support]change in T dimension tolerance, addition of inner diameter R, one side cut, change in inner diameter R.
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Rotary Actuator, Vane Type, CRB1 Series
SMC
[Features] · Works with the model D-M9□ compact auto switch. · Highly reliable. & nbspSupports thrust and radial loads and uses bearings. · The body can be mounted directly. · 2 types of port location; side ported or axial ported.
Days to Ship: Số ngày giao hàng: 31 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Bushings for Locating Pins-High Hardness Stainless Steel
MISUMI
[Features]· This product is much lower than, and can be delivered more quickly than the existing products
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
CLQ Series Compact Cylinder With Lock, Double Acting, Single Rod
SMC
CLQ Series Compact Cylinder With Lock, Double Acting, Single Rod enables locking at any position within the entire stroke. [Features] · Extension locking to prevent drops for press fitting jigs, etc. · Retraction locking to prevent drops for lifters and hold clamping. · Locking position can be changed to accommodate external stopper positions and thickness of clamped workpieces. · Simple and reliable locking system.
Days to Ship: Số ngày giao hàng: 32 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Control Equipment TAC Air Valve Line Lever Type Valve
KOGANEI
A compact device for total pneumatic control, offers simple operation of the small air cylinders and easy configuration of simple pneumatic control circuits. Note: CAD data of this series is being revised. Please wait till the corrections are done.
From: 840,236 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MLGP Series Low Profile Guide Cylinder With Lock
SMC
MLGP Series Low Profile Guide Cylinder With Lock can hold the clamped state. [Features] · Prevents drops for press fitting jigs, etc. · Drop protection for lifter. · Locking position can be changed to accommodate external stopper positions and thickness of clamped workpieces. · Simple and reliable locking system. · Easy manual unlocking. · 4 types of mounting are possible. · 2 types of guide rod bearing parts suitable for different applications.
Days to Ship: Số ngày giao hàng: 31 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Rotary Table, Rack And Pinion Type, CRA1 Series
SMC
[Features] · The model D-M9□ compact auto switch can be equipped. · Overall width reduced by up to 14 mm. · Mountable on 2 surfaces. · Auto switch can be mounted from the front. · Weight reduced by up to 14%. · Mounting compatibility with existing models. · The cushion seal is replaceable. · Easy adjustment of the cushion valve. · The ports, cushion valve and auto switch are all located on the same surface for improved usability. · Many variations of shaft type. · Can be mounted in a way that is suitable for the operating conditions/environment.
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Compact Cylinder With Improved Water-Resistance, Standard Type, Double Acting, Single Rod CQ2 Series
SMC
[Features]· Suitable for use with machine tools in a coolant fluid atmosphere.· Compatible with use in environments with water splashing, such as food processing machines and car washes.
Days to Ship: Số ngày giao hàng: 31 Day(s) or more |
You can add up to 6 items per a category to the compare list.
CUK Series Free Mount Cylinder, Non-Rotating Rod Type, Single Acting, Spring Return/Extend
SMC
Free mount series of compact air cylinders. [Features] · Non-rotating rod type. · A space-saving air cylinder with multiple surfaces capable of direct mounting. · With auto switch.
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Air Cylinder Non-Rotating Rod Type, Double Acting / Single Rod CJ2K Series
SMC
Lubrication-free non-rotating rod type air cylinder.[Features]· Double foot, head flange and double-side bossed are added to the mounting types.· Improved amount of cylinder mounting freedom.· Head cover with boss is also available.· Easy fine adjustments of auto switch position.· Transparent switch bracket improves visibility of the indicator lamp.・ Head cover port location perpendicular to axis is newly added to ø6.・ Part numbers with rod tip brackets and pivot brackets have been set.· A cylinder with a hex rod that prevents rotation.
Days to Ship: Số ngày giao hàng: 37 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Parallel Type Air Gripper, 4-Finger Type, MHS4 Series
SMC
[Features] · Lightweight and compact design with reduced height. · High repeatability: ±0.01 mm. · Can be equipped with an auto switch. · Easy alignment when mounting the main body. · Can be mounted from 2 directions. · Utilizes wedge cam construction. · Can be equipped with a small auto switch.
Days to Ship: Số ngày giao hàng: 31 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: 692,503 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Free Mount Cylinder Clean / Low Dust Generation 10-/11-/20-/21-/22-CDU Series
SMC
[10-/11-Series, Clean Series]・ It is suitable for clean environment.・ It prevents dust generation in the cleanroom.[20-Series Copper/Fluorine-Free Specifications]・ Suitable for use in environments that dislike copper and fluorine materials.・ External dimensions are the same as standard products.[21/22-Series, copper / fluorine / silicone-free + low dust generation]・ It supports environments with restrictions on copper-based, fluorine-based, and silicone-based materials.・ The structure is the same as the Clean Series (Grease and packaging are different from the Clean Series. )
Days to Ship: Số ngày giao hàng: 32 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Ball Plungers-Long Type/Metal Ball and Plastic Ball
MISUMI
- Ball Plungers-Long Type/Metal Ball and Plastic Ball - Ball Plungers Type: Metal Ball and Plastic Ball. - Main Body Material: Steel S45C and Stainless Steel SUS304. - Body surface treatment: Black Oxide Coating and Electroless Nickel Plating Coating for steel. - Ball Material: Steel SUJ2 and Polyacetal. - Metal Ball Hardness: 55HRC. - Spring Material: Stainless Steel SWP-B - Nut material: Stainless Steel SUS303 - Spacer Material: Stainless Steel SUS304 and Brass. - Mounting Method: Screw (Hex) - Coarse Thread Size (M): 3, 4, 5, 6, 8, 10, 12 and 16. - Operating temperature: -30 to 80°C.
From: 67,390 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
From: 111,976 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Ball Plungers-Load Adjustable Type
MISUMI
- Ball Plungers-Load Adjustable Type. - Part number including type of BPCF and NPCF. - Ball Plungers Type: Metal Ball and Plastic Ball. - Main Body Material: Stainless Steel SUS303. - Ball Material: Stainless Steel SUS440C and Polyacetal. - Ball Hardness: 55HRC for only metal ball type. - Spring Material: Stainless Steel SUS304-WPB - Nut material: Stainless Steel SUS303 - Spacer Material: Stainless Steel SUS304. - Mounting Method: Screw (Hex) - Coarse Thread Size (M): 8, 10 and 12. - Plastic Ball Operating temperature: -30 to 80°C. - Initial Load (Range): 0.01~ 50 N.
From: 200,806 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |