(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Did you mean ? : cylindr airmac
Brand |
|
---|---|
Filter By |
|
CAD |
|
72 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Magnet Type Rodless Cylinder RMH Series
AIRTAC
[Features]・ The rodless cylinder does not have a mechanical connection between the piston and the body, so it has excellent adhesion.・ Space saving with a standard cylinder for mounting, and the maximum stroke is longer than a standard cylinder.・ Equipped with absorbers and rubber absorbers that can be adjusted on both sides, it can absorb the impact force when reciprocating and reduce the risk of equipment damage.You can purchase an oil absorber separately to further reduce the impact.・ The internal structure of the piston improves the dust-proof performance and extends the lifespan.・ By adding a linear guide, the operation accuracy, rotation prevention accuracy, and load-bearing capacity are improved.
From: 2,824,931 VND |
---|
Days to Ship: Số ngày giao hàng: 18 Day(s) or more |
You can add up to 6 items per a category to the compare list.
AIRTAC
[Features]・ It is compact, small in volume, with reduced weight, and space saving.・ Since multiple cylinders can be integrated into 1 module, they can be mounted in various ways.・ No accessories such as mounting brackets are required.・ It is possible to select multiple standard cylinder diameters.
From: 177,984 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Auxiliary Drive (Rod Tip) Double Knuckle Joint, MF Series Cylinder Compatible
AIRTAC
Auxiliary drive (rod tip) double knuckle joint manufactured by AirTAC, well known for their high quality and compatible with MF series cylinder.
From: 96,290 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Mini free mount cylinder MU series
AIRTAC
JIS standards implemented.Allows more efficient and installation, since 4 directions can be used freely.Multiple cylinders can be fixed in parallel saving installation space.Guide boss at the tip of the cylinder enables accurate installation and orientation.Excellent abrasion resistance and durability since rigid oxidation treatment is done after high precision processing.Magnet type with a location detection function can be selected.Convenient while attaching a sensor switch since it has mounting groove for sensor switch on cylinder.Compact structure, possesses a function to save oil since a heterogeneous two way sealing structure is adopted for piston.
Days to Ship: Số ngày giao hàng: 15 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Multi-Mount Cylinder MK series
AIRTAC
Multi-sided mounting possible, space saving. Refueling not required.
Days to Ship: Số ngày giao hàng: 12 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Cylinder Coupling Accessories I Type Joint
AIRTAC
AirTAC (AirTAC), Knuckle Joint, Cylinder Joint Accessory, I Type Joint.
From: 58,081 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Magnetic Rodless Cylinder, Slider Type: Ball Bushing Bearing RMTL Series
AIRTAC
[Features]・ Improved sealing performance due to the slide block structure.・ It has realized a smaller mounting space while maintaining a longer stroke than a normal cylinder.・ Stroke position reproducibility is improved by installing an adjusting bolt with a shock absorber.・ Improved durability.
From: 5,124,219 VND |
---|
Days to Ship: Số ngày giao hàng: 18 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Panel shaped cylinder MPG series
AIRTAC
Compact structure, appearing small, light weight, space saving.The accuracy of the piston rod guide is high, lubricant refill not required.Excellent buffer performance of cylinder due to the advanced rubber encapsulation technology adopted in head cover.You can select from various installation methods and accessories.You can select a magnet type with a location detection function.Sensor switch installation is convenient by using the groove for mounting sensor switch on cylinder.Can choose from multiple cylinder inner diameters.
Days to Ship: Số ngày giao hàng: 12 Day(s) or more |
You can add up to 6 items per a category to the compare list.
AIRTAC
JIS standard cylinder. It is compact and moves quickly, and it is applied in high frequency environment.[Features]· JIS standards implemented· It is compact and moves quickly, and it is applied for use in high frequency environment· Applicable for use in general corrosive environment.· Several mounting brackets.· Rich series
Days to Ship: Số ngày giao hàng: 15 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Compact Cylinder TACQ Series (Guide Lock Type)
AIRTAC
JIS standard compliant, double guide rod type structure.C clip is adopted to connect the cylinder body and back or front cover, piston and piston rod are rivet structure to make it compact and reliable.The internal diameter of the cylinder is treated with grinding process forming abrasion resistance and durability.Longer the guide distance of the front cover, better the guide performance.Compact structure effectively saving installation space.The magnetic switch slots around the cylinder body enable convenient installation of sensor switch.Dual guide rod non rotating structure withstands bending and twisting and enables to bear large working load and lateral load.
Days to Ship: Số ngày giao hàng: 15 Day(s) or more |
You can add up to 6 items per a category to the compare list.
AIRTAC
JIS standards implemented.Mini type cylinder and lightweight due to the compact structure.High precision of piston rod guide, lubrication not required for guide bearing.Rod cover has mounting groove therefore can be attached directly and accessories not needed.Piston rod and tubes made of stainless steel support universal corrosive environment.Supports high frequency working environments due to the smaller external dimensions and since responds to high speed.
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Adaptation of Auxiliary Drive (Rod Tip) Double Knuckle Joint ACQ Series Cylinder
AIRTAC
Compatible with auxiliary drive (rod tip) double knuckle joint ACQ series cylinder manufactured by AirTAC which is well known for its high quality.
From: 80,751 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
AIRTAC
Auxiliary drive (rod tip) single knuckle joint compatible with ACQ series cylinder manufactured by AirTAC, which is well-known for its high quality.
From: 70,643 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Power Clamp Cylinder, JCK Series
AIRTAC
[Features]·4 types of arms are available·Can be mounted on 4 sides·Integrated design·Space saving is possible with the elliptical piston·Uses a toggle mechanism·Easy to change the arm opening
From: 5,633,915 VND |
---|
Days to Ship: Số ngày giao hàng: 17 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Multi-Mount Cylinder MD Series
AIRTAC
Allows various mountings.Multi-sided mounting possible, space saving.High pilot precision, lubrication not necessary.Rich series. High temperature tolerance specifications, operating temperature MAX150°C.
Days to Ship: Số ngày giao hàng: 15 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Thin-type cylinder ACQ series (large diameter type)
AIRTAC
[Features]· JIS standards implemented.· Body and both side covers are fixed with C type snap ring to improve safety.· Improved corrosion resistance and durability by hard anodizing treatment of body.· Oil storage function, compact design.· Compact installation space.· Sensor switches can be mounted on 4 sides
Days to Ship: Số ngày giao hàng: 15 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stainless steel mini cylinder MF series mount bracket
AIRTAC
Low price overseas · Air-tack stainless mini cylinder MF series mounting fitting with high evaluations for high quality.· Rear pipe block to be installed on guide
From: 46,778 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
[In-stock item] Multi-Mount Cylinder MD Series
AIRTAC
Supports various mountings. Multi-sided mounting possible; space saving. High pilot precision, lubrication free. Abundant lineup. High temperature tolerance specification, operating temperature max. 150°C.
From: 261,171 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
From: 310,191 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Sensor Switch DS1-B1 to B5 Series
AIRTAC
No mounting bracket needed. Can be fixed directly on the cylinder.
From: 170,473 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
AIRTAC
No mounting bracket needed. Can be fixed directly on the cylinder.[Features]· As the CS1-J, CS1-JX series sensor switch does not require a mounting bracket, it can be fixed quickly and easily, directly on the cylinder
From: 107,064 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
From: 106,745 VND |
---|
Days to Ship: Số ngày giao hàng: 14 Day(s) |
You can add up to 6 items per a category to the compare list.
AIRTAC
[Features]· High rigidity, high precision and high loading by using a design with integrated guide rail and table, and a circulation type linear guide.· Body mounting and fixing from the top by placing passage holes on the table side.· Positioning pins on the guide rail side.· Design connectible with a floating joint, and strong moment load.· Output is doubled by 2 parallel piston rods which prevents rod rotation.· Positioning pins on the body.· Passage holes both on the body ends and on the bottom.
Days to Ship: Số ngày giao hàng: 15 Day(s) or more |
You can add up to 6 items per a category to the compare list.
[In-stock item] Slide Unit (Ball Bushing Bearing)
AIRTAC
[Features] High positional accuracy attained by using 2 ball bushing bearings. Excels in preventing rust and dust. Through holes are provided in the table, enabling body mounting and securing from the top surface. Locating pin hole provided in table. Design enables connecting to a floating joint, and is strong against moment load. Output doubles with 2 parallel piston rods, preventing rod rotation. Locating pin holes provided in body. Through holes both at end of body and on bottom surface.
From: 2,480,158 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
[In-stock item] Slide Unit (Reversible)
AIRTAC
[Features] High rigidity, high precision and high loading by using a design with integrated guide rail and table, and a circulation type linear guide. Through holes are provided in the table, enabling body mounting and securing from the top surface. Locating pin hole on the guide rail side. Design enables connecting to a floating joint, and is strong against moment load. Output doubles with 2 parallel piston rods, preventing rod rotation. Locating pin holes provided in body. Through holes both at end of body and on bottom surface.
From: 2,662,010 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Manual Rotary Valve 4 Ports 2 Positions 4 Ports 3 Positions
AIRTAC
Airtack Manual switching valve Manual rotary valve 4-port 2-position
From: 303,983 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Speed Controllers (Push Lock) PTL Series
AIRTAC
[Features]・ Space saving due to its small size and lightweight.・ The operating speed of pneumatic equipment and the transmission of pneumatic pressure signals can be effectively controlled.・ Easy to control push lock and unlock.
From: 58,720 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Manifold For 7V Series Solenoid Valve
AIRTAC
[Features]· Using an individual wiring manifold is space saving and can reduce the number of accessories that need to be purchased.· Capable of unified primary air intake and exhaust, making it easy to locate the cause of faults due to the wiring.· The number of valve stations can be freely adjusted.
From: 84,285 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Foot Valve, 3F/3FM Series, 3 Port and 2 Positions
AIRTAC
Air Tac foot valve 3F series 3 ports 2 positions.
From: 272,438 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Speed Controller Valve ASC Series
AIRTAC
[Features]・ Lightweight and compact structure.・ Highly accurate adjustment is possible.・ Various installations are possible.
From: 156,531 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
Loading...Tải…
Loading...Tải…
Loading...Tải…
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy