(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Gas Springs(Body Type:GSN)

Gas Springs products in the Press Die Components category. Specified by Body Type GSN. There are around 1 items of Gas Springs products available and the specifications can easily be compared. Die-casting parts and accessories. Gas Springs offers a wide selection, on time free shipping no minimum order with 24/7 support.
CAD
Days to Ship
  • All
  • Same day
  • 4 Day(s) or Less
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • 22 Day(s) or Less
  • Others

1 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Gas Spring GSN
    Gas Spring GSN
    Gas Spring GSN

    Gas Spring GSN

    MISUMI

    Features a lower height and is ideal for those occasions where a high-load capability is required.

    • Volume Discount
    CAD :
    2D / 3D
    Stroke (S)(mm) Outer diameter (D)(mm) L Dimension (L)(mm) Set/single item Initial load(N) Maximum load(N) Plate Type Body Type Brand Mounting position (Flange shape) Gas Venting With Hose Linkage
    10 ~ 80 25 ~ 63 55 ~ 200 Body only 3000 ~ 20000 4980 ~ 35741 - GSN MISUMI - No
    From: 1,239,105 VND
    Days to Ship: Số ngày giao hàng: Same day or more
    day to ship Same day or more
BrandNhãn hiệu
Product SeriesDòng sản phẩm
CADCAD
From
Days to ShipSố ngày giao hàng
Stroke (S)(mm)
Outer diameter (D)(mm)
L Dimension (L)(mm)
Set/single item
Initial load(N)
Maximum load(N)
Plate Type
Body Type
Brand
Mounting position (Flange shape)
Gas Venting With Hose Linkage

    You can add up to 6 items per a category to the compare list.

    Gas Spring GSN
      Gas Spring GSN
      Gas Spring GSN
      BrandNhãn hiệu

      MISUMI

      Product SeriesDòng sản phẩm

      Gas Spring GSN

      CADCAD
      • 2D / 3D
      From

      1,239,105 VND

      Days to ShipSố ngày giao hàng Same day or more
      Stroke (S)(mm)10 ~ 80
      Outer diameter (D)(mm)25 ~ 63
      L Dimension (L)(mm)55 ~ 200
      Set/single itemBody only
      Initial load(N)3000 ~ 20000
      Maximum load(N)4980 ~ 35741
      Plate Type-
      Body TypeGSN
      BrandMISUMI
      Mounting position (Flange shape)-
      Gas Venting With Hose LinkageNo

      Loading...Tải…

      1. 1

      Related Categories to Gas SpringsDanh mục liên quan đến Gas Springs