(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Gas Springs(Plate Type:FC32 or More)

Gas Springs products in the Press Die Components category. Specified by Plate Type FC32 or More. There are around 2 items of Gas Springs products available and the specifications can easily be compared. Die-casting parts and accessories. Gas Springs offers a wide selection, on time free shipping no minimum order with 24/7 support.
CAD
Days to Ship
  • All
  • Same day
  • 4 Day(s) or Less
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • 22 Day(s) or Less
  • Others

2 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Plates for Gas Springs with Linked System -Vertical setting type / Round upper groove-

    Plates for Gas Springs with Linked System -Vertical setting type / Round upper groove-

    MISUMI

    This is a type of mounting plate that is fixed in the upper groove of the gas spring body.

    • Volume Discount
    CAD :
    2D / 3D
    Stroke (S)(mm) Outer diameter (D)(mm) L Dimension (L)(mm) Set/single item Initial load(N) Maximum load(N) Plate Type Body Type Brand Mounting position (Flange shape) Gas Venting With Hose Linkage
    - 32 ~ 195 - Only plates - - FC32 or More - - - -
    From: 508,520 VND
    Days to Ship: Số ngày giao hàng: 4 Day(s) or more
    day to ship 4 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Gas Spring Plate -Plates for GSV/GST/GSK-
    Gas Spring Plate -Plates for GSV/GST/GSK-
    Gas Spring Plate -Plates for GSV/GST/GSK-
    Gas Spring Plate -Plates for GSV/GST/GSK-
    Gas Spring Plate -Plates for GSV/GST/GSK-

    Gas Spring Plate -Plates for GSV/GST/GSK-

    MISUMI

    • Volume Discount
    Stroke (S)(mm) Outer diameter (D)(mm) L Dimension (L)(mm) Set/single item Initial load(N) Maximum load(N) Plate Type Body Type Brand Mounting position (Flange shape) Gas Venting With Hose Linkage
    - 32 ~ 195 - Only plates - - FC32 or More - - - -
    From: 508,520 VND
    Days to Ship: Số ngày giao hàng: 4 Day(s) or more
    day to ship 4 Day(s) or more
BrandNhãn hiệu
Product SeriesDòng sản phẩm
CADCAD
From
Days to ShipSố ngày giao hàng
Stroke (S)(mm)
Outer diameter (D)(mm)
L Dimension (L)(mm)
Set/single item
Initial load(N)
Maximum load(N)
Plate Type
Body Type
Brand
Mounting position (Flange shape)
Gas Venting With Hose Linkage

    You can add up to 6 items per a category to the compare list.

    Plates for Gas Springs with Linked System -Vertical setting type / Round upper groove-

        You can add up to 6 items per a category to the compare list.

        Gas Spring Plate -Plates for GSV/GST/GSK-
          Gas Spring Plate -Plates for GSV/GST/GSK-
          Gas Spring Plate -Plates for GSV/GST/GSK-
          Gas Spring Plate -Plates for GSV/GST/GSK-
          Gas Spring Plate -Plates for GSV/GST/GSK-
          BrandNhãn hiệu

          MISUMI

          MISUMI

          Product SeriesDòng sản phẩm

          Plates for Gas Springs with Linked System -Vertical setting type / Round upper groove-

          Gas Spring Plate -Plates for GSV/GST/GSK-

          CADCAD
          • 2D / 3D
          From

          508,520 VND

          508,520 VND

          Days to ShipSố ngày giao hàng 4 Day(s) or more 4 Day(s) or more
          Stroke (S)(mm)--
          Outer diameter (D)(mm)32 ~ 19532 ~ 195
          L Dimension (L)(mm)--
          Set/single itemOnly platesOnly plates
          Initial load(N)--
          Maximum load(N)--
          Plate TypeFC32 or MoreFC32 or More
          Body Type--
          Brand--
          Mounting position (Flange shape)--
          Gas Venting With Hose Linkage--

          Loading...Tải…

          1. 1

          Related Categories to Gas SpringsDanh mục liên quan đến Gas Springs