(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
2 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Plates for Gas Springs with Linked System -Vertical setting type / Round upper groove-
MISUMI
This is a type of mounting plate that is fixed in the upper groove of the gas spring body.
Stroke (S)(mm) | Outer diameter (D)(mm) | L Dimension (L)(mm) | Set/single item | Initial load(N) | Maximum load(N) | Plate Type | Body Type | Brand | Mounting position (Flange shape) | Gas Venting With Hose Linkage |
---|---|---|---|---|---|---|---|---|---|---|
- | 19 ~ 25 | - | Only plates | - | - | FC19/25 | - | - | - | - |
From: 406,816 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Gas Spring Plate -Plates for GSV/GST/GSK-
MISUMI
Stroke (S)(mm) | Outer diameter (D)(mm) | L Dimension (L)(mm) | Set/single item | Initial load(N) | Maximum load(N) | Plate Type | Body Type | Brand | Mounting position (Flange shape) | Gas Venting With Hose Linkage |
---|---|---|---|---|---|---|---|---|---|---|
- | 19 ~ 25 | - | Only plates | - | - | FC19/25 | - | - | - | - |
From: 406,816 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
BrandNhãn hiệu |
---|
Product SeriesDòng sản phẩm |
CADCAD |
From |
Days to ShipSố ngày giao hàng |
Stroke (S)(mm) |
Outer diameter (D)(mm) |
L Dimension (L)(mm) |
Set/single item |
Initial load(N) |
Maximum load(N) |
Plate Type |
Body Type |
Brand |
Mounting position (Flange shape) |
Gas Venting With Hose Linkage |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
BrandNhãn hiệu | MISUMI | MISUMI |
Product SeriesDòng sản phẩm | Plates for Gas Springs with Linked System -Vertical setting type / Round upper groove- | |
CADCAD |
| |
From | 406,816 VND | 406,816 VND |
Days to ShipSố ngày giao hàng | 4 Day(s) or more | 4 Day(s) or more |
Stroke (S)(mm) | - | - |
Outer diameter (D)(mm) | 19 ~ 25 | 19 ~ 25 |
L Dimension (L)(mm) | - | - |
Set/single item | Only plates | Only plates |
Initial load(N) | - | - |
Maximum load(N) | - | - |
Plate Type | FC19/25 | FC19/25 |
Body Type | - | - |
Brand | - | - |
Mounting position (Flange shape) | - | - |
Gas Venting With Hose Linkage | - | - |