(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
3 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
PRECISION Carbide Stripper Guide Pins-Straight Type-
MISUMI
Straight type precision grade carbide stripper guide pin. The tolerance range is 2μm. The material is carbide (V30). It is suitable for precision and ultra-precision progressive molds, high speed, high precision, and mass production. Compared to TG/SG, the coaxiality and surface roughness of the bushing has been improved.
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
PRECISION Carbide Stripper Guide Pins-Headed Type-
MISUMI
Precision grade carbide stripper guide pin with a head. The tolerance range is 2μm. The material is carbide (V30). It is suitable for precision and ultra-precision progressive molds, high speed, high precision, and mass production. Compared to TG/SG, the coaxiality and surface roughness of the bushing has been improved.
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
PRECISION Carbide Stripper Guide Pins-Straight, with Press-In Lead Type-
MISUMI
This is a precision grade carbide stripper guide pin that is straight and has an introduction section. The tolerance range is 2μm. The material is carbide (V30). It is suitable for precision and ultra-precision progressive molds, high speed, high precision, and mass production. Compared to TG/SG, the coaxiality and surface roughness of the bushing has been improved.
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
BrandNhãn hiệu |
---|
Product SeriesDòng sản phẩm |
CADCAD |
From |
Days to ShipSố ngày giao hàng |
SpecificationsĐặc điểm kĩ thuật |
Pin type |
Material |
Type |
Tolerance range |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
BrandNhãn hiệu | MISUMI | MISUMI | MISUMI |
Product SeriesDòng sản phẩm | PRECISION Carbide Stripper Guide Pins-Straight, with Press-In Lead Type- | ||
CADCAD |
|
|
|
From | |||
Days to ShipSố ngày giao hàng | 8 Day(s) or more | 8 Day(s) or more | 8 Day(s) or more |
SpecificationsĐặc điểm kĩ thuật | |||
Pin type | Straight | With head | Straight |
Material | Carbide V30 | Carbide V30 | Carbide V30 |
Type | Pins | Pins | Pins |
Tolerance range | 2μm | 2μm | 2μm |