(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
3 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Stripper Guide Pins -3MIC Range, Headed Type-
MISUMI
This is a head type stripper guide pin. The tolerance range is 3μm. The material is bearing steel. It is suitable for high precision, medium volume production. Compared to the SG type, roundness, surface roughness, and coaxiality are improved. The pin holding part is finished with an absolute tolerance of 0/+0.003.
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stripper Guide Pins -3MIC Range, Straight Type-
MISUMI
Straight type stripper guide pin. The tolerance range is 3μm. The material is bearing steel. It is suitable for high precision, medium volume production. Compared to the SG type, roundness, surface roughness, and coaxiality are improved. The pin holding part is finished with an absolute tolerance of 0/+0.003.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Stripper Guide Pins -3MIC Range, Detachable Type-
MISUMI
This is a removable type stripper guide pin. The tolerance range is 3μm. The material is bearing steel. It is suitable for high precision, medium volume production. Compared to the SG type, roundness, surface roughness, and coaxiality are improved. The pin holding part is finished with an absolute tolerance of 0/+0.003.
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
BrandNhãn hiệu |
---|
Product SeriesDòng sản phẩm |
CADCAD |
From |
Days to ShipSố ngày giao hàng |
SpecificationsĐặc điểm kĩ thuật |
Pin type |
Type |
Material |
Tolerance range |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
BrandNhãn hiệu | MISUMI | MISUMI | MISUMI |
Product SeriesDòng sản phẩm | |||
CADCAD |
|
|
|
From | |||
Days to ShipSố ngày giao hàng | 4 Day(s) or more | Same day or more | 6 Day(s) or more |
SpecificationsĐặc điểm kĩ thuật | |||
Pin type | With head | Straight | Detachable |
Type | Pins | Pins | Pins |
Material | SUJ2 | SUJ2 | SUJ2 |
Tolerance range | 3μm | 3μm | 3μm |