(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
4 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Scrap Retention Carbide Button Dies -Straight Type-
MISUMI
straight carbide button die with a special groove on the inner diameter of the cutting edge to prevent scrap from rising. The material is carbide (V40). Shank diameter tolerance can be selected from n5 and +0.005/0.
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Scrap Retention Carbide Button Dies -Headed Type -
MISUMI
A carbide button die with a flange that has a special groove on the inner diameter of the cutting edge to prevent scraps from rising. The material is carbide (V40). Shank diameter tolerance can be selected from m5 and +0.005/0.
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Scrap Retention Carbide Angular Button Dies -Headed Type -
MISUMI
This is a carbide angular button die with a collar that has a special groove on the inner diameter of the cutting edge to prevent scraps from rising. The material is carbide (V40). Shank diameter tolerance can be selected from m5 and +0.005/0.
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Scrap Retention Carbide Angular Button Dies -Straight Type-
MISUMI
A straight carbide angular button die with a special groove on the inner diameter of the cutting edge to prevent scrap from rising. The material is carbide (V40). Shank diameter tolerance can be selected from n5 and +0.005/0.
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
BrandNhãn hiệu |
---|
Product SeriesDòng sản phẩm |
CADCAD |
From |
Days to ShipSố ngày giao hàng |
SpecificationsĐặc điểm kĩ thuật |
Shape |
Tip shape |
Inside shape |
Material |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
BrandNhãn hiệu | MISUMI | MISUMI | MISUMI | MISUMI |
Product SeriesDòng sản phẩm | ||||
CADCAD |
|
|
|
|
From | ||||
Days to ShipSố ngày giao hàng | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more |
SpecificationsĐặc điểm kĩ thuật | ||||
Shape | Straight | Headed type | Headed type | Straight |
Tip shape | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G |
Inside shape | Regular | Regular | Angular | Angular |
Material | Carbide V40 (HIP) | Carbide V40 (HIP) | Carbide V40 (HIP) | Carbide V40 (HIP) |