(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
6 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Carbide Shoulder Quill Punches Normal, Lapping, TiCN Coating
MISUMI
A new product has been added to the small diameter carbide shoulder punch (A-WPA/AL-WPA) with specified overall length and cutting edge! Tolerance and coaxiality accuracy have also been improved, and the minimum diameter and length of the cutting edge have been expanded!
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
Carbide Shoulder Punches TiCN Coating
MISUMI
A carbide punch made of carbide (V30) and ultrafine particle carbide (HIP). It has a TiCN coating that improves wear resistance. Shank diameter tolerance can be selected from m5 and +0.005/0.
Days to Ship: Số ngày giao hàng: 11 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Carbide Shoulder Punches with Air Holes TiCN Coating
MISUMI
shoulder punch with a carbide air hole made of carbide (V30) and ultrafine particle carbide (HIP). It has a TiCN coating that improves wear resistance. Shank diameter tolerance can be selected from m5 and +0.005/0.
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Carbide Jector Punches Normal, Lapping, TiCN Coating
MISUMI
This is a jetter punch made of carbide (V30). A jetter pin for removing scraps is built into the punch. Normal type, lap finish, and TiCN coating are available. Shank diameter tolerance can be selected from m5 and +0.005/0.
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Carbide Shoulder Punches Short Type Normal, Lapping, TiCN Coating
MISUMI
This is a short overall length type of carbide shoulder punch that has a short overall length and can be used in narrow areas inside the mold. The material is carbide (V30), ultra-fine particle carbide. Shank diameter tolerance can be selected from m5 and +0.005/0. You can choose between normal, lap finish, and TiCN coating to improve wear resistance.
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
Carbide Double Stepped Punches Normal, TiCN Coating
MISUMI
A two-stage carbide shoulder punch with a two-stage shank. The material is carbide (V30) and ultrafine particle carbide (HIP). Shank diameter tolerance can be selected from m5 and +0.005/0. Normal type and TiCN coating to improve wear resistance are available.
Days to Ship: Số ngày giao hàng: 11 Day(s) or more |
BrandNhãn hiệu |
---|
Product SeriesDòng sản phẩm |
CADCAD |
From |
Days to ShipSố ngày giao hàng |
SpecificationsĐặc điểm kĩ thuật |
Tip shapes |
Tip shape |
Material |
Surface treatment |
Shank (mounting part) shape |
Jector |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
BrandNhãn hiệu | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product SeriesDòng sản phẩm | Carbide Shoulder Quill Punches Normal, Lapping, TiCN Coating | Carbide Shoulder Punches Short Type Normal, Lapping, TiCN Coating | ||||
CADCAD |
|
|
|
|
|
|
From | ||||||
Days to ShipSố ngày giao hàng | 12 Day(s) | 11 Day(s) or more | 8 Day(s) or more | 8 Day(s) or more | 12 Day(s) | 11 Day(s) or more |
SpecificationsĐặc điểm kĩ thuật | ||||||
Tip shapes | One-step | One-step | One-step | One-step | One-step | Two-step |
Tip shape | A | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A | A / D / R / E / G |
Material | Carbide V30 (HIP) / Carbide super fine grain (HIP) | Carbide V30 (HIP) / Carbide super fine grain (HIP) | Carbide V30 (HIP) / Carbide super fine grain (HIP) | Carbide V30 (HIP) | Carbide V30 (HIP) / Carbide super fine grain (HIP) | Carbide V30 (HIP) / Carbide super fine grain (HIP) |
Surface treatment | TiCN | TiCN | TiCN | TiCN | TiCN | TiCN |
Shank (mounting part) shape | Standard | Standard | Standard | Standard | Standard | Standard |
Jector | None | None | With air hole | Yes | None | None |