(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Pilot Punches, Movable Type(Mounting plate:Stripper plate)

Pilot Punches, Movable Type products in the Press Die Components category. Specified by Mounting plate Stripper plate. There are around 2 items of Pilot Punches, Movable Type products available and the specifications can easily be compared. Die-casting parts and accessories. Pilot Punches, Movable Type offers a wide selection, on time free shipping no minimum order with 24/7 support.
CAD
Days to Ship
  • All
  • 6 Day(s) or Less
  • 11 Day(s) or Less

2 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Pilot Punches Movable Type Headed Type, HW Coating

    Pilot Punches Movable Type Headed Type, HW Coating

    MISUMI

    A movable pilot punch with a collar that uses both TiCN coating and WPC® treatment to improve the durability of the coating.

    CAD :
    2D / 3D
    Shank type Tip shape Material Surface treatment Mounting plate Shank (mounting part) shape
    Standard Sharp tip angle / Tip R & taper SKH51 Equivalent / Powdered high-speed steel HW coating Stripper plate Movable
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Movable Pilot Punches Headed Type, TiCN Coating, HW Coating, DLC Coating, NW Coating

    Movable Pilot Punches Headed Type, TiCN Coating, HW Coating, DLC Coating, NW Coating

    MISUMI

    This is a pilot punch designed to incorporate a spring behind the pilot punch. Even if the pilot hole is machined incorrectly due to an incorrect punch, the pilot punch escapes to the top, so there is no risk of mold damage. The tip is coated with various types of TiCN and DLC coatings. HW/NW coating improves the durability of the coating by using WPC® treatment.

    CAD :
    2D / 3D
    Shank type Tip shape Material Surface treatment Mounting plate Shank (mounting part) shape
    Standard Sharp tip angle / Tip R & taper SKH51 Equivalent / Powdered high-speed steel HW coating Stripper plate Movable
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
BrandNhãn hiệu
Product SeriesDòng sản phẩm
CADCAD
From
Days to ShipSố ngày giao hàng
SpecificationsĐặc điểm kĩ thuật
Shank type
Tip shape
Material
Surface treatment
Mounting plate
Shank (mounting part) shape

    You can add up to 6 items per a category to the compare list.

    Pilot Punches Movable Type Headed Type, HW Coating

        You can add up to 6 items per a category to the compare list.

        Movable Pilot Punches Headed Type, TiCN Coating, HW Coating, DLC Coating, NW Coating
          BrandNhãn hiệu

          MISUMI

          MISUMI

          Product SeriesDòng sản phẩm

          Pilot Punches Movable Type Headed Type, HW Coating

          Movable Pilot Punches Headed Type, TiCN Coating, HW Coating, DLC Coating, NW Coating

          CADCAD
          • 2D / 3D
          • 2D / 3D
          From
          Days to ShipSố ngày giao hàng 6 Day(s) or more 6 Day(s) or more
          SpecificationsĐặc điểm kĩ thuật
              Shank typeStandardStandard
              Tip shapeSharp tip angle / Tip R & taperSharp tip angle / Tip R & taper
              MaterialSKH51 Equivalent / Powdered high-speed steelSKH51 Equivalent / Powdered high-speed steel
              Surface treatmentHW coatingHW coating
              Mounting plateStripper plateStripper plate
              Shank (mounting part) shapeMovableMovable

              Loading...Tải…

              1. 1

              Related Categories to Pilot Punches, Movable TypeDanh mục liên quan đến Pilot Punches, Movable Type