(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
5 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
MISUMI
This is a blank before shoulder punch cutting edge processing. It has been heat treated and the shank diameter D has been finished to the specified tolerance.
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
This is a blank with a reinforced brim for punching thick materials before processing the punch tip. It has been heat treated and the shank diameter D has been finished to the specified tolerance. .
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
This is a punch blank with a jetter pin for scrap removal built into the punch before processing the cutting edge. It has been heat treated and the shank diameter D has been finished to the specified tolerance.
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Punch Blanks for Heavy Load with Dowel Holes
MISUMI
This is a punch blank with a dowel hole for positioning in the brim and a reinforced brim to prevent breakage. It has been heat treated and the shank diameter D has been finished to the specified tolerance.
Days to Ship: Số ngày giao hàng: 6 Day(s) |
You can add up to 6 items per a category to the compare list.
Jector Punch Blanks for Heavy Load with Dowel Holes
MISUMI
This blank has a dowel hole for positioning in the brim, strengthens the brim, and has a jetter pin built into the punch before processing the punch tip. It has been heat treated and the shank diameter D has been finished to the specified tolerance.
Days to Ship: Số ngày giao hàng: 6 Day(s) |
BrandNhãn hiệu |
---|
Product SeriesDòng sản phẩm |
CADCAD |
From |
Days to ShipSố ngày giao hàng |
SpecificationsĐặc điểm kĩ thuật |
Shank type |
Shank (mounting part) shape |
Heavy-load punches |
Material |
Jector |
Surface treatment |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
BrandNhãn hiệu | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product SeriesDòng sản phẩm | |||||
CADCAD |
|
|
|
|
|
From | |||||
Days to ShipSố ngày giao hàng | 6 Day(s) or more | 7 Day(s) or more | 6 Day(s) or more | 6 Day(s) | 6 Day(s) |
SpecificationsĐặc điểm kĩ thuật | |||||
Shank type | Blank | Blank | Blank | Blank | Blank |
Shank (mounting part) shape | Standard | Standard | Standard | With locating dowel hole | With locating dowel hole |
Heavy-load punches | No | Yes | No | Yes | Yes |
Material | SKH51 Equivalent | SKH51 Equivalent | SKH51 Equivalent | SKH51 Equivalent | SKH51 Equivalent |
Jector | None | None | Standard type | None | Standard type / Spring and pin reinforced type |
Surface treatment | None | None | None | None | None |