(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Punches With Locating Dowel Holes(Surface treatment:DLC foundation WPC)

CAD
Days to Ship
  • All
  • 4 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • Others

2 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Punches with Locating Dowel Holes, NW Coating

    Punches with Locating Dowel Holes, NW Coating

    MISUMI

    A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer etc. when assembling a punch mold. ・We have expanded the compatible sizes of coating punches from D32 to D45! [What is NW coating] WPC treatment is applied to the base of DLC coating to improve the adhesion of the DLC film. Like normal DLC, it is effective for piercing aluminum materials.

    CAD :
    2D / 3D
    Days to Ship: Số ngày giao hàng: 11 Day(s) or more
    day to ship 11 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Jector Punches with Locating Dowel Holes, NW Coating

    Jector Punches with Locating Dowel Holes, NW Coating

    MISUMI

    A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer etc. when assembling a punch mold. ・We have expanded the compatible sizes of coating punches from D32 to D45! [What is NW coating] WPC treatment is applied to the base of DLC coating to improve the adhesion of the DLC film. Like normal DLC, it is effective for piercing aluminum materials.

    CAD :
    2D / 3D
    Days to Ship: Số ngày giao hàng: 11 Day(s) or more
    day to ship 11 Day(s) or more
BrandNhãn hiệu
Product SeriesDòng sản phẩm
CADCAD
From
Days to ShipSố ngày giao hàng
Material
Tip shape
Surface treatment
Jector
Heavy-load punches
Shank type
Shank (mounting part) shape

    You can add up to 6 items per a category to the compare list.

    Punches with Locating Dowel Holes, NW Coating

        You can add up to 6 items per a category to the compare list.

        Jector Punches with Locating Dowel Holes, NW Coating
          BrandNhãn hiệu

          MISUMI

          MISUMI

          Product SeriesDòng sản phẩm

          Punches with Locating Dowel Holes, NW Coating

          Jector Punches with Locating Dowel Holes, NW Coating

          CADCAD
          • 2D / 3D
          • 2D / 3D
          From
          Days to ShipSố ngày giao hàng 11 Day(s) or more 11 Day(s) or more
          MaterialSKD11 EquivalentSKD11 Equivalent
          Tip shapeA / D / R / E / GA / D / R / E / G
          Surface treatmentDLC foundation WPCDLC foundation WPC
          JectorNoneStandard type / Spring reinforced type
          Heavy-load punchesNoNo
          Shank typeSingle-steppedSingle-stepped
          Shank (mounting part) shapeWith locating dowel holeWith locating dowel hole

          Loading...Tải…

          1. 1

          Related Categories to Punches With Locating Dowel HolesDanh mục liên quan đến Punches With Locating Dowel Holes