(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Garden

Garden products from the Automation Components category can be selected based on many product specifications such as Type, Bulletin Board/Signboard/Direction Board Type, Garden Type. The recommended brands for Garden are FUKUVI, SUGITA ACE. The products of Garden are offered in a total of 2 items and the product details can easily be compared. Search and select detailed specifications of parts for your machine with free CAD download. Wide range variety of product, on time free shipping and no minimum order.
CAD
Days to Ship
  • All
  • 10 Day(s) or Less
  • 11 Day(s) or Less

2 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Garden Sink

    Garden Sink

    FUKUVI

    · There is no need for troublesome work, you can easily set it in the garden or next to the entrance.· Corresponds to faucet columns up to 85 mm square.· The exterior is a chic and calm finish reminiscent of granite.· You can use it for various purpose such as watering flowers and trees in the garden, car wash, foot wash after walking the dog.· On the back of the sink is container and receptacle for soap, sponge, brush, etc.· Garden sink 550 and 750 have a hook which can store brushes and shower nozzles.

    Type Bulletin Board/Signboard/Direction Board Type Garden Type
    Garden - Wet-Area Supplies
    From: 434,318 VND
    Days to Ship: Số ngày giao hàng: 11 Day(s) or more
    day to ship 11 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Lighting Notice Board / Slim Notice Board

    Lighting Notice Board / Slim Notice Board

    SUGITA ACE

    [Features]・ The writing bulletin board can be overwritten with a board marker. You can also use a magnet・ Low profile with a thickness of 17 mm so that it can be mounted on the wall (Vertical frame removable type with no visible screws)

    Type Bulletin Board/Signboard/Direction Board Type Garden Type
    Bulletin Board A bulletin board -
    From: 2,507,036 VND
    Days to Ship: Số ngày giao hàng: 10 Day(s) or more
    day to ship 10 Day(s) or more
BrandNhãn hiệu
Product SeriesDòng sản phẩm
From
Days to ShipSố ngày giao hàng
Type
Bulletin Board/Signboard/Direction Board Type
Garden Type

    You can add up to 6 items per a category to the compare list.

    Garden Sink

        You can add up to 6 items per a category to the compare list.

        Lighting Notice Board / Slim Notice Board
          BrandNhãn hiệu

          FUKUVI

          SUGITA ACE

          Product SeriesDòng sản phẩm

          Garden Sink

          Lighting Notice Board / Slim Notice Board

          From

          434,318 VND

          2,507,036 VND

          Days to ShipSố ngày giao hàng 11 Day(s) or more 10 Day(s) or more
          TypeGardenBulletin Board
          Bulletin Board/Signboard/Direction Board Type-A bulletin board
          Garden TypeWet-Area Supplies-

          Loading...Tải…

          1. 1

          Related Categories to GardenDanh mục liên quan đến Garden