(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Garden Sink

Garden Sink
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      434,318VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • The dedicated stand comes as a set item with the main body.

Product Description

· There is no need for troublesome work, you can easily set it in the garden or next to the entrance.
· Corresponds to faucet columns up to 85 mm square.
· The exterior is a chic and calm finish reminiscent of granite.
· You can use it for various purpose such as watering flowers and trees in the garden, car wash, foot wash after walking the dog.
· On the back of the sink is container and receptacle for soap, sponge, brush, etc.
· Garden sink 550 and 750 have a hook which can store brushes and shower nozzles.

Part Number
455-294
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

434,318 VND

2 Piece(s) 11 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Garden Garden Type Wet-Area Supplies