(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Days to Ship |
|
24 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Corner Catch Clip (spring type, stainless steel)
TRUSCO NAKAYAMA
From: 244,000 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: 201,971 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
TAKIGEN
Dial fastener made from cold rolled steel plate (SPCC) with Zinc chromate treatment (MFZn-C), suitable for use in housing for hermetically seal.
From: 394,560 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Hex Wrench Tightening Fastener C-174-A, C-1174-A
TAKIGEN
[Features]· Tightening type fastener can secure the housing and the door securely.· When turning the hexagonal wrench key that is sold separately, the clasp rotates 90°.· When it is further turned, the stopper is tightened to the panel side and brings the case and the lid into close contact.· Ideal for sealing a small door
From: 387,740 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Hex Wrench Tightening Fastener, Key for C-174-SH-4
TAKIGEN
Applications: C-174-SH-4/ Overall body length (mm): 25· Material: Zinc alloy · Finish: Nickel plating
From: 95,180 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Stainless Steel Gate Corner Fastener C-1864
TAKIGEN
[Features]· Made of stainless steel, with excellent corrosion resistance.· For left hand or right hand use
From: 1,334,816 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stainless Steel Gate Fastener C-1621
TAKIGEN
Full length (mm): 302 · Full width (mm): 38· Material: Cold rolled stainless steel plate / Finish: buffing
From: 1,761,285 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stainless steel gate fastener, C-1861
TAKIGEN
[Features]·It has a clean design with a built-in spring.· Made of stainless steel, corrosion resistant.·It is ideal for tilting or stopping the wings of large vehicles.[Applications]·Large wing car, flat body.
From: 764,033 VND |
---|
Days to Ship: Số ngày giao hàng: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stainless Steel Gate Fastener C-1862
TAKIGEN
[Features]· Clean design with built-in spring.· Made of stainless steel, corrosion resistant.· Safe to operate as the arm fits on the handle side upon release.· Ideal for large cars with tilted or winged stopper
From: 1,664,393 VND |
---|
Days to Ship: Số ngày giao hàng: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TAKIGEN
[Features]· Safe to operate as the arm fits on the handle side upon release.·Welding is required for installation.[Applications]·Special purpose vehicle fastener
From: 346,030 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
TAKIGEN
[Features]· Robust gate fastener.· Slide bolt type with easy operation.· Ideal for medium and small cars.· There is a right and a left (they both open to the right in this figure)
From: 3,279,071 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stainless Steel, Push Lock C-1524N
TAKIGEN
[Features]·Lightly pressing the lever activates the lock lever and unlocks it. To lock, press the lock lever to lock.· Made of stainless steel, corrosion resistant.[Applications]·Small distribution board and measuring equipment.
From: 340,775 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stainless Steel Dial Fastener C-1127
TAKIGEN
[Features]· Made from stainless steel, with excellent corrosion resistance
From: 465,705 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TAKIGEN
[Features]· Cold rolled steel plate (SPCC) anti-rust treated fastener.· For foam molding panel (for ceiling, wall, floor) for prefabricated refrigerator, freezer, and general warehouse.
From: 129,760 VND |
---|
Days to Ship: Số ngày giao hàng: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stainless-Steel Loop Fastener C-1231-2-1Loop
TAKIGEN
[Features]· Made of stainless steel, with excellent corrosion resistance.· With a cylindrical special fastener, joining is possible with one touch.· Adjustment of front and rear ø25 mm is possible with loop mounting hole and fastener's adjusting mechanism.· Fastener lock mechanism has superior vibration resistance
From: 1,299,816 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Stainless Steel Push Latch with Lock C-1534
TAKIGEN
[Features]·Equipped with a lock that prevents the latch from coming off due to vibration.·It is a flat type that requires less business trips.· Made of stainless steel, corrosion resistant.[Applications]·Vehicles, ships, inspection doors.
From: 349,683 VND |
---|
Days to Ship: Số ngày giao hàng: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TAKIGEN
[Features]· Tightening type fastener can secure the chassis and the door securely
From: 225,963 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TAKIGEN
[Features]· Tightening type fastener can secure the housing and the door securely.· Ideal for sealing a small door
From: 412,600 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Stainless Steel Door Stop Fastener C-1533
TAKIGEN
[Features]· Made of stainless steel, corrosion resistant.·Tightening type that can fix doors and lids tightly.[Applications]·Measuring equipment, small distribution board, inspection door.
From: 381,556 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Hex Wrench Tightening Fastener C-174-SH
TAKIGEN
[Features]·Tightening type fasteners can be used to firmly fix the housing and the door.· When turning the hexagonal wrench key that is sold separately, the clasp rotates 90°. Turning it further tightens the clasp against the panel, bringing the housing and lid into close contact.·Ideal for sealing small doors.·Clean room grease is used on the sliding parts of the main unit.[Applications]·Child door for small airtight doors, electromagnetic wav...Readmore
From: 585,800 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Stainless Steel, Frame Turning, Fastener C-1264
TAKIGEN
[Features]·Ideal for all-stainless flat type heavy objects.·Strong clamping force of C-1262 and C-1263.[Applications]·Instrument cases and amplifier cases.
From: 569,861 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TAKIGEN
[Features]·Easy-to-use size, Suitable for storage because of plating, “Applications”, Tightening of fasteners, etc.
From: 206,255 VND |
---|
Days to Ship: Số ngày giao hàng: 11 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SUNCO
D1 DZUS Stud "Nominal" NO.40.5 "Material" resin, glass fiber reinforced nylon. Type details: straight-slot groove
From: 90,983 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SUNCO
[Nominal]NO.40.1 "Material" resin, acetal. Type details: mini snap-in, bottom mounting
From: 62,020 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |