(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Bearing Adapters

Bearing Adapters products from the Automation Components category can be selected based on many product specifications. The recommended brands for Bearing Adapters are NTN. The products of Bearing Adapters are offered in a total of 2 items and the product details can easily be compared. Search and select detailed specifications of parts for your machine with free CAD download. Wide range variety of product, on time free shipping and no minimum order.
CAD
Days to Ship
  • All
  • Same day
  • 4 Day(s) or Less
  • 5 Day(s) or Less
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • Others

2 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Adapter (Self-Aligning Ball Bearing)

    Adapter (Self-Aligning Ball Bearing)

    NTN

    Easy to install and remove by using self-aligning bearings with a tapered inner diameter.[Features]·The ball, retainer, and inner ring can rotate freely with respect to the outer ring.·Therefore, the misalignment of the shaft center caused by machining errors of the shaft and housing and such as mounting of bearings is automatically adjusted.·However, since the load capacity of the axial load is not very large, it is not suitable for places with a large axial load.·Also, if an adapter is used for a bearing with a tapered inner diameter, it is often used for transmission shafts, etc., because it is easy to install and remove.[Applications]·Ideal for connecting a self-aligning ball bearing with a tapered hole and a shaft.

    From: 174,728 VND
    Days to Ship: Số ngày giao hàng: Same day or more
    day to ship Same day or more
  • You can add up to 6 items per a category to the compare list.

    Adapter (for Self-Aligning Roller Bearings)

    Adapter (for Self-Aligning Roller Bearings)

    NTN

    An adapter for facilitating installation and removal when using self-aligning ball bearings with an inner diameter that has tapered holes.[Features]·A roller bearing with an inner ring featuring a 2-row raceway groove, an outer ring featuring a spherical raceway surface, and barrel-shaped rolling elements.·The center of the outer ring raceway surface coincides with the centerline of the bearing.·It is self-aligning and can also be used when there is tilt of the inner and outer rings due to mounting errors to the housing or deflection of the shaft.[Applications]·Ideal for fastening shafts with self-aligning roller bearings with tapered holes.

    From: 219,435 VND
    Days to Ship: Số ngày giao hàng: 4 Day(s) or more
    day to ship 4 Day(s) or more
BrandNhãn hiệu
Product SeriesDòng sản phẩm
From
Days to ShipSố ngày giao hàng

    You can add up to 6 items per a category to the compare list.

    Adapter (Self-Aligning Ball Bearing)

        You can add up to 6 items per a category to the compare list.

        Adapter (for Self-Aligning Roller Bearings)
          BrandNhãn hiệu

          NTN

          NTN

          Product SeriesDòng sản phẩm

          Adapter (Self-Aligning Ball Bearing)

          Adapter (for Self-Aligning Roller Bearings)

          From

          174,728 VND

          219,435 VND

          Days to ShipSố ngày giao hàng Same day or more 4 Day(s) or more

          Loading...Tải…

          1. 1

          Related Categories to Bearing AdaptersDanh mục liên quan đến Bearing Adapters