(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
2 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Non-clogging Button Dies -Straight Type-
MISUMI
This is a straight button die that is intended to be used in conjunction with a suction device such as a vacuum pump to prevent scraps from rising and clogging thin plate materials. An air inlet hole is provided near the die tip to create air flow inside the button die when suction is performed using a vacuum pump, etc.
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Non-clogging Button Dies -Headed Type-
MISUMI
This is a button die with a flange that is intended to be used in conjunction with a suction device such as a vacuum pump to prevent scraps from rising and clogging thin plate materials. An air inlet hole is provided near the die tip to create air flow inside the button die when suction is performed using a vacuum pump, etc.
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
BrandNhãn hiệu |
---|
Product SeriesDòng sản phẩm |
CADCAD |
From |
Days to ShipSố ngày giao hàng |
SpecificationsĐặc điểm kĩ thuật |
Shape |
Tip shape |
Inside shape |
Scrap retention |
Machining to prevent scrap clogging |
Material |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
BrandNhãn hiệu | MISUMI | MISUMI |
Product SeriesDòng sản phẩm | ||
CADCAD |
|
|
From | - | - |
Days to ShipSố ngày giao hàng | 6 Day(s) or more | 6 Day(s) or more |
SpecificationsĐặc điểm kĩ thuật | ||
Shape | Straight | Headed type |
Tip shape | A | A |
Inside shape | Regular | Regular |
Scrap retention | None | None |
Machining to prevent scrap clogging | Yes | Yes |
Material | SKH51 Equivalent | SKH51 Equivalent |