(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MISUMI Scrap Retention Reverse Tapered Dies(Material:Powdered high-speed steel)

CAD
Days to Ship
  • All
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • 9 Day(s) or Less
  • 10 Day(s) or Less

4 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Scrap Retention Reverse Taper Button Dies  Headed Type

    Scrap Retention Reverse Taper Button Dies Headed Type

    MISUMI

    *Added outer diameter size lineup. (Φ32~56)Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface! A new surface treatment technology solves problems such as ``I want to extend the lifespan of button dies as well as punches'' and ``I'm going through trial and error in coating button dies.'' font color="red">"α Processing®"is the solution. [Characteristics of α Treatment®]・Achieve improved hardness without compromising toughness through nanocrystallization on the treated surface! ・Compared to conventional surface treatments, it can be strengthened by minimizing changes in the current dimensions, cutting edge shape, and groove shape to prevent scrap build-up! ・By forming a micro-texture on the treated surface, the coefficient of friction is reducedImproved sliding properties! *What is a reverse taper button die to prevent scrap removal?What is a reverse taper button die to prevent scrap removal?By creating a minute taper from the cutting edge of the button die to the back, scraps can be reduced. This is a product that suppresses the rise. Effective for high tensile strength materials, etc., where the cutting waste shrinks during punching.

    CAD :
    2D / 3D
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Scrap Retention Reverse Angular Button Dies  Headed Type

    Scrap Retention Reverse Angular Button Dies Headed Type

    MISUMI

    Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface! A new surface treatment technology solves problems such as ``I want to extend the lifespan of button dies as well as punches'' and ``I'm going through trial and error in coating button dies.'' font color="red">"α Processing®"is the solution. [Characteristics of α Treatment®]・Achieve improved hardness without compromising toughness through nanocrystallization on the treated surface! ・Compared to conventional surface treatments, it can be strengthened by minimizing changes in the current dimensions, cutting edge shape, and groove shape to prevent scrap build-up! ・By forming a micro-texture on the treated surface, the coefficient of friction is reducedImproved sliding properties! *What is a reverse taper button die to prevent scrap removal?What is a reverse taper button die to prevent scrap removal?By creating a minute taper from the cutting edge of the button die to the back, scraps can be reduced. This is a product that suppresses the rise. Effective for high tensile strength materials, etc., where the cutting waste shrinks during punching.

    CAD :
    2D / 3D
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Scrap Retention Reverse Taper Button Dies  Straight Type

    Scrap Retention Reverse Taper Button Dies Straight Type

    MISUMI

    *Added outer diameter size lineup. (Φ32~56)Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface! A new surface treatment technology solves problems such as ``I want to extend the lifespan of button dies as well as punches'' and ``I'm going through trial and error in coating button dies.'' font color="red">"α Processing®"is the solution. [Characteristics of α Treatment®]・Achieve improved hardness without compromising toughness through nanocrystallization on the treated surface! ・Compared to conventional surface treatments, it can be strengthened by minimizing changes in the current dimensions, cutting edge shape, and groove shape to prevent scrap build-up! ・By forming a micro-texture on the treated surface, the coefficient of friction is reducedImproved sliding properties! *What is a reverse taper button die to prevent scrap removal?What is a reverse taper button die to prevent scrap removal?By creating a minute taper from the cutting edge of the button die to the back, scraps can be reduced. This is a product that suppresses the rise. Effective for high tensile strength materials, etc., where the cutting waste shrinks during punching.

    CAD :
    2D / 3D
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Scrap Retention Reverse Angular Button Dies  Straight Type

    Scrap Retention Reverse Angular Button Dies Straight Type

    MISUMI

    Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface! New surface treatment technology solves problems such as ``I want to extend the lifespan of button dies as well as punches'' and ``I'm going through trial and error in coating button dies.'' font color="red">"α Processing®"is the solution. [Characteristics of α Treatment®]・Achieve improved hardness without impairing toughness through nanocrystallization on the treated surface! ・Compared to conventional surface treatments, it can be strengthened by minimizing changes in the current dimensions, cutting edge shape, and groove shape to prevent scrap removal! ・By forming a micro-texture on the treated surface, the coefficient of friction is reducedImproved sliding properties! *What is a reverse taper button die to prevent scrap removal?What is a reverse taper button die to prevent scrap removal?By creating a minute taper from the cutting edge of the button die to the back, scraps can be reduced. This is a product that suppresses the rise. Effective for high tensile strength materials, etc., where the cutting waste shrinks during punching.

    CAD :
    2D / 3D
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
BrandNhãn hiệu
Product SeriesDòng sản phẩm
CADCAD
From
Days to ShipSố ngày giao hàng
Shape
Tip shape
Inside shape
Scrap retention
Machining to prevent scrap clogging
Material

    You can add up to 6 items per a category to the compare list.

    Scrap Retention Reverse Taper Button Dies  Headed Type

        You can add up to 6 items per a category to the compare list.

        Scrap Retention Reverse Angular Button Dies  Headed Type

            You can add up to 6 items per a category to the compare list.

            Scrap Retention Reverse Taper Button Dies  Straight Type

                You can add up to 6 items per a category to the compare list.

                Scrap Retention Reverse Angular Button Dies  Straight Type
                  BrandNhãn hiệu

                  MISUMI

                  MISUMI

                  MISUMI

                  MISUMI

                  Product SeriesDòng sản phẩm

                  Scrap Retention Reverse Taper Button Dies Headed Type

                  Scrap Retention Reverse Angular Button Dies Headed Type

                  Scrap Retention Reverse Taper Button Dies Straight Type

                  Scrap Retention Reverse Angular Button Dies Straight Type

                  CADCAD
                  • 2D / 3D
                  • 2D / 3D
                  • 2D / 3D
                  • 2D / 3D
                  From----
                  Days to ShipSố ngày giao hàng 6 Day(s) or more 6 Day(s) or more 6 Day(s) or more 6 Day(s) or more
                  ShapeHeaded typeHeaded typeStraightStraight
                  Tip shapeA / D / R / E / GA / D / R / E / GA / D / R / E / GA / D / R / E / G
                  Inside shapeRegularAngularRegularAngular
                  Scrap retentionReverse taperReverse taperReverse taperReverse taper
                  Machining to prevent scrap cloggingNoNoNoNo
                  MaterialPowdered high-speed steelPowdered high-speed steelPowdered high-speed steelPowdered high-speed steel

                  Loading...Tải…

                  1. 1

                  Related Categories to Scrap Retention Reverse Tapered DiesDanh mục liên quan đến Scrap Retention Reverse Tapered Dies