(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
7 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
MISUMI
・As a measure against bolt breakage, we have expanded the specifications for large diameter tap types and added specifications for extra large diameter taps! ・A punch with a tap that is fixed and held with a bolt. It is easy to replace the punch and adjust the height after re-sharpening the cutting edge. Since there is no brim, it is also recommended for punching at narrow pitches. ・If you are worried about bolt breakage when punching thick plates or high-tensile steel materials, please try the large diameter tap type or the extra large diameter tap type.
Days to Ship: Số ngày giao hàng: 7 Day(s) |
You can add up to 6 items per a category to the compare list.
MISUMI
-Added specifications for large diameter tap type and extra large diameter tap type to prevent bolt breakage! ・A punch with a tap that is fixed and held with a bolt. It is easy to replace the punch and adjust the height after re-sharpening the cutting edge. Since there is no brim, it is also recommended for punching at narrow pitches. ・If you are worried about bolt breakage when punching thick plates or high-tensile steel materials, please try the large diameter tap type or the extra large diameter tap type.
Days to Ship: Số ngày giao hàng: 12 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Tapped Punches WPC treatment, HW Coating
MISUMI
-Added specifications for large diameter tap type and extra large diameter tap type to prevent bolt breakage! ・A punch with a tap that is fixed and held with a bolt. It is easy to replace the punch and adjust the height after re-sharpening the cutting edge. Since there is no brim, it is also recommended for punching at narrow pitches. ・If you are worried about bolt breakage when punching thick plates or high-tensile steel materials, please try the large diameter tap type or the extra large diameter tap type.
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Tapped Punches Dicoat treatment, TiCN Coating
MISUMI
-Added specifications for large diameter tap type and extra large diameter tap type to prevent bolt breakage! ・A punch with a tap that is fixed and held with a bolt. It is easy to replace the punch and adjust the height after re-sharpening the cutting edge. Since there is no brim, it is also recommended for punching at narrow pitches. ・If you are worried about bolt breakage when punching thick plates or high-tensile steel materials, please try the large diameter tap type or the extra large diameter tap type.
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Tapped Jector Punches Normal, WPC treatment
MISUMI
This is a type of punch that is fixed with a bolt. It is easy to adjust the punch height after re-sharpening the cutting edge. A jetter pin for removing scraps is built into the punch.
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
-Added specifications for large diameter tap type and extra large diameter tap type to prevent bolt breakage! ・A punch with a tap that is fixed and held with a bolt. It is easy to replace the punch and adjust the height after re-sharpening the cutting edge. Since there is no brim, it is also recommended for punching at narrow pitches. ・If you are worried about bolt breakage when punching thick plates or high-tensile steel materials, please try the large diameter tap type or the extra large diameter tap type.
Days to Ship: Số ngày giao hàng: 11 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
・As a measure against bolt breakage, we have expanded the specifications for large diameter tap types and added specifications for extra large diameter taps! ・A punch with a tap that is fixed and held with a bolt. It is easy to replace the punch and adjust the height after re-sharpening the cutting edge. Since there is no brim, it is also recommended for punching at narrow pitches. ・A punch with a guide section separate from the cutting edge. Please use this when the required cutting edge length B for the guide cannot be secured with the cutting edge diameter P. ・If you are worried about bolt breakage when punching thick plates or high-tensile steel materials, please try the large diameter tap type or the extra large diameter tap type.
Days to Ship: Số ngày giao hàng: 7 Day(s) |
BrandNhãn hiệu |
---|
Product SeriesDòng sản phẩm |
CADCAD |
From |
Days to ShipSố ngày giao hàng |
SpecificationsĐặc điểm kĩ thuật |
Shank type |
Material |
Tip shape |
Heavy-load punches |
Jector |
Surface treatment |
Shank (mounting part) shape |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
BrandNhãn hiệu | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product SeriesDòng sản phẩm | |||||||
CADCAD |
|
|
|
|
|
|
|
From | - | - | - | - | - | - | - |
Days to ShipSố ngày giao hàng | 7 Day(s) | 12 Day(s) or more | 4 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 11 Day(s) or more | 7 Day(s) |
SpecificationsĐặc điểm kĩ thuật | |||||||
Shank type | Single-stepped | Single-stepped | Single-stepped | Single-stepped | Single-stepped | Single-stepped | Double-stepped |
Material | SKD11 Equivalent / Powdered high-speed steel | Powdered high-speed steel | SKD11 Equivalent / Powdered high-speed steel | SKD11 Equivalent / Powdered high-speed steel | SKD11 Equivalent | Powdered high-speed steel | SKD11 Equivalent / Powdered high-speed steel |
Tip shape | D | D | D | D | D | D | D |
Heavy-load punches | No | No | No | No | No | No | No |
Jector | None | None | None | None | Standard type | None | None |
Surface treatment | None | RW coating | HW coating / WPC | Dicoat / TiCN | None / WPC | Without DLC foundation / DLC foundation WPC | None |
Shank (mounting part) shape | Tapped | Tapped | Tapped | Tapped | Tapped | Tapped | Tapped |