(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Socket Wrenches

Socket wrenches are work tools that consist of a handle and socket used to turn screws, bolts and nuts. By replacing the socket, you can address many work situations with a single handle. Depending on the handle configuration, you are capable of fast rotating actions and applying higher torque than usual. Normally, sockets are hexagonal bolts and nuts. In addition, bit sockets, universal sockets and hexagon sockets are used. The most commonly used type of handle is the ratchet handle. There are other types as well, including a spinner handle and a handle with a sliding head. Both sockets and handles are available in various options, so you can choose a suitable product according to the application.
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 4 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • Others
Product not found.Sản phẩm không có.
30
45
60

Loading...Tải…

Related Categories to Socket WrenchesDanh mục liên quan đến Socket Wrenches