(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Torx Wrenches

A Torx wrench is a wrench that is compatible with Torx screws, which have hexagonal star-shaped screw heads. Torx screws feature strong engagement between screwdriver and screw, enabling the screw to be turned stably. Shapes are T-type with a recess in the screw and E-type with a protrusion, and each uses its own dedicated wrench. They are used to prevent tampering as they cannot be used with cross-head / straight-slot screwdrivers, but tamper-proof screws with a protrusion at the center of the hexagonal star shape can only be used with a dedicated Torx wrench. Some products are easy to carry, being folding types with a variety of sizes combined in one or with a dedicated holder, are screwdriver types that make it easier to reach narrow parts, or are bit type for use attached to electric tools.
CAD
Days to Ship
  • All
  • Same day
  • 4 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • Others
Product not found.Sản phẩm không có.
30
45
60

Loading...Tải…

Related Categories to Torx WrenchesDanh mục liên quan đến Torx Wrenches