(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Protective Nets

Protective nets are various nets and sheets that can be used to prevent intrusion by dogs, cats, birds and animals, hold items, shatter-resistant of trash and stones, etc. There are various types of nets, from products with a small size to products with a large size. Products with reflective tape in a grid with a fine mesh of 1 mm mesh are also excellent for repelling insects and are suitable for insect-proof applications. Large nets are suitable for fall prevention and shatter-resistant of items, partition in factories, enclosing construction sites, etc. The mesh-shaped product made of stainless steel wire is suitable for preventing sparks from mufflers of vehicles that require explosion-proof functionality at factories, etc. Sheet-shaped products with excellent weather resistance and light shielding properties are suitable for weeding in agricultural greenhouses. The use of herbicides contributes to environmental protection. Products that have been treated with water permeability improve workability without having to worry about accumulation of water on the sheet.
CAD
Days to Ship
  • All
  • 7 Day(s) or Less
  • 9 Day(s) or Less

2 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    garbage cover net
    garbage cover net
    garbage cover net
    garbage cover net

    garbage cover net

    YUTAKA MAKE

    A protective net that stops small animals such as crows and cats from scattering garbage.[Features]·For preventing scattering of garbage by small animals.·The mesh size is about 12 mm and it is a knotless net (raschel weave).·A weighted rope is used around the net to prevent it from jumping up or slipping due to the wind, making it a highly workable net.[Applications]·Ideal for preventing scattering of dust by birds, animals, wind, etc.

    From: 1,828,934 VND
    Days to Ship: Số ngày giao hàng: 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.

    160 mm × 6 m, Rain Gutter Net

    160 mm × 6 m, Rain Gutter Net

    ESCO

    [Product Specifications]·Size: 0.16 × 6 m·Mesh Gauge: 6 mm·Materials: Polypropylene·Prevents clogging of rain gutters due to "dead leaves and fallen leaves" that fly to them.·All you have to do is mount the dedicated parts on the edge of the rain gutter and attach the net.·It can also be used as a snow shield.·Accessories: Mounting parts × 15 pcs.

    From: 445,863 VND
    Days to Ship: Số ngày giao hàng: 7 Day(s) or more
    day to ship 7 Day(s) or more
BrandNhãn hiệu
Product SeriesDòng sản phẩm
From
Days to ShipSố ngày giao hàng

    You can add up to 6 items per a category to the compare list.

    garbage cover net
      garbage cover net
      garbage cover net
      garbage cover net

        You can add up to 6 items per a category to the compare list.

        160 mm × 6 m, Rain Gutter Net
          BrandNhãn hiệu

          YUTAKA MAKE

          ESCO

          Product SeriesDòng sản phẩm

          garbage cover net

          160 mm × 6 m, Rain Gutter Net

          From

          1,828,934 VND

          445,863 VND

          Days to ShipSố ngày giao hàng 9 Day(s) 7 Day(s) or more

          Loading...Tải…

          1. 1

          Related Categories to Protective NetsDanh mục liên quan đến Protective Nets