(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Paper Punches

A paper punch is an office tool used to punch holes in documents. While 2-hole paper punches are the mainstream, there are various other types as well, including 1-hole and 4-hole types, loose-leaf paper punches and paper punches dedicated to special notebooks. Each product comes with unique usability features, such as a gauge that can be adjusted according to the paper size and a handle lock for easy storage. You can choose a product best-suited to the application from a range of options. For example, if you are looking for a product that can create holes in a stack of documents at once, there are large punches that can easily open holes in dozens of sheets of paper, electric punches that can open holes in hundreds of sheets and drill punches that can drill holes in a large amount of paper by turning a handle.
CAD
Days to Ship
  • All
  • 7 Day(s) or Less

4 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Powerful Punch [4 Holes] EA762MB-9A

    Powerful Punch [4 Holes] EA762MB-9A

    ESCO

    【Product Specifications】・Punching capacity-165 sheets for PPC paper・Hole dia.-6mm・Hole pitch-80mm・Hole depth from paper edge-9mm・Dim-315(W)×338(D)×175(H)mm・Weight-5kg・With A4 size fixed side gauge.

    From: 6,506,309 VND
    Days to Ship: Số ngày giao hàng: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Powerful Punch EA762MB-6A

    Powerful Punch EA762MB-6A

    ESCO

    【Product Specifications】・Punching capacity…165 sheets for PPC paper・With wide double gauge・Dim.…170 x 338 x 175(H)mm・Weight…2.7kg・6mm hole・Hole pitch…80mm

    From: 2,927,560 VND
    Days to Ship: Số ngày giao hàng: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Powerful Punch EA762MB-7B

    Powerful Punch EA762MB-7B

    ESCO

    【Product Specifications】・Punching capacity-PPC 330 sheets・Dim.-234 x 445 x 225mm・Hole depth from paper edge-9mm ・Weight-6kg・With wide double gauge ・6mm hole ・Hole pitch-80mm

    From: 7,966,681 VND
    Days to Ship: Số ngày giao hàng: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Multi-Hole Punch EA762MD-3

    Multi-Hole Punch EA762MD-3

    ESCO

    【Product Specifications】・5.5mm hole・Hole pitch-9.5mm・Punching capacity-18 sheet for PPC paper・Dim.-360(W) x 235(D) x 115(H)mm・Weight-8kg・For B5 size (26 holes), A4 size (30 holes)・Punching depth-3.5mm

    From: 14,138,072 VND
    Days to Ship: Số ngày giao hàng: 7 Day(s) or more
    day to ship 7 Day(s) or more
BrandNhãn hiệu
Product SeriesDòng sản phẩm
From
Days to ShipSố ngày giao hàng

    You can add up to 6 items per a category to the compare list.

    Powerful Punch [4 Holes] EA762MB-9A

        You can add up to 6 items per a category to the compare list.

        Powerful Punch EA762MB-6A

            You can add up to 6 items per a category to the compare list.

            Powerful Punch EA762MB-7B

                You can add up to 6 items per a category to the compare list.

                Multi-Hole Punch EA762MD-3
                  BrandNhãn hiệu

                  ESCO

                  ESCO

                  ESCO

                  ESCO

                  Product SeriesDòng sản phẩm

                  Powerful Punch [4 Holes] EA762MB-9A

                  Powerful Punch EA762MB-6A

                  Powerful Punch EA762MB-7B

                  Multi-Hole Punch EA762MD-3

                  From

                  6,506,309 VND

                  2,927,560 VND

                  7,966,681 VND

                  14,138,072 VND

                  Days to ShipSố ngày giao hàng 7 Day(s) or more 7 Day(s) or more 7 Day(s) or more 7 Day(s) or more

                  Loading...Tải…

                  1. 1

                  Related Categories to Paper PunchesDanh mục liên quan đến Paper Punches