(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Outlets (Options, Others)

Outlets (options / others) are accessories and related parts of the outlet. ML board fittings and ML furniture / equipment appliances are appliances that attach outlets to the installation surface. The plate hides the mounting bracket hardware and wiring, and is also called an outlet cover. Materials include resin and stainless steel, as well as new metals using corrosion-resistant aluminum alloys. Stainless steel and new metals have excellent strength and corrosion resistance, so they are suitable for outlets that are frequently plugged and unplugged. The drip-proof type has an outlet and a switch with a lid, and is used outdoors where rain falls. Floor panels and border panels are used for OA floor systems, a sound damping sheet is spread over the base floor, and floor panels are constructed on top of it. The space cover is used to mount a storage type outlet on the OA floor, or in combination with the cover to mount an outlet or store a telephone terminal block, etc.
CAD
Days to Ship
  • All
  • 9 Day(s) or Less

1 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Plate

    Plate

    MEIKOSHA

    It is a plate to be used for switches and outlets

    From: 63,826 VND
    Days to Ship: Số ngày giao hàng: 9 Day(s)
    day to ship 9 Day(s)
BrandNhãn hiệu
Product SeriesDòng sản phẩm
From
Days to ShipSố ngày giao hàng

    You can add up to 6 items per a category to the compare list.

    Plate
      BrandNhãn hiệu

      MEIKOSHA

      Product SeriesDòng sản phẩm

      Plate

      From

      63,826 VND

      Days to ShipSố ngày giao hàng 9 Day(s)

      Loading...Tải…

      1. 1

      Related Categories to Outlets (Options, Others)Danh mục liên quan đến Outlets (Options, Others)