(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.

Three-Leg Head, TRUSCO tripod head 1t 

Three-Leg Head, TRUSCO tripod head 1t 

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

Specifications of 10TH-03

  • Product Type
    Parts for Hanging Metal Fitting
  • Load Rating(t)
    1
  • Compatible Beam Width, Pump Diameter, Support Beam Diameter(mm)
    48.6
  • Compatible Support Beam
    Iron pipe
  • Trusco Code
    150-9233
  • Mass(g)
    500
  • Features
    Can be assembled easily using logs or iron pipes. Ideal for use in combination with chain block for lifting heavy objects.
  • Material
    FCD450 (ductile cast iron)
  • Amount Of Content
    1 pc.
Part Number
10TH-03
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Amount Of Content

3,083,721 VND

1 Piece(s) 9 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Parts for Hanging Metal Fitting
  • Load Rating(t)
    1
  • Compatible Beam Width, Pump Diameter, Support Beam Diameter(mm)
    48.6
  • Compatible Support Beam
    Iron pipe
  • Trusco Code
    150-9233
  • Mass(g)
    500
  • Features
    Can be assembled easily using logs or iron pipes. Ideal for use in combination with chain block for lifting heavy objects.
  • Material
    FCD450 (ductile cast iron)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· If you have a log or an iron pipe, you can easily assemble it.
· Ideal for lifting and lowering heavy objects in combination with a chain block.

Specifications of 10TH-03

  • Product Type
    Parts for Hanging Metal Fitting
  • Load Rating(t)
    1
  • Compatible Beam Width, Pump Diameter, Support Beam Diameter(mm)
    48.6
  • Compatible Support Beam
    Iron pipe
  • Trusco Code
    150-9233
  • Mass(g)
    500
  • Features
    Can be assembled easily using logs or iron pipes. Ideal for use in combination with chain block for lifting heavy objects.
  • Material
    FCD450 (ductile cast iron)
  • Amount Of Content
    1 pc.
Part Number
10TH-03
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Amount Of Content

3,083,721 VND

1 Piece(s) 9 Day(s) 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Product Specifications

Product features and specifications

External view

Appearance of 10TH-03

10TH-03

Appearance of 20TH-03

20TH-03

Basic specifications and features of the product

10TH-03

  • Rated load: 1t
  • Mass: 5kg
 

20TH-03

  • Rated load: 2t
  • Mass: 9kg

drawing

10TH-03

Tripod head Hanging parts (10TH-03, 20TH-03) Drawing of 10TH-03

20TH-03

Tripod head Hanging parts (10TH-03, 20TH-03) Drawing of 20TH-03

How to use/examples of use

Use case

Usage example of 10TH-03

10TH-03

* Block hanger spikes, chain blocks, pipes, and lumber are sold separately.

how to use

Pipe installation angle and spacing

Relational diagram of pipe installation angle and interval

Relational diagram of pipe installation angle and interval

A three-sided isosceles triangle is created, and is stabilized by keeping the angles of the two ends of the base at 70°.
For safety, tie the support posts with ropes and fix them.

  • l: 2m/b: 1.5m
  • l: 3m/b: 2.1m
  • l: 4m/b: 2.7m
  • l: 5m/b: 3.3m
  • l: 6m/b: 3.9m

*Do not use pipes longer than 6m, as this will increase the burden.

how to use

Tripod head Hanging parts (10TH-03/20TH-03) Instruction manual