(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.

[New!] Disposable Masks【50 Pieces Per Package】

[New!] Disposable Masks

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

  • Order Qty :
  • From :
    40,000 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MS-BL-4-BFE-SM
MS-WH-3-BFE
MS-WH-4-BFE-SM
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng Color Specification Flter

45,000 VND

1 Pack(s)

50 Pieces Per Package

Same day Blue Four-layer structure,High efficiency filtration, Dustproof and Breathable, Skin-friendly fit, Light weight & Comfortable to wear. 4-layer, semi-moon design

40,000 VND

1 Pack(s)

50 Pieces Per Package

Same day White Three-layer structure,High efficiency filtration, Dustproof and Breathable, Skin-friendly fit, Light weight & Comfortable to wear. 3-layer

45,000 VND

5 Pack(s)

50 Pieces Per Package

Same day White Four-layer structure,High efficiency filtration, Dustproof and Breathable, Skin-friendly fit, Light weight & Comfortable to wear. 4-layer, semi-moon design

Basic Specifications

  • Product applications
    For General Work
  • Time limit of use(Hours)
    4 hours
  • Bacterial filtration efficiency(Percentage)
    >95%
  • Q'ty per package
    1 Box (50 Pcs)
Part Number
MS-BL-4-BFE-SM
MS-WH-3-BFE
MS-WH-4-BFE-SM
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng Color Specification Flter

45,000 VND

1 Pack(s)

50 Pieces Per Package

Same day Blue Four-layer structure,High efficiency filtration, Dustproof and Breathable, Skin-friendly fit, Light weight & Comfortable to wear. 4-layer, semi-moon design

40,000 VND

1 Pack(s)

50 Pieces Per Package

Same day White Three-layer structure,High efficiency filtration, Dustproof and Breathable, Skin-friendly fit, Light weight & Comfortable to wear. 3-layer

45,000 VND

5 Pack(s)

50 Pieces Per Package

Same day White Four-layer structure,High efficiency filtration, Dustproof and Breathable, Skin-friendly fit, Light weight & Comfortable to wear. 4-layer, semi-moon design

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Product Specifications

[New!] Disposable Mask

Three-layer and four-layer structure, High efficiency filtration, Dustproof and Breathable, Skin-friendly fit, Light weight & Comfortable to wear.

It is suitable for Daily protection (bacteria, dust and bad odors), Electronics, Precision instrument manufacturing, Pharmaceutical industry and other industries.

 

[Description]

• Brand : KIM SORA

• Color : White 

• Size : 175x95 mm

• Package : 50 Pcs/Box

• Material : PP non-woven fabric
 

• Protection & Filtration

   - PFE99 : Particulate Filtration Efficiency > 95% 

   - BFE99 : Bacterial Filtration Efficiency > 95%

   - VFE99 : Viral Filtration Efficiency > 95%