(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

[Rechargeable]Working Light / LED (for Indoor Use)

[Rechargeable]Working Light / LED (for Indoor Use)

You can add up to 6 items to the comparison list.

Loading...Tải…

Specifications of EA815LD-212

  • Materials
    Nylon + 30GF
  • Weight
    420g
  • Accessories
    USB cable for charging
  • Power Supply
    Lithium ion rechargeable battery (3.7 V, 2,200 mAh, built in the main body)
  • Size
    ø51×405(H)mm
  • Battery used
    Lithium ion rechargeable battery (With USB cable)
  • Continuous Illumination (Hours)
    Weakest: 10 to 11; Low: 9 to 10; Medium: 7 to 8; High: 5 to 6; Blinking: 15 to 20
  • Charge time
    4 to 5 hours
  • Brightness (Lumen)
    Weakest: 250; Low: 300; Medium: 350; High: 400; Blinking: 200
  • Lighting equipment
    SMD bulbs, 15 pcs.
Part Number
EA815LD-212
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

2,185,266 VND

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Materials
    Nylon + 30GF
  • Weight
    420g
  • Accessories
    USB cable for charging
  • Power Supply
    Lithium ion rechargeable battery (3.7 V, 2,200 mAh, built in the main body)
  • Size
    ø51×405(H)mm
  • Battery used
    Lithium ion rechargeable battery (With USB cable)
  • Continuous Illumination (Hours)
    Weakest: 10 to 11; Low: 9 to 10; Medium: 7 to 8; High: 5 to 6; Blinking: 15 to 20
  • Charge time
    4 to 5 hours
  • Brightness (Lumen)
    Weakest: 250; Low: 300; Medium: 350; High: 400; Blinking: 200
  • Lighting equipment
    SMD bulbs, 15 pcs.

Product Description

Brightness can be switched in 5 stages
[Product Specifications]
·Brightness (Lumens): Weakest: 250
Low: 300
Medium: 350
High: 400
Blinking: 200
·Continuous Illumination (Hours): Weakest: 10 to 11
Low: 9 to 10
Medium: 7 to 8
High: 5 to 6
Blinking: 15 to 20
·Lighting equipment: SMD bulbs, 15 pcs.
·Power Supply: Lithium ion rechargeable battery (3.7 V, 2,200 mAh, built in the main body)
·Battery used: Lithium ion rechargeable battery (With USB cable)
·Charge time: 4 to 5 hours
·Size: ⌀51 × 405 (H) mm
·Weight: 420 g
·Accessories: USB cable for charging
·Materials: Nylon + 30GF
·Retractable hook with magnets at the bottom
·The handle part rotates 180° and the light part rotates 120°.

Specifications of EA815LD-212

  • Materials
    Nylon + 30GF
  • Weight
    420g
  • Accessories
    USB cable for charging
  • Power Supply
    Lithium ion rechargeable battery (3.7 V, 2,200 mAh, built in the main body)
  • Size
    ø51×405(H)mm
  • Battery used
    Lithium ion rechargeable battery (With USB cable)
  • Continuous Illumination (Hours)
    Weakest: 10 to 11; Low: 9 to 10; Medium: 7 to 8; High: 5 to 6; Blinking: 15 to 20
  • Charge time
    4 to 5 hours
  • Brightness (Lumen)
    Weakest: 250; Low: 300; Medium: 350; High: 400; Blinking: 200
  • Lighting equipment
    SMD bulbs, 15 pcs.
Part Number
EA815LD-212
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

2,185,266 VND

1 Piece(s) 6 Day(s) or more

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1